Test and Debug Products

Bulls Eye® test point system for reduced board trace lengths, higher performance, lower cost and four times the high bandwidth signals in the same real estate as traditional SMA test systems. Test and debug cable systems in coax, twinax and shielded twisted pair designs to meet demanding emulation requirements.


EmulationEmulation

Test and debug cable systems designed to meet demanding emulation requirements.

Features
  • 50 ohm coax, 100 ohm twinax and shielded twisted pair cable assemblies
  • Single-ended and differential pair signal routing
  • Wide variety of pitches available
  • Ruggedizing features such as screw downs, strain relief, locks and latches
Series
V
  • BCS
  • C28S
  • CJT-BH
  • CJT-TH
  • ECDP
  • EQCD
  • EQDP
  • EQRD
  • ERCD
  • ERDP
  • ERF8
  • ERM8
  • ESQ
  • ESW
  • FCF8
  • FCS8
  • HHSC
  • HQCD
  • HQDP
  • HSEC8-DV
  • MTSW
  • PCIE
  • PCIEC
  • PCIE-LP
  • QRF8
  • QRM8
  • QSE
  • QSE-DP
  • QSH
  • QSH-DP
  • QTE
  • QTE-DP
  • QTH
  • QTH-DP
  • SEAC
  • SEAF
  • SEAF-RA
  • SSM
  • SSQ
  • SSW
  • TSM
  • TSS
  • TSW
  • ZSS
Emulation

Bulls Eye®Bulls Eye® RF High-Performance Test to 40 GHz

The high-density array designs and advanced cabling solutions within Samtec’s Bulls Eye® product family enable optimized performance, now to 40 GHz. Compression interface, small footprint and high cycle count make Bulls Eye® ideal for high-performance test applications.

Features
  • 40 GHz and 20 GHz high-performance test point systems (to 65 GHz in development)
  • Compression interface to the board for easy on/off and eliminate soldering costs
  • Small footprint design significantly saves space on the board
  • Microstrip (40 GHz) or stripline (40 & 20 GHz) PCB transmission
  • RF Technical Group: dedicated RF engineers provide personal support for meeting specific RF challenges
Series
V
  • BDRA
  • BE40A
  • BQRA
Bulls Eye®

Samtec receives daily requests from designers looking for customized solutions for application-specific interconnect needs. Samtec has turned the quick-turn prototype model from our Sudden Service® Advantage into a standard design methodology. Numerous customers were interested i...
We often take for granted the dual 12-megapixel camera collecting dust on the back of our smartphones or the fact that almost any building we enter has a sign reading “Smile, you’re on camera!”.  Cameras have gone from a mysterious “stealer of souls” to a technology we can’t seem...
Samtec will be introducing several new products at DesignCon 2018. All of these products are designed to increase data rates, increase system density, and shrink product footprints, so designers can meet their system signal integrity needs. NovaRay™ High Bandwidth, High Density A...
Wow. What a fun year for Samtec.com and the entire team behind it! In 2017, we streamlined your online sampling experience, brought you a way to view detailed information about any of our trillions of part numbers, built an entirely new on-site search, upgraded to Azure CDN and A...
DesignCon 2018, which is a big deal for Samtec, is a few weeks away. Our high-speed technologies for Silicon-to-Silicon optimization will be on full display and our product experts will show new products that are just released, or will be released in 2018.  Our application engine...
View Full Site