Sealed Circular and Rectangular

IP67/IP68 dust and water protected systems and components ideal for high reliability in rugged applications. Sealed systems include bayonet circulars in 12 mm, 16 mm or 22 mm shell sizes, a miniature push-pull latching cable assembly, as well as Ethernet and USB signal assemblies.


AccliMate™ Bayonet Sealed CircularsAccliMate™ Bayonet Sealed Circulars

Tested to IP68 for dust and water applications.

Features
  • Three standard shell sizes: 12.00 mm, 16.00 mm and 22.00 mm
  • Metal, overmolded plastic or field termination plastic housings
  • Signal, power and combinations available
  • Easily build a standard or customized assembly online
Series
V
  • ACP-12
  • ACP-16
  • ACP-22
  • ACPK-12
  • ACPK-16
  • ACPK-22
  • ACR-12
  • ACR-16
  • ACR-22
  • ACRK-12
  • ACRK-16
  • ACRK-22
Help Me Choose?
AccliMate™ Bayonet Sealed Circulars

AccliMate™ Sealed RectangularsAccliMate™ Sealed Rectangulars

Spacing saving rectangular design, tested to IP68 for dust and water.

Features
  • Space saving rectangular design
  • Maximum density for low profile 1U sealed applications
  • Ethernet and USB signal systems
  • Easily build a standard or customized assembly online
Series
V
  • ERI8
  • RCE
  • RCEF
  • RCH
  • RCU
  • RPBE
  • RPBH
  • RPBU
  • RPCE
  • RPCU
  • SSU
AccliMate™ Sealed Rectangulars

AccliMate™ Threaded CircularsAccliMate™ Threaded Circulars

Tested to IP68 for dust and water applications.

Features
  • Rugged overmold construction
  • Available as Mini USB, USB, and Ethernet systems
  • Ethernet version available for field termination
  • Dust caps available
Series
V
  • SCPE
  • SCPFE
  • SCPU
  • SCRE
  • SCRES
  • SCRU
  • SCRUS
AccliMate™ Threaded Circulars

AccliMate™ Mini Push-PullAccliMate™ Mini Push-Pull Systems

Tested to IP67 for dust and water applications.

Features
  • Lightweight plastic system
  • Rugged push-pull latching
  • Intermateable with Hirose HR30
  • Polarizing keys
  • Visual alignment indicators
  • Cable-to-cable or cable-to-panel solutions
Series
V
  • CC393
  • MCP
  • MCPK
  • MCR
  • MCRK
  • TC114
AccliMate™ Mini Push-Pull

AccliMate™ Crimp Sealed Bayonet CircularsAccliMate™ Crimp Sealed Bayonet Circulars

Samtec's AccliMate™ IP68 crimp sealed bayonet systems offer a cost-effective solution with optional metal shielding for cable-to-cable or cable-to-panel applications.

Features
  • Cost effective solution
  • Bayonet latching
  • Metal or plastic shell
  • Choice of terminal or socket
  • Cable-to-panel solutions
  • Field termination kits available
  • Dust caps available
Series
V
  • CCP-12
  • CCR-12
  • CCRB-12
AccliMate™ Crimp Sealed Bayonet Circulars

We often take for granted the dual 12-megapixel camera collecting dust on the back of our smartphones or the fact that almost any building we enter has a sign reading “Smile, you’re on camera!”.  Cameras have gone from a mysterious “stealer of souls” to a technology we can’t seem...
Samtec will be introducing several new products at DesignCon 2018. All of these products are designed to increase data rates, increase system density, and shrink product footprints, so designers can meet their system signal integrity needs. NovaRay™ High Bandwidth, High Density A...
Wow. What a fun year for Samtec.com and the entire team behind it! In 2017, we streamlined your online sampling experience, brought you a way to view detailed information about any of our trillions of part numbers, built an entirely new on-site search, upgraded to Azure CDN and A...
DesignCon 2018, which is a big deal for Samtec, is a few weeks away. Our high-speed technologies for Silicon-to-Silicon optimization will be on full display and our product experts will show new products that are just released, or will be released in 2018.  Our application engine...
Earth’s population continues to grow. Some reports suggest upwards of 10 billion people will inhabit the planet by 2050, requiring more than double today’s current food production capacity.  How will everybody be fed?  Is there more land? Is there more fresh water?  These are que...
View Full Site