Panel and I/O

High-speed optical, low skew pair copper and sealed IP68/IP67 systems for rugged, panel-to-panel applications.

High-Speed I/O Systems

High-Speed I/O Systems

High-speed optical and low skew pair copper I/O assemblies with rugged latching systems and shielded EMI protection for rugged, panel-to-panel applications. Assemblies include HyperTransport™ HT 3.1 performance on the industry’s densest I/O system, micro pitch design for board space savings, and SFP+ jumpers up to 20 Gbps data transmission.


Firefly™ Micro Flyover System™FireFly™ Micro Flyover System™

Future-proof system easily upgrades from copper to optical using the same connector system. Highest 14 Gbps bandwidth density available.

Features
  • Electrical: performance to 28 Gbps
  • Optical: 14 Gbps and 28 Gbps
  • x12 unidirectional or bidirectional
  • Easy upgrade electrical to optical
  • Micro rugged two-piece connector
  • Full optical and half optical solutions
  • Proven 850 nm VCSEL technology
Series
V
  • ECUE
  • ECUO
  • ETUO
  • FIK-FIREFLY-XX
  • PCUE
  • PCUO
  • UCC8
  • UEC5-1
Firefly™ Micro Flyover System™

PCIe® Optical Cable SystemPCIe® Active Optical Cable System

High-speed active optical cable assemblies supporting PCIe® Gen 3 with a cable reach to 100 meters.

Features
  • Four independent, full-duplex optical channels
  • PCIe® x4 and x8 form factors
  • Supports Gen 1, Gen 2 and Gen 3 data rates
  • Lightweight 3.00 mm diameter cable up to 300 meters
  • Full active optical cables with host and target
  • Half active optical cables with MTP end option
  • Direct replacement for passive or active copper cables
  • Supports PCIe® auxiliary signaling (CPWRON, CPERST#, CPRSNT#, CWAKE#)
  • Sideband support
  • PCIEA Series adaptor card is recommended to mate with Samtec's PCIEO Series assembly
Series
V
  • PCIEA
  • PCIEO
PCIe® Optical Cable System

Eye Speed® I/OEye Speed® I/O

Rugged high-speed cable systems feature a positive latching system and support multiple protocols.

Features
  • Performance to 25.5 Gbps for equalized cable (1.00 m)
  • Equalized option increases usable cable length and data rate
  • Small form factor for space saving applications
  • Micro rugged latching system
  • Shielded housing for EMI protection or sealed cable for IP68 applications
  • Supports SAS, SATA, Fibre Channel, Ethernet, PCIe® and InfiniBand™ protocols
  • High-reliability Edge Rate® contacts
Series
V
  • EPLSP
  • ERC
  • ERI8
  • RCH
  • RPBH
Eye Speed® I/O

Eye Speed® HDEye Speed® HD High-Speed I/O Systems

Ultra high-density, high-speed cable system with HyperTransport™ HT3.1 performance, designed for rugged applications and EMI protection.

Features
  • Superior signal integrity with HyperTransport HT3.1 performance
  • Industry's densest I/O cable system
  • Rugged latching system
  • Shielded for EMI protection
  • Cable, connector, and cage available
  • Rugged design
Series
V
  • HDC
  • HDI6
  • HDLSP
Eye Speed® HD

SFPSFP+ Cable System

Samtec's SFP+ system includes a panel mounted connector and jumper cable for high-speed applications.

Features
  • Performance to 10 Gbps
  • SFP+ compatible
  • Cables, connector and cages available
  • Connector and cage kits available
  • Single and multi port cages available
Series
V
  • MECT
  • SFPC
  • SFPE
  • SFPK
SFP

USB CableUSB Board Interconnects and Cable Assemblies

Samtec's USB systems feature both board level connectors and rugged overmold cables.

Features
  • USB and Mini USB
  • Various orientations, types, terminations
  • Rugged options available
  • Rugged overmold cables with various end options
  • 2.0 version available
  • High-cycles
Series
V
  • MUSB
  • MUSBS
  • SPM
  • USB-A
  • USB-AM
  • USB-B
  • USBR-A
  • USBR-B
USB Cable

Sealed Circular and Rectangular

Sealed Circular and Rectangular

IP67/IP68 dust and water protected systems and components ideal for high reliability in rugged applications. Sealed systems include bayonet circulars in 12 mm, 16 mm or 22 mm shell sizes, a miniature push-pull latching cable assembly, as well as Ethernet and USB signal assemblies.


AccliMate™ Bayonet Sealed CircularsAccliMate™ Bayonet Sealed Circulars

Tested to IP68 for dust and water applications.

Features
  • Three standard shell sizes: 12.00 mm, 16.00 mm and 22.00 mm
  • Metal, overmolded plastic or field termination plastic housings
  • Signal, power and combinations available
  • Easily build a standard or customized assembly online
Series
V
  • ACP-12
  • ACP-16
  • ACP-22
  • ACPK-12
  • ACPK-16
  • ACPK-22
  • ACR-12
  • ACR-16
  • ACR-22
  • ACRK-12
  • ACRK-16
  • ACRK-22
AccliMate™ Bayonet Sealed Circulars

AccliMate™ Sealed RectangularsAccliMate™ Sealed Rectangulars

Spacing saving rectangular design, tested to IP68 for dust and water.

Features
  • Space saving rectangular design
  • Maximum density for low profile 1U sealed applications
  • Ethernet and USB signal systems
  • Easily build a standard or customized assembly online
Series
V
  • ERI8
  • RCE
  • RCEF
  • RCH
  • RCU
  • RPBE
  • RPBH
  • RPBU
  • RPCE
  • RPCU
  • SSU
AccliMate™ Sealed Rectangulars

AccliMate™ Threaded CircularsAccliMate™ Threaded Circulars

Tested to IP68 for dust and water applications.

Features
  • Rugged overmold construction
  • Available as Mini USB, USB, and Ethernet systems
  • Ethernet version available for field termination
  • Dust caps available
Series
V
  • SCPE
  • SCPFE
  • SCPU
  • SCRE
  • SCRES
  • SCRU
  • SCRUS
AccliMate™ Threaded Circulars

AccliMate™ Mini Push-PullAccliMate™ Mini Push-Pull Systems

Tested to IP67 for dust and water applications.

Features
  • Lightweight plastic system
  • Rugged push-pull latching
  • Intermateable with Hirose HR30
  • Polarizing keys
  • Visual alignment indicators
  • Cable-to-cable or cable-to-panel solutions
Series
V
  • CC393
  • MCP
  • MCPK
  • MCR
  • MCRK
  • TC114
AccliMate™ Mini Push-Pull

AccliMate™ Crimp Sealed Bayonet CircularsAccliMate™ Crimp Sealed Bayonet Circulars

Samtec's AccliMate™ IP68 crimp sealed bayonet systems offer a cost-effective solution with optional metal shielding for cable-to-cable or cable-to-panel applications.

Features
  • Cost effective solution
  • Bayonet latching
  • Metal or plastic shell
  • Choice of terminal or socket
  • Cable-to-panel solutions
  • Field termination kits available
  • Dust caps available
Series
V
  • CCP-12
  • CCR-12
  • CCRB-12
AccliMate™ Crimp Sealed Bayonet Circulars

USB Interfaces

USB Interfaces

Standard, rugged and sealed USB or Mini USB 2.0 interfaces with choice of Type A, Type B and Type AM.


USB Board Interconnects and Cable AssembliesUSB Board Interconnects and Cable Assemblies

Samtec's USB systems feature both board level connectors and rugged overmold cables.

Features
  • USB and Mini USB
  • Various orientations, types, terminations
  • Rugged options available
  • Rugged overmold cables with various end options
  • 2.0 version available
  • High-cycles
Series
V
  • MUSB
  • MUSBS
  • SPM
  • USB-A
  • USB-AM
  • USB-B
  • USBR-A
  • USBR-B
USB Board Interconnects and Cable Assemblies

Samtec receives daily requests from designers looking for customized solutions for application-specific interconnect needs. Samtec has turned the quick-turn prototype model from our Sudden Service® Advantage into a standard design methodology. Numerous customers were interested i...
We often take for granted the dual 12-megapixel camera collecting dust on the back of our smartphones or the fact that almost any building we enter has a sign reading “Smile, you’re on camera!”.  Cameras have gone from a mysterious “stealer of souls” to a technology we can’t seem...
Samtec will be introducing several new products at DesignCon 2018. All of these products are designed to increase data rates, increase system density, and shrink product footprints, so designers can meet their system signal integrity needs. NovaRay™ High Bandwidth, High Density A...
Wow. What a fun year for Samtec.com and the entire team behind it! In 2017, we streamlined your online sampling experience, brought you a way to view detailed information about any of our trillions of part numbers, built an entirely new on-site search, upgraded to Azure CDN and A...
DesignCon 2018, which is a big deal for Samtec, is a few weeks away. Our high-speed technologies for Silicon-to-Silicon optimization will be on full display and our product experts will show new products that are just released, or will be released in 2018.  Our application engine...
View Full Site