Backplane / Micro Backplane

ExaMAX® high-speed backplane system for 28 Gbps performance, and micro backplane solutions including edge card sockets, high-density arrays, integral ground planes and rugged Edge Rate® interconnects.

High-Speed Backplane Systems

High-Speed Backplane Systems

High-speed, high-density backplane systems include ExaMAX® and XCede® HD in a variety of pair and column counts. ExaMAX® enables to 56 Gbps performance and allows designers the option to optimize density or minimize board layer count. XCede® HD is a small form factor system with a modular design for significant space savings and flexibility.


ExaMAX®ExaMAX® High-Speed Backplane Connector System

ExaMAX® high-speed backplane interconnects deliver 56 Gbps electrical performance.

Features
  • Enables 56 Gbps electrical performance on 2.00 mm column pitch
  • Allows designers to optimize density or minimize board layer count
  • Two reliable points of contact, even when subjected to angled mating
  • Meets Telcordia GR-1217 CORE specification
  • Individual signal wafers with staggered differential pair design; 72 or 40 pairs
  • One-piece embossed ground structure on each signal wafer to reduce crosstalk
  • Lowest mating force on the market: 0.36 N max per contact
  • Stub free mating
  • Press fit termination
  • Power and Guide Modules available
Series
V
  • EBDM-RA
  • EBTF-RA
  • EBTM
  • EGBF
  • EGBM
  • EPTS
  • EPTT
ExaMAX®

XCede® HDXCede® HD High-Performance, High-Density Backplane Connector System

Small form factor high-density backplane system ideal for density-critical applications, with a modular design and optional features for flexibility and customizable solutions.

Features
  • Small form factor provides significant space savings
  • Modular design provides flexibility in applications
  • High-performance system
  • High-density backplane system – up to 84 differential pairs per linear inch
  • 1.80 mm column pitch
  • 3-, 4- and 6-pair designs
  • 4, 6 or 8 columns
  • 12 - 48 pairs
  • Multiple signal/ground pin staging options
  • Integrated power, guidance, keying and side walls available
  • 85 Ω and 100 Ω options
  • Three levels of sequencing enable hot plugging
  • Cost-effective designs available for low-speed applications
Series
V
  • HDTF
  • HDTM
  • HPTS
XCede® HD

Micro Backplane Systems

Micro Backplane Systems

Micro backplane systems include high-speed edge card sockets, high-density arrays, integral ground planes and rugged Edge Rate® interconnects in a variety of pitch, orientation and termination.


Edge Rate®Edge Rate® Rugged, High-Speed Connector Strips

Rugged Edge Rate® contact systems optimized for signal integrity performance.

Features
  • Edge Rate® contacts optimized for signal integrity performance
  • Robust when "zippered" during unmating
  • 0.80 mm or 0.50 mm pitch systems
  • Stack heights from 7 mm to 16 mm
  • 0.50 mm pitch system for up to 40% PCB space savings
Series
V
  • ERF5
  • ERF5-RA
  • ERF6
  • ERF8
  • ERF8-EM
  • ERF8-RA
  • ERM5
  • ERM6
  • ERM8
  • ERM8-EM
  • ERM8-RA
Edge Rate®

High-Speed Edge CardHigh-Speed Edge Card

High-speed edge card sockets with rugged Edge Rate® contacts.

Features
  • Performance: Up to 18.5 GHz / 37 Gbps
  • Rugged Edge Rate® contacts
  • Card slot: 1.60 mm (.062")
  • Single-ended and differential pairs
  • Vertical, right-angle, edge mount
  • Optional board locks and cable latching features
  • Optional weld tab for mechanical strength
  • RU8 system for elevated board stacking
Series
V
  • HSC8
  • HSEC8-DV
  • HSEC8-EM
  • HSEC8-PV
  • HSEC8-RA
  • RU8
High-Speed Edge Card

Micro Edge Card SystemsMicro Edge Card Systems

Micro pitch edge card sockets in a variety of centerlines and orientations.

Features
  • Performance: Up to 14.5 GHz / 29 Gbps
  • Solutions for .062" (1.60 mm), and .093" (2.36 mm) thick cards
  • Choice of pitch: 0.50 mm, 0.635 mm, 0.80 mm, 1.00 mm, 1.27 mm, 2.00 mm
  • Available in surface mount and through-hole
  • Vertical, right-angle, edge mount
Series
V
  • MEC1
  • MEC1-EM
  • MEC1-RA
  • MEC2-DV
  • MEC5-DV
  • MEC5-RA
  • MEC6-DV
  • MEC6-RA
  • MEC8-DV
  • MEC8-EM
  • MEC8-RA
  • MEC8-VP
  • MECF-DV
Micro Edge Card Systems

Q Rate®Q Rate® Slim, Rugged High-Speed Interconnects

Samtec Q Rate® connectors have a slim footprint, integral power/ground plane, and Edge Rate® contacts for superior SI performance.

Features
  • Performance: Up to 15 GHz / 30 Gbps
  • Rugged Edge Rate® contacts
  • Integral ground/power plane
  • Up to 156 positions
  • Slim footprint (less than 5.00 mm wide)
Series
V
  • QRF8
  • QRF8-DP
  • QRF8-RA
  • QRM8
  • QRM8-DP
  • QRM8-RA
Q Rate®

Q Strip®Q Strip® High-Speed Interconnects

Samtec Q Strip® connectors are designed for high-speed board-to-board applications where signal integrity is essential

Features
  • Performance: Up to 14.0 GHz /28 Gbps
  • Integral ground/power plane
  • Connector to connector retention options
  • Vertical, perpendicular, and coplanar applications
  • Contacts: Up to 180 I/Os
  • Stack height: 5.00 mm - 25.00 mm
Series
V
  • QSE
  • QSH
  • QSS
  • QSS-RA
  • QTE
  • QTH
  • QTS
  • QTS-RA
Q Strip®

Q2™Q2™ Rugged/High-Speed Interconnects

These rugged, high-speed connectors feature a ground plane and high-wipe contacts.

Features
  • Performance: Up to 8.5 GHz / 17 Gbps
  • Increased insertion depth
  • Dual stage hot pluggable
  • Integral ground/power plane
  • Shielded option available
  • Power and RF ends options
  • Contacts: Up to 208 I/Os
  • Stack height: 10.00 mm - 16.00 mm
Series
V
  • QFS
  • QFS-DP
  • QFS-EM
  • QFS-PC
  • QFS-RA
  • QFSS
  • QFSS-DP
  • QFSS-DP-PC
  • QFSS-PC
  • QMS
  • QMS-DP
  • QMS-EM
  • QMS-PC
  • QMS-RA
  • QMSS
  • QMSS-DP
  • QMSS-DP-PC
  • QMSS-PC
Q2™

SEARAY™SEARAY™ High-Density Open Pin Field Arrays

These high-speed, high-density open pin field arrays allow maximum grounding and routing flexibility.

Features
  • Maximum routing and grounding flexibility
  • Lower insertion/extraction forces vs. typical array products
  • Performance up to 18 GHz/pair
  • Up to 500 I/Os in open pin field design
  • 1.27 mm (.050") pitch and space saving 0.80 mm pitch
  • Rugged Edge Rate® contact system
  • Can be "zippered" during mating/unmating
  • Solder charge terminations for ease of processing
  • Meets Extended Life Product™ (E.L.P.™) standards
  • 7 - 17 mm stack heights
  • Vertical, right-angle, press-fit
  • Elevated systems to 40 mm
  • 85 ohm systems
  • VITA 47, VITA 57, Pismo 2 certified
  • IPC J-STD-001F, requirements for soldered electrical and electronic assemblies – meets class 3 acceptability criteria for high-performance/harsh environment electronic products (SEAM/SEAF series only)
  • IPC-A-610F, acceptability of electronic assemblies – meets class 3 acceptability criteria for high-performance/harsh environment electronic products (SEAM/SEAF series only)
Series
V
  • JSO
  • SEAF
  • SEAFP
  • SEAFP-RA
  • SEAF-RA
  • SEAM
  • SEAMI
  • SEAMP
  • SEAM-RA
  • SEAR
  • UBPS
  • UBPT
SEARAY™

1.00 mm Pitch High-Speed Edge Card1.00 mm Pitch High-Speed Edge Card

1.00 mm pitch high-speed edge card sockets with rugged Edge Rate® contacts and misalignment mitigation.

Features
  • Performance up to 14 GHz / 28 Gbps
  • Rugged Edge Rate® contacts decrease crosstalk and increase cycle life
  • 20 – 140 total pins
  • Accepts .062" (1.60 mm) thick cards
  • Optional weld tab and alignment pin
Series
V
  • HSEC1-DV
1.00 mm Pitch High-Speed Edge Card

We often take for granted the dual 12-megapixel camera collecting dust on the back of our smartphones or the fact that almost any building we enter has a sign reading “Smile, you’re on camera!”.  Cameras have gone from a mysterious “stealer of souls” to a technology we can’t seem...
Samtec will be introducing several new products at DesignCon 2018. All of these products are designed to increase data rates, increase system density, and shrink product footprints, so designers can meet their system signal integrity needs. NovaRay™ High Bandwidth, High Density A...
Wow. What a fun year for Samtec.com and the entire team behind it! In 2017, we streamlined your online sampling experience, brought you a way to view detailed information about any of our trillions of part numbers, built an entirely new on-site search, upgraded to Azure CDN and A...
DesignCon 2018, which is a big deal for Samtec, is a few weeks away. Our high-speed technologies for Silicon-to-Silicon optimization will be on full display and our product experts will show new products that are just released, or will be released in 2018.  Our application engine...
Earth’s population continues to grow. Some reports suggest upwards of 10 billion people will inhabit the planet by 2050, requiring more than double today’s current food production capacity.  How will everybody be fed?  Is there more land? Is there more fresh water?  These are que...
View Full Site