Micro pitch edge card sockets in a variety of centerlines and orientations, including 0.50 mm, 0.635 mm, 0.80 mm, 1.00 mm, 1.27 mm, and 2.00 mm, vertical, right-angle, and edge mount, as well as surface mount and through-hole

FEATURES

  • Performance to 56 Gbps NRZ
  • Solutions for .062" (1.60 mm), and .093" (2.36 mm) thick cards
  • Choice of pitch: 0.50 mm, 0.635 mm, 0.80 mm, 1.00 mm, 1.27 mm, 2.00 mm
  • Vertical, right-angle, edge mount
  • Available in surface mount and through-hole

VIDEOS

Samtec Advanced Interconnect Design Tech Center

MEC5 - High Speed Edge Card

MEC5 Processing Recommendations

Products

MEC8-DV

0.80 mm Mini Edge Card Connector, Vertical

Features
  • 0.80 mm (.0315") pitch
  • Accepts .062" (1.60 mm) thick cards
  • Double row design up to 140 pins
  • Optional alignment pin
0.80 mm Mini Edge Card Connector, Vertical

MEC8-VP

0.80 mm Mini Edge Card Connector, Vertical Press-Fit

Features
  • Press-fit tails on staggered pattern
  • 0.80 mm (.0315") pitch
  • Accepts .062" (1.60 mm) thick cards
  • Double row design up to 80 pins
0.80 mm Mini Edge Card Connector, Vertical Press-Fit

MEC8-RA

0.80 mm Mini Edge Card Connector, Right-Angle

Features
  • 0.80 mm (.0315") pitch
  • Accepts .062" (1.60 mm) thick cards
  • Double row design up to 100 pins
  • Optional tape and reel packaging
0.80 mm Mini Edge Card Connector, Right-Angle

MEC8-EM

0.80 mm Mini Edge Card Connector, Edge Mount

Features
  • 0.80 mm (.0315") pitch
  • Accepts .062" (1.60 mm) thick cards
  • Double row design up to 140 pins
0.80 mm Mini Edge Card Connector, Edge Mount

MEC6-DV

0.635 mm Mini Edge Card Connector, Vertical

Features
  • 0.635 mm (.025") pitch
  • Accepts .062" (1.60 mm) thick cards
  • Double row design up to 140 pins
  • Standard alignment pins
0.635 mm Mini Edge Card Connector, Vertical

MEC6-RA

0.635 mm Mini Edge Card Connector, Right-Angle

Features
  • 0.635 mm (.025") pitch
  • Accepts .062" (1.60 mm) thick cards
  • Double row design up to 100 pins
  • Standard alignment pins
0.635 mm Mini Edge Card Connector, Right-Angle

MEC1

1.00 mm Mini Edge Card Socket, Vertical

Features
  • 1.00 mm (.0394") pitch
  • Accepts .062" (1.60 mm) thick cards
  • Double row design up to 140 pins polarized
  • Optional alignment pin
1.00 mm Mini Edge Card Socket, Vertical

MEC1-RA

1.00 mm Mini Edge Card Socket, Right-Angle

Features
  • 1.00 mm (.0394") pitch
  • Accepts .062" (1.60 mm) thick cards
  • Double row design up to 140 pins polarized
1.00 mm Mini Edge Card Socket, Right-Angle

MEC1-EM

1.00 mm Mini Edge Card Socket, Edge Mount

Features
  • 1.00 mm (.0394") pitch
  • Accepts .062" (1.60 mm) thick cards
  • Double row design up to 140 pins polarized
1.00 mm Mini Edge Card Socket, Edge Mount

MECF-DV

.050" Mini Edge Card Connector, Vertical

Features
  • .050" (1.27 mm) pitch
  • Accepts .062" (1.60 mm) and .093" (2.36 mm) thick cards
  • Double row design up to 100 pins polarized
  • Rugged weld tab option
  • Samtec 28+ Gbps Solution
.050" Mini Edge Card Connector, Vertical

MEC2-DV

2.00 mm Mini Edge Card Connector, Vertical

Features
  • 2.00 mm (.0787") pitch
  • Accepts .062" (1.60 mm) and .093" (2.36 mm) thick cards
  • Double row design up to 100 pins polarized
  • Performance to 14 Gbps
  • Rugged weld tab option
2.00 mm Mini Edge Card Connector, Vertical

MEC5-DV

0.50 mm Mini Edge Card Connector, Vertical

Features
  • MEC5 Processing Recommendations Video
  • 0.50 mm (.0197") pitch
  • Accepts .062" (1.60 mm) thick cards
  • Double row design up to 160 pins
  • 56 Gbps PAM4 performance
  • Optional board lock and weld tab
0.50 mm Mini Edge Card Connector, Vertical

MEC5-RA

0.50 mm Mini Edge Card Connector, Right-Angle

Features
0.50 mm Mini Edge Card Connector, Right-Angle

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […] The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....
Nvidia had its annual GTC gathering of AI developers, fans, media, and gamers recently. The newly announced Nvidia Blackwell platform is scheduled for release in late 2024/early 2025. Blackwell will […] The post From AI to SI: Samtec Participates on Two Upcoming Webinars appeared...
There are several Advantages of Being a Samtec Co-Op, but at the heart of the Samtec Co-Op program, the main goal is to foster, nurture, and provide engaging, hands on […] The post An Interview with Business Co-Op’s at Samtec appeared first on The Samtec Blog....
OFC, the Optical Fiber Communications Conference, is all about optical networking and communications. Samtec was front and center showcasing 224 Gbps PAM4 solutions, next-generation transceivers for optical and copper, CXL-over-optics, […] The post Cutting Edge Copper and Optical...