Q Strip® High Speed Ground Plane Connectors, Mezzanine

Q Strip® High Speed Ground Plane Connectors, Mezzanine

Samtec Q Strip® connectors are designed for high speed board-to-board applications where signal integrity is essential.


FAMILY OVERVIEW

Q Strip Video

The Q Strip® connectors have surface mount signal contacts as well as a surface mount ground plane between the two rows of signals for improved electrical performance. Mated sets of the Q Strip® connectors are available in 8 different stack heights from 5 mm (.197") to 30 mm (1.180"). Options include guide posts for blind mate scenarios as well as alignment pins and locking clips for proper connector placement before reflow.

Q Strip® Product Explorer

Q Strip explorer

FEATURES

  • Performance: Up to 14.0 GHz /28 Gbps
  • Integral ground/power plane
  • Connector to connector retention options
  • Vertical, perpendicular, and coplanar applications
  • Contacts: Up to 180 I/Os
  • Stack height: 5 mm - 25 mm

DOWNLOADS & RESOURCES

Literature

Micro Backplane Design Guid

Q Strip® eBrochure

Get
High-Speed Board-to-Board Application Guide

High-Speed Board-to-Board Application Guide

Get
Broadcast Video Solutions Guide

Broadcast Video Solutions Guide

Get

VIDEOS

Q Series® High Speed Interconnects

Samtec Advanced Interconnect Design Tech Center

Products

QSE

0.80 mm Q Strip® High-Speed Ground Plane Socket Strip

Features
  • 0.80 mm (.0315") pitch
  • Up to 200 positions
  • 5 mm - 30 mm stack heights
  • Extended Life Product™ (E.L.P.™)
  • Samtec 28+ Gbps Solution
0.80 mm Q Strip® High-Speed Ground Plane Socket Strip

QSH

0.50 mm Q Strip® High-Speed Ground Plane Socket Strip

Features
  • 0.50 mm (.0197") pitch
  • Up to 300 positions
  • 5 mm - 30 mm stack heights
  • 25 Gbps performance
  • Extended Life Product™ (E.L.P.™)
0.50 mm Q Strip® High-Speed Ground Plane Socket Strip

QSS

0.635 mm Q Strip® High-Speed Ground Plane Socket Strip

Features
  • 0.635 mm (.025") pitch
  • Up to 9.5 GHz / 19 Gbps
  • Up to 250 positions
  • 5 mm - 16 mm stack heights
  • Extended Life Product™ (E.L.P.™)
0.635 mm Q Strip® High-Speed Ground Plane Socket Strip

QTE

Q Strip® High-Speed Ground Plane Header, 0.80mm Pitch

Features
  • 0.80 mm (.0315") pitch
  • Up to 200 positions
  • 5 mm - 30 mm stack heights
  • Extended Life Product™ (E.L.P.™)
  • Samtec 28+ Gbps Solution
Q Strip® High-Speed Ground Plane Header, 0.80mm Pitch

QTH

0.50 mm Q Strip® High-Speed Ground Plane Terminal Strip

Features
  • 0.50 mm (.0197") pitch
  • Up to 300 positions
  • 5 mm - 30 mm stack heights
  • 25 Gbps performance
  • Extended Life Product™ (E.L.P.™)
0.50 mm Q Strip® High-Speed Ground Plane Terminal Strip

QTS

0.635 mm Q Strip® High-Speed Ground Plane Terminal Strip

Features
  • 0.635 mm (.025") pitch
  • Up to 9.5 GHz / 19 Gbps
  • Up to 250 positions
  • 5 mm - 16 mm stack heights
  • Extended Life Product™ (E.L.P.™)
0.635 mm Q Strip® High-Speed Ground Plane Terminal Strip

QSS-RA

0.635 mm Q Strip® High-Speed Ground Plane Socket Strip, Right-Angle

Features
  • 0.635 mm (.025") pitch
  • Guide post option
  • Up to 200 positions
  • Up to 4.5 GHz / 9 Gbps
0.635 mm Q Strip® High-Speed Ground Plane Socket Strip, Right-Angle

QTS-RA

0.635 mm Q Strip® High-Speed Ground Plane Terminal Strip, Right-Angle

Features
  • 0.635 mm (.025") pitch
  • Guide post option
0.635 mm Q Strip® High-Speed Ground Plane Terminal Strip, Right-Angle

QSE-EM

0.80 mm Q Strip® High-Speed Ground Plane Socket Strip, Edge Mount

Features
  • 0.80 mm (.0315") pitch
  • Up to 160 positions
0.80 mm Q Strip® High-Speed Ground Plane Socket Strip, Edge Mount

QTH-RA

0.50 mm Q Strip® High-Speed Ground Plane Terminal Strip, Right-Angle

Features
  • 0.50 mm (.0197") pitch
  • Up to 180 positions
  • Guide post option
0.50 mm Q Strip® High-Speed Ground Plane Terminal Strip, Right-Angle

QSH-RA

0.50 mm Q Strip® High-Speed Ground Plane Socket Strip, Right-Angle

Features
  • 0.50 mm (.0197") pitch
  • Up to 180 positions
  • Guide post option
0.50 mm Q Strip® High-Speed Ground Plane Socket Strip, Right-Angle

GPSK

SureWare™ Right-Angle Guide Post Socket

Features
SureWare™ Right-Angle Guide Post Socket

GPPK

SureWare™ Guide Post, Mates with GPSK

Features
SureWare™ Guide Post, Mates with GPSK

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.

More High Speed Mezzanine Connectors

Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […] The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....
Nvidia had its annual GTC gathering of AI developers, fans, media, and gamers recently. The newly announced Nvidia Blackwell platform is scheduled for release in late 2024/early 2025. Blackwell will […] The post From AI to SI: Samtec Participates on Two Upcoming Webinars appeared...
There are several Advantages of Being a Samtec Co-Op, but at the heart of the Samtec Co-Op program, the main goal is to foster, nurture, and provide engaging, hands on […] The post An Interview with Business Co-Op’s at Samtec appeared first on The Samtec Blog....
OFC, the Optical Fiber Communications Conference, is all about optical networking and communications. Samtec was front and center showcasing 224 Gbps PAM4 solutions, next-generation transceivers for optical and copper, CXL-over-optics, […] The post Cutting Edge Copper and Optical...