PCI Express®

High-speed edge card sockets support one, four, eight and sixteen PCI Express® links and mate with PCI Express® cable assemblies.


PCI Express® Edge CardPCI Express®

High-speed edge card sockets designed for mating with PCI Express® jumpers and extenders.

Features
  • PCI Express® compatible system
  • Supports 1, 4, 8 and 16 PCI Express® links
  • Vertical or right-angle PCB mount and card edge mount
  • 1.00 mm (.0394") pitch
  • Alignment pins
  • 7 GHz / pin (14 Gbps / pin)
  • Accepts 1.60 mm (.062") card
  • Polarized
Series
V
  • PCIE
  • PCIEC
  • PCIE-LP
  • PCRF
Help Me Choose?
PCI Express® Edge Card

We often take for granted the dual 12-megapixel camera collecting dust on the back of our smartphones or the fact that almost any building we enter has a sign reading “Smile, you’re on camera!”.  Cameras have gone from a mysterious “stealer of souls” to a technology we can’t seem...
Samtec will be introducing several new products at DesignCon 2018. All of these products are designed to increase data rates, increase system density, and shrink product footprints, so designers can meet their system signal integrity needs. NovaRay™ High Bandwidth, High Density A...
Wow. What a fun year for Samtec.com and the entire team behind it! In 2017, we streamlined your online sampling experience, brought you a way to view detailed information about any of our trillions of part numbers, built an entirely new on-site search, upgraded to Azure CDN and A...
DesignCon 2018, which is a big deal for Samtec, is a few weeks away. Our high-speed technologies for Silicon-to-Silicon optimization will be on full display and our product experts will show new products that are just released, or will be released in 2018.  Our application engine...
Earth’s population continues to grow. Some reports suggest upwards of 10 billion people will inhabit the planet by 2050, requiring more than double today’s current food production capacity.  How will everybody be fed?  Is there more land? Is there more fresh water?  These are que...
View Full Site