Edge Card Connector Systems

High-speed edge card interconnects on choice of 0.50 mm, 0.635 mm, 0.80 mm, 1.00 mm, 1.27 mm or 2.00 mm pitch and a variety of orientations.

High-Speed Card Systems

High-Speed Card Systems

High-speed edge card sockets in vertical, right-angle, and edge mount designs with choice of 0.50 mm, 0.635 mm, 0.80 mm, 1.00 mm, 1.27 mm and 2.00 mm pitch.


High-Speed (0.80 mm) Pitch Edge CardHigh-Speed (0.80 mm) Pitch Edge Card

High-speed edge card sockets with rugged Edge Rate® contacts.

Features
  • Performance: Up to 18.5 GHz / 37 Gbps
  • Rugged Edge Rate® contacts
  • Card slot: 1.60 mm (.062")
  • Single-ended and differential pairs
  • Vertical, right-angle, edge mount
  • Optional board locks and cable latching features
  • Optional weld tab for mechanical strength
  • RU8 system for elevated board stacking
Series
V
  • HSC8
  • HSEC8-DP
  • HSEC8-DV
  • HSEC8-EM
  • HSEC8-PV
  • HSEC8-RA
  • RU8
High-Speed (0.80 mm) Pitch Edge Card

Micro Edge Card SystemsMicro Edge Card Systems

Micro pitch edge card sockets in a variety of centerlines and orientations.

Features
  • Performance: Up to 14.5 GHz / 29 Gbps
  • Solutions for .062" (1.60 mm), and .093" (2.36 mm) thick cards
  • Choice of pitch: 0.50 mm, 0.635 mm, 0.80 mm, 1.00 mm, 1.27 mm, 2.00 mm
  • Vertical, right-angle, edge mount
  • Available in surface mount and through-hole
Series
V
  • MEC1
  • MEC1-EM
  • MEC1-RA
  • MEC2-DV
  • MEC5-DV
  • MEC5-RA
  • MEC6-DV
  • MEC6-RA
  • MEC8-DV
  • MEC8-EM
  • MEC8-RA
  • MEC8-VP
  • MECF-DV
Micro Edge Card Systems

Micro TCA ConnectorsMicro TCA Connectors

Micro TCA edge card connector supports hot plugging and high-speed serial connections.

Features
  • Performance: Up to 12.0 GHz/24 Gbps
  • Compliant to µTCA™ standard architecture
  • Form/fit/function compatibility with Molex
  • Press-fit tails
  • Supports hot plugging and high-speed serial connections
  • Contacts: Up to 170 I/Os
  • Card slot: 1.60 mm (.063”)
Series
V
  • MTCA
Micro TCA Connectors

Mini Edge Card Guide SystemMini Edge Card System

Mini edge card sockets with optional card guides.

Features
  • Available with or without card guides
  • Various plating options
  • Contacts: Up to 50 I/Os
  • Card slot: .8mm (.0315”), 1.60 mm (.062”)
Series
V
  • MB1
Mini Edge Card Guide System

PCI Express® Edge CardPCI Express® Edge Card

High-speed edge card sockets designed for mating with PCI Express® jumpers and extenders.

Features
  • PCI Express® compatible system
  • Supports 1, 4, 8 and 16 PCI Express® links
  • Vertical or right-angle PCB mount and card edge mount
  • 1.00 mm (.0394") pitch
  • Alignment pins
  • 7 GHz / pin (14 Gbps / pin)
  • Accepts 1.60 mm (.062") card
  • Polarized
Series
V
  • PCIE
  • PCIEC
  • PCIE-LP
  • PCRF
PCI Express® Edge Card

Serial ATA Link Card SocketSerial ATA Link Card Socket

High-speed micro plane socket accommodates variable mating card thickness.

Features
  • Tremendous board stacking, routing flexibility
  • Mount in pairs onsame side or opposite side for easy routing
  • SATALink™ compatible
  • Variable mating card thickness
  • Low profile
  • Large deflection BeCu contact
Series
V
  • SAL1
Serial ATA Link Card Socket

SFP, SFP+ SystemsSFP, SFP+ Systems

Transceiver interface sockets and cages, single or ganged.

Features
  • Mates with SFP, SFP+, XFP, or ZENPAK transceivers
  • Connectors and cage available
  • 20, 30, or 70 I/Os
  • 2x10 position for SFP, SFP+ transceivers
  • 2X10, 2X15, 2X35 for XENPAK and XFP transceivers
  • Press-fit or through-hole solder leads on cages
  • Available individually or as a kit (SFPK Series)
Series
V
  • MECT
  • SFPC
  • SFPK
SFP, SFP+ Systems

1.00 mm Pitch High-Speed Edge Card1.00 mm Pitch High-Speed Edge Card

1.00 mm pitch high-speed edge card sockets with rugged Edge Rate® contacts and misalignment mitigation.

Features
  • Performance up to 14 GHz / 28 Gbps
  • Rugged Edge Rate® contacts decrease crosstalk and increase cycle life
  • 20 – 140 total pins
  • Accepts .062" (1.60 mm) thick cards
  • Optional weld tab and alignment pin
Series
V
  • HSEC1-DV
1.00 mm Pitch High-Speed Edge Card

MSA Transceivers

MSA Transceivers

Edge card socket and cage interface in 2x10, 2x15 or 2x35 positions for mating with SFP, SFP+, XFP and XENPAK transceivers.


SFP, SFP+ SystemsSFP, SFP+ Systems

Transceiver interface sockets and cages, single or ganged.

Features
  • Mates with SFP, SFP+, XFP, or ZENPAK transceivers
  • Connectors and cage available
  • 20, 30, or 70 I/Os
  • 2x10 position for SFP, SFP+ transceivers
  • 2X10, 2X15, 2X35 for XENPAK and XFP transceivers
  • Press-fit or through-hole solder leads on cages
  • Available individually or as a kit (SFPK Series)
Series
V
  • MECT
  • SFPC
  • SFPK
SFP, SFP+ Systems

PCI Express®

PCI Express®

High-speed edge card sockets support one, four, eight and sixteen PCI Express® links and mate with PCI Express® cable assemblies.


PCI Express® Edge CardPCI Express®

High-speed edge card sockets designed for mating with PCI Express® jumpers and extenders.

Features
  • PCI Express® compatible system
  • Supports 1, 4, 8 and 16 PCI Express® links
  • Vertical or right-angle PCB mount and card edge mount
  • 1.00 mm (.0394") pitch
  • Alignment pins
  • 7 GHz / pin (14 Gbps / pin)
  • Accepts 1.60 mm (.062") card
  • Polarized
Series
V
  • PCIE
  • PCIEC
  • PCIE-LP
  • PCRF
PCI Express® Edge Card

We often take for granted the dual 12-megapixel camera collecting dust on the back of our smartphones or the fact that almost any building we enter has a sign reading “Smile, you’re on camera!”.  Cameras have gone from a mysterious “stealer of souls” to a technology we can’t seem...
Samtec will be introducing several new products at DesignCon 2018. All of these products are designed to increase data rates, increase system density, and shrink product footprints, so designers can meet their system signal integrity needs. NovaRay™ High Bandwidth, High Density A...
Wow. What a fun year for Samtec.com and the entire team behind it! In 2017, we streamlined your online sampling experience, brought you a way to view detailed information about any of our trillions of part numbers, built an entirely new on-site search, upgraded to Azure CDN and A...
DesignCon 2018, which is a big deal for Samtec, is a few weeks away. Our high-speed technologies for Silicon-to-Silicon optimization will be on full display and our product experts will show new products that are just released, or will be released in 2018.  Our application engine...
Earth’s population continues to grow. Some reports suggest upwards of 10 billion people will inhabit the planet by 2050, requiring more than double today’s current food production capacity.  How will everybody be fed?  Is there more land? Is there more fresh water?  These are que...
View Full Site