High-Speed Board-to-Board Connectors

High speed connectors, mezzanine systems with integral ground planes, high-density arrays, backplane interconnects, rugged signal integrity optimized Edge Rate® systems and high-speed performance to 56 Gbps NRZ/112 Gbps PAM4.

x

High Speed Mezzanine Connectors

High Speed Mezzanine Connectors

Build your mated connector set using Samtec's High-Speed Board-to-Board Solutionator®. Board-to-board high speed mezzanine connectors, strips, and systems to 28+ Gbps performance featuring integral ground planes, rugged signal integrity optimized Edge Rate® contacts, slim body and low profile stack heights.


Q Strip®Q Strip® High Speed Ground Plane Connectors, Mezzanine

Featuring an integral ground plane, Samtec Q Strip® high speed ground plane connectors are designed for high-speed board-to-board applications where signal integrity is essential.

Features
  • Performance: Up to 14.0 GHz /28 Gbps
  • Integral ground/power plane
  • Connector to connector retention options
  • Vertical, perpendicular, and coplanar applications
  • Contacts: Up to 180 I/Os
  • Stack height: 5 mm - 25 mm
Products
V
  • QSE
  • QSH
  • QSS
  • QTE
  • QTH
  • QTS
  • QSS-RA
  • QTS-RA
  • QSE-EM
  • QTH-RA
  • QSH-RA
  • GPSK
  • GPPK
Q Strip®

Q Pairs®Q Pairs® Differential Pair Mezzanine Connectors

Samtec Q Pairs® differential pair mezzanine connectors are designed for high-speed board-to-board applications where signal integrity is essential.

Features
  • Performance: Up to 10.5 GHz / 21 Gbps
  • Optimized for 100 ohm systems
  • Integral ground/power plane
  • Stack height: 5.00-25.00 mm
  • Contacts: Up to 100 pairs
Products
V
  • QSH-DP
  • QTH-DP
  • QSS-DP
  • QTS-DP
  • QSE-DP
  • QTE-DP
  • QSH-DP-RA
  • QTH-DP-RA
Q Pairs®

Q Rate®Q Rate® Slim, Rugged High-Speed Mezzanine Connectors

Samtec Q Rate® rugged high speed connectors have a slim footprint, integral power/ground plane, and Edge Rate® contacts for superior SI performance.

Features
  • Performance to 28 Gbps
  • Rugged Edge Rate® contacts
  • Integral ground/power plane
  • Up to 156 positions
  • Slim footprint (less than 5.00 mm wide)
Products
V
  • QRF8
  • QRM8
  • QRF8-DP
  • QRF8-RA
  • QRM8-DP
  • QRM8-RA
Q Rate®

Q2™Q2™ Rugged, Shielded, High-Speed Mezzanine Connectors

These rugged, shielded, high-speed mezzanine connectors feature a ground plane and high-wipe contacts.

Features
  • Performance to 25 Gbps NRZ
  • Increased insertion depth
  • Dual stage hot pluggable
  • Integral ground/power plane
  • Shielded option available
  • Power combo option
  • Contacts: Up to 208 I/Os
  • Stack height: 10.00 mm - 16.00 mm
Products
V
  • QFS
  • QMS
  • QFS-DP
  • QMS-DP
  • QFS-RA
  • QMS-RA
  • QFS-EM
  • QMS-EM
  • QFS-PC
  • QMS-PC
  • QFSS
  • QMSS
  • QFSS-DP
  • QMSS-DP
  • QFSS-PC
  • QMSS-PC
  • QFSS-DP-PC
  • QMSS-DP-PC
  • GPSK
  • GPPK
Q2™

Edge Rate®Edge Rate® High-Speed Rugged High-Cycle Connectors

Edge Rate® rugged high cycle connectors feature contact systems optimized for signal integrity performance.

Features
  • Edge Rate® contacts optimized for signal integrity performance
  • 1.5 mm contact wipe
  • Robust when "zippered" during unmating
  • Up to 56 Gbps PAM4 performance
  • 0.50 mm, 0.635 mm or 0.80 mm pitch systems
  • Stack heights from 5 mm to 18 mm
  • Extremely slim 2.5 mm body width on 0.635 mm pitch system
  • 0.50 mm pitch system for up to 40% PCB space savings vs 0.80 mm pitch system
Products
V
  • ERM8
  • ERF8
  • ERM8-RA
  • ERF8-RA
  • ERM8-EM
  • ERF8-EM
  • ERM8-S
  • ERF8-S
  • ERM5
  • ERF5
  • ERF5-RA
  • ERF6
  • ERM6
  • GPSK
  • GPPK
Edge Rate®

Razor Beam™Razor Beam™ Fine Pitch Self Mating Connectors

High-speed, high-density Razor Beam™ fine pitch self mating connectors reduce inventory costs and are available in a variety of pitches and lead styles for increased flexibility.

Features
  • 0.50 mm, 0.635 mm or 0.80 mm pitch systems
  • Razor Beam™ contacts for high-speed and fine-pitch systems
  • Mating and unmating forces approximately 4-6x greater than typical micro pitch connectors
  • Shielded option for EMI protection
  • Self-mating connectors reduce inventory costs and can be interchanged for varying stack heights
  • 10 stack height options from 5 mm to 12 mm
  • Up to 100 contacts
  • Parallel, perpendicular and coplanar systems
  • Audible click when mated
  • Lubricated option available
Products
V
  • LSHM
  • LSHM-S
  • LSS
  • LSEM
  • JSO
  • GPSK
  • GPPK
Razor Beam™

Rugged High Speed Connectors

Rugged High Speed Connectors

Build your mated connector set using Samtec’s High-Speed Board-to-Board Solutionator®. Rugged high speed connectors with rugged Edge Rate® contacts, increased insertion depths, and rugged designs for contact protection during mating and unmating.


Q2™Q2™ Rugged/High-Speed Interconnects

These rugged, high-speed connectors feature a ground plane and high-wipe contacts.

Features
  • Performance to 25 Gbps NRZ
  • Increased insertion depth
  • Dual stage hot pluggable
  • Integral ground/power plane
  • Shielded option available
  • Power combo option
  • Contacts: Up to 208 I/Os
  • Stack height: 10.00 mm - 16.00 mm
Products
V
  • QFS
  • QMS
  • QFS-DP
  • QMS-DP
  • QFS-RA
  • QMS-RA
  • QFS-EM
  • QMS-EM
  • QFS-PC
  • QMS-PC
  • QFSS
  • QMSS
  • QFSS-DP
  • QMSS-DP
  • QFSS-PC
  • QMSS-PC
  • QFSS-DP-PC
  • QMSS-DP-PC
  • GPSK
  • GPPK
Help Me Choose?
Q2™

Edge Rate®Edge Rate® Connector Strips

Rugged Edge Rate® contact systems optimized for signal integrity performance.

Features
  • Edge Rate® contacts optimized for signal integrity performance
  • 1.5 mm contact wipe
  • Robust when "zippered" during unmating
  • Up to 56 Gbps PAM4 performance
  • 0.50 mm, 0.635 mm or 0.80 mm pitch systems
  • Stack heights from 5 mm to 18 mm
  • Extremely slim 2.5 mm body width on 0.635 mm pitch system
  • 0.50 mm pitch system for up to 40% PCB space savings vs 0.80 mm pitch system
Products
V
  • ERM8
  • ERF8
  • ERM8-RA
  • ERF8-RA
  • ERM8-EM
  • ERF8-EM
  • ERM8-S
  • ERF8-S
  • ERM5
  • ERF5
  • ERF5-RA
  • ERF6
  • ERM6
  • GPSK
  • GPPK
Help Me Choose?
Edge Rate®

Q Rate®Q Rate® Slim, Rugged High-Speed Interconnects

Samtec Q Rate® connectors have a slim footprint, integral power/ground plane, and Edge Rate® contacts for superior SI performance.

Features
  • Performance to 28 Gbps
  • Rugged Edge Rate® contacts
  • Integral ground/power plane
  • Up to 156 positions
  • Slim footprint (less than 5.00 mm wide)
Products
V
  • QRF8
  • QRM8
  • QRF8-DP
  • QRF8-RA
  • QRM8-DP
  • QRM8-RA
Help Me Choose?
Q Rate®

Razor Beam™Razor Beam™

High-speed, high-density Razor Beam™ self-mating systems reduce inventory costs and are available in a variety of pitches and lead styles for increased flexibility.

Features
  • 0.50 mm, 0.635 mm or 0.80 mm pitch systems
  • Razor Beam™ contacts for high-speed and fine-pitch systems
  • Mating and unmating forces approximately 4-6x greater than typical micro pitch connectors
  • Shielded option for EMI protection
  • Self-mating connectors reduce inventory costs and can be interchanged for varying stack heights
  • 10 stack height options from 5 mm to 12 mm
  • Up to 100 contacts
  • Parallel, perpendicular and coplanar systems
  • Audible click when mated
  • Lubricated option available
Products
V
  • LSHM
  • LSHM-S
  • LSS
  • LSEM
  • JSO
  • GPSK
  • GPPK
Help Me Choose?
Razor Beam™

Floating Contact SystemHigh Speed Floating Connectors

These high speed floating connectors provide 0.50 mm of float in the X and Y directions to minimize mating alignment errors.

Features
  • Provides 0.50 mm (.0197") float in X and Y directions
  • Ideal for multiple connectors on a board
  • Up to 60 floating contacts
  • Choice of body height and right-angle design
Products
V
  • FT5
  • FS5
Floating Contact System

High Density Connectors and Arrays

High Density Connectors and Arrays

Build your mated connector set using Samtec’s High-Speed Board-to-Board Solutionator®. These high-density array connectors feature a variety of pitches, stack heights, and configurations for maximum routing, grounding, and design flexibility.


NovaRay®NovaRay® 112 Gbps PAM4 Array, Extreme Density Arrays

NovaRay® combines extreme density and performance for this 112 Gbps PAM4 array per channel in 40% less space than traditional arrays.

Features
  • 112 Gbps PAM4 per channel
  • 4.0 Tbps aggregate data rate - 9 IEEE 400G channels
  • PCIe® 6.0/CXL® 3.1 capable
  • Innovative, fully shielded differential pair design enables extremely low crosstalk (beyond 40 GHz) and tight impedance control
  • Two points of contact ensure a more reliable connection
  • 92 Ω solution addresses both 85 Ω and 100 Ω applications
  • Analog Over Array™ capable
Products
V
  • NVAM
  • NVAF
  • GPSO
  • NVAC
  • NVAM-CT
  • NVBF
  • NVBM-RA
NovaRay®

AcceleRate® HP High-Performance ArraysAcceleRate® HP High-Performance Arrays

AcceleRate® HP 0.635 mm pitch arrays feature 112 Gbps PAM4 extreme performance and a flexible open-pin-field design. View the full line of AcceleRate® products.

Features
  • 0.635 mm pitch open-pin-field array
  • 56 Gbps NRZ/112 Gbps PAM4 performance
  • Cost optimized solution
  • Low-profile 5 mm and up to 10 mm stack heights
  • Up to 400 total pins available; roadmap to 1,000+ pins
  • Data rate compatible with PCIe® 6.0/CXL® 3.1 and 100 GbE
  • Analog Over Array™ capable
  • View the full line of AcceleRate® products
Products
V
  • APM6
  • APF6
  • APF6-RA
  • GPSO
  • GPSK
  • GPPK
AcceleRate® HP High-Performance Arrays

AcceleRate® HDAcceleRate® HD Ultra-Dense, Slim Body Arrays

These 0.635 mm pitch high-density, open-pin-field arrays feature up to 400 high-speed Edge Rate® contacts in a slim, low-profile design. View the full line of AcceleRate® products.

Features
  • Incredibly dense with up to 400 total I/Os
  • Low profile 5 mm to 16 mm stack heights
  • Slim 5 mm width
  • 4-row design; 10 - 60 and 100 positions per row (40 - 400 total positions)
  • Edge Rate® contact system optimized for signal integrity performance
  • Supports 64 Gbps PAM4 (32 Gbps NRZ) applications
  • PCIe® 6.0/CXL® 3.1 capable
  • Additional stack heights in development
  • View the full line of AcceleRate® products
Products
V
  • ADM6
  • ADF6
  • GPSO
AcceleRate® HD

AcceleRate® mPAcceleRate® mP High-Density, High-Speed Power/Signal Arrays

These 0.635 mm pitch power/signal arrays achieve 64 Gbps PAM4 speeds and feature rotated power blades for improved performance and simplified breakout region (BOR). View the full line of AcceleRate® products.

Features
  • Best in class density for power and signal
  • Power blades rotated 90º gives equal access to heat escape for uniform cooling, increased current capacity and reduced crowding
  • Supports 64 Gbps PAM4 (32 Gbps NRZ) applications
  • PCIe® 6.0/CXL® 3.1 capable
  • Open-pin-field for grounding and routing flexibility
  • High-density multi-row design
  • Low profile 5 mm stack height; up to 16 mm in development
  • 4 or 8 total power blades; up to 10 in development
  • 60 or 240 total signal positions; additional position counts in development
  • 0.635 mm signal pitch
  • Optional alignment pins and weld tabs for a secure connection to the board
  • Polarized guide posts for blind mating
  • View the full line of AcceleRate® products
Products
V
  • UDF6
  • UDM6
AcceleRate® mP

SEARAY™SEARAY™ High Density Open Pin Field Arrays

These high-speed, high-density open pin field arrays allow maximum grounding and routing flexibility.

Features
  • Maximum routing and grounding flexibility
  • Lower insertion/extraction forces vs. typical array products
  • 56 Gbps PAM4 performance
  • Up to 560 I/Os in open pin field design
  • 1.27 mm (.050") pitch
  • Rugged Edge Rate® contact system
  • Can be "zippered" during mating/unmating
  • Solder charge terminations for ease of processing
  • Meets Extended Life Product™ (E.L.P.™) standards
  • Analog Over Array™ capable
  • 7 - 18.5 mm stack heights
  • Vertical, right-angle, press-fit
  • Elevated systems to 40 mm
  • 85 ohm systems
  • Standards: VITA 47, VITA 57.1 FMC, VITA 57.4 FMC+, VITA 74 VNX, PISMO™ 2
  • IPC J-STD-001F, requirements for soldered electrical and electronic assemblies – meets class 3 acceptability criteria for high-performance/harsh environment electronic products (SEAM/SEAF series only)
  • IPC-A-610F, acceptability of electronic assemblies – meets class 3 acceptability criteria for high-performance/harsh environment electronic products (SEAM/SEAF series only)
Products
V
  • SEAF
  • SEAM
  • SEAF-RA
  • SEAM-RA
  • SEAMP
  • SEAFP
  • SEAFP-RA
  • SEAR
  • SEAMI
  • JSO
  • GPPK
  • GPSK
SEARAY™

SEARAY™ 0.80 mmSEARAY™ 0.80 mm Pitch Ultra High-Density Arrays

These ultra high-density, high-speed open pin field arrays feature a 0.80 mm pitch for up to 50% board space savings.

Features
  • 0.80 mm (.0315") pitch grid
  • 50% board space savings versus .050" (1.27 mm) pitch arrays
  • 28 Gbps NRZ/56 Gbps PAM4 performance
  • Rugged Edge Rate® contact system
  • Up to 500 I/Os
  • 7 mm and 10 mm stack heights
  • Solder charge terminations for ease of processing
  • Final Inch® certified for Break Out Region trace routing recommendations
  • Analog Over Array™ capable
Products
V
  • SEAM8
  • SEAF8
  • SEAF8-RA
  • JSO
  • GPSK
  • GPPK
SEARAY™ 0.80 mm

LP Array™LP Array™ Low Profile Open-Pin-Field High-Density Array

These low profile open-pin-field arrays feature as low as a 4 mm stack height and up to 400 total I/Os.

Features
  • 4 mm, 4.5 mm, 5 mm stack heights
  • Up to 400 I/Os
  • 4, 6 and 8 row designs
  • .050" (1.27 mm) pitch
  • Dual beam contact system
  • Solder crimp termination for ease of processing
  • 28 Gbps NRZ/56 Gbps PAM4 performance
  • Analog Over Array™ capable
Products
V
  • JSO
  • LPAF
  • LPAM
LP Array™

SUPERNOVA™ Low Profile One-Piece ArraysSUPERNOVA™ Low Profile One-Piece Compression Arrays

High-speed low profile one-piece compression arrays with body height as low as 1.27 mm and dual or single compression contacts.

Features
  • 1.27 mm standard body height
  • 1.00 mm pitch
  • Dual compression or single compression with solder balls
  • 100 – 300 total pins
  • Ideal for low cost board stacking, module-to-board and LGA interfaces
  • Minimizes thermal expansion issues
  • Analog Over Array™ capable
Products
V
  • GMI
SUPERNOVA™ Low Profile One-Piece Arrays

ExaMAX®Samtec ExaMAX® High-Speed Backplane System

ExaMAX® high-speed backplane interconnects deliver 64 Gbps PAM4 (32 Gbps NRZ) electrical performance.

Features
  • Enables 64 Gbps PAM4 (32 Gbps NRZ) electrical performance on 2.00 mm column pitch
  • PCIe® 6.0/CXL® 3.1 capable
  • Allows designers to optimize density or minimize board layer count
  • Two reliable points of contact, even when subjected to angled mating
  • Meets Telcordia GR-1217 CORE specification
  • Individual signal wafers with staggered differential pair design; 24 - 72 pairs (board connectors) and 16 - 96 pairs (cable assemblies)
  • One-piece embossed ground structure on each signal wafer to reduce crosstalk
  • Lowest mating force on the market: 0.36 N max per contact
  • Backplane cable assemblies improve signal integrity and increase signal path length at higher data rates
  • Samtec’s Eye Speed® ultra low skew twinax cable provides increased flexibility and routability
  • Stub free mating
  • Press-fit termination
  • Power and Guide Modules available
Products
V
  • EBTM
  • EBTM-RA
  • EBTF-RA
  • EBDM-RA
  • EBCM
  • EBCF
  • EGBM
  • EGBF
  • EPTT
  • EPTS
  • EBCL
  • EBCB
ExaMAX®

HD MezzHD Mezz Array

Elevated HD Mezz high-density open pin field arrays up to 35 mm stack heights.

Features
  • Application specific capability to stack heights from 20 mm to 35 mm
  • Open pin field design
  • Performance: Up to 9 GHz / 18 Gbps
  • Integrated guide posts to minimize contact damage when mating and unmating
  • Solder charge terminations for ease of processing
  • 2.00 mm x 1.20 mm pitch
  • Up to 299 I/Os
  • Intermateable with Molex HD Mezz Arrays
  • HD Mezz is a trademark of Molex Incorporated
Products
V
  • HDAF
  • HDAM
HD Mezz

Ultra Micro

Ultra Micro

Build your mated connector set using Samtec’s High-Speed Board-to-Board Solutionator®. Ultra fine pitch, ultra-low profile and ultra-slim body connectors with 28+ Gbps performance.


Micro Blade & BeamMicro Blade & Beam Ultra Fine Pitch Connectors

0.40 mm and 0.50 mm pitch Micro Blade & Beam ultra slim, ultra low profile connectors.

Features
  • Ultra fine pitch – 0.40 mm and 0.50 mm
  • Ultra low stack down to 2.00 mm
  • Slim body design for increased board space savings
Products
V
  • SS4
  • ST4
  • SS5
  • ST5
  • SLH
  • TLH
Micro Blade & Beam

Edge Rate®Edge Rate® Connector Strips

Rugged Edge Rate® contact systems optimized for signal integrity performance.

Features
  • Edge Rate® contacts optimized for signal integrity performance
  • 1.5 mm contact wipe
  • Robust when "zippered" during unmating
  • Up to 56 Gbps PAM4 performance
  • 0.50 mm, 0.635 mm or 0.80 mm pitch systems
  • Stack heights from 5 mm to 18 mm
  • Extremely slim 2.5 mm body width on 0.635 mm pitch system
  • 0.50 mm pitch system for up to 40% PCB space savings vs 0.80 mm pitch system
Products
V
  • ERM8
  • ERF8
  • ERM8-RA
  • ERF8-RA
  • ERM8-EM
  • ERF8-EM
  • ERM8-S
  • ERF8-S
  • ERM5
  • ERF5
  • ERF5-RA
  • ERM6
  • ERF6
  • GPSK
  • GPPK
Edge Rate®

Razor Beam™Razor Beam™

High-speed, high-density Razor Beam™ self-mating systems reduce inventory costs and are available in a variety of pitches and lead styles for increased flexibility.

Features
  • 0.50 mm, 0.635 mm or 0.80 mm pitch systems
  • Razor Beam™ contacts for high-speed and fine-pitch systems
  • Mating and unmating forces approximately 4-6x greater than typical micro pitch connectors
  • Shielded option for EMI protection
  • Self-mating connectors reduce inventory costs and can be interchanged for varying stack heights
  • 10 stack height options from 5 mm to 12 mm
  • Up to 100 contacts
  • Parallel, perpendicular and coplanar systems
  • Audible click when mated
  • Lubricated option available
Products
V
  • LSHM
  • LSHM-S
  • LSS
  • LSEM
  • JSO
  • GPSK
  • GPPK
Razor Beam™

SEARAY™ 0.80 mmSEARAY™ 0.80 mm Pitch Ultra High-Density Arrays

These ultra high-density, high-speed open pin field arrays feature a 0.80 mm pitch for up to 50% board space savings.

Features
  • 0.80 mm (.0315") pitch grid
  • 50% board space savings versus .050" (1.27 mm) pitch arrays
  • 28 Gbps NRZ/56 Gbps PAM4 performance
  • Rugged Edge Rate® contact system
  • Up to 500 I/Os
  • 7 mm and 10 mm stack heights
  • Solder charge terminations for ease of processing
  • Samtec 28+ Gbps Solution
  • Final Inch® certified for Break Out Region trace routing recommendations
  • Analog Over Array™ capable
Products
V
  • SEAM8
  • SEAF8
  • SEAF8-RA
  • JSO
  • GPSK
  • GPPK
SEARAY™ 0.80 mm

LP Array™LP Array™ Low Profile Open-Pin-Field Arrays

Low profile open-pin-field arrays down to 4 mm stack height and up to 400 total I/Os.

Features
  • 4 mm, 4.5 mm, 5 mm stack heights
  • Up to 400 I/Os
  • 4, 6 and 8 row designs
  • .050" (1.27 mm) pitch
  • Dual beam contact system
  • Solder crimp termination for ease of processing
  • 28 Gbps NRZ/56 Gbps PAM4 performance
  • Analog Over Array™ capable
Products
V
  • JSO
  • LPAF
  • LPAM
LP Array™

Compression Interposers

Compression Interposers

High-speed interposers up to 56 Gbps NRZ featuring an ultra-low profile with high-density single or dual compression contacts and extreme design flexibility.


SUPERNOVA™ Low Profile Compression InterposersSUPERNOVA™ Low Profile Compression Interposers

High-speed, low profile one-piece interposers with a 1.27 mm body height and dual compression contacts.

Features
  • 1.27 mm standard body height
  • 1.00 mm pitch
  • Dual compression contacts
  • 100 – 300 total pins
  • Ideal for low cost board stacking, module-to-board and LGA interfaces
  • Minimizes thermal expansion issues
  • Analog Over Array™ capable
Products
V
  • GMI
SUPERNOVA™ Low Profile Compression Interposers

High-Isolation

High-Isolation

Cost saving, high-performance RF solutions for board-to-board and cable-to-board applications.


Board-to-Board RF ConnectorsBoard-to-Board RF Connectors

Samtec offers RF Board-to-board connectors with stack height options from 4.22 mm (.166”) to 10 mm (.394”). Solutions include high-density multi-port blocks, SMPM/SMP with axial and radial float for blind-mate or misalignment applications, and high-isolation low-cost systems.

Features
  • Space-saving designs: high-density, low-profile
  • Ganged, multi-port SMPM blocks to 65 GHz
  • Miniature push-on connectors with bullet adaptors
  • Ganged, micro-miniature jacks/plugs with 5 mm (.1969”) pitch
  • IsoRate® high-isolation systems at half the cost of traditional machined RF connectors
Products
V
  • GPPC
  • GPPB
  • PRFIA
  • SMPM-ST-TH
  • SMP-TH
  • SMP-TH2
  • SMP-B
  • IJ5
  • IP5
  • GRF1-J
  • GRF1-P
  • GRF7-J
  • GRF7-P
Board-to-Board RF Connectors

Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […] The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....
Nvidia had its annual GTC gathering of AI developers, fans, media, and gamers recently. The newly announced Nvidia Blackwell platform is scheduled for release in late 2024/early 2025. Blackwell will […] The post From AI to SI: Samtec Participates on Two Upcoming Webinars appeared...
There are several Advantages of Being a Samtec Co-Op, but at the heart of the Samtec Co-Op program, the main goal is to foster, nurture, and provide engaging, hands on […] The post An Interview with Business Co-Op’s at Samtec appeared first on The Samtec Blog....
OFC, the Optical Fiber Communications Conference, is all about optical networking and communications. Samtec was front and center showcasing 224 Gbps PAM4 solutions, next-generation transceivers for optical and copper, CXL-over-optics, […] The post Cutting Edge Copper and Optical...