28+ Gbps Solutions

Full line of interconnects designed to support serial speeds of 28 Gbps or more.


28+ Gbps SolutionsHigh-speed interconnects that support 28+ Gbps requirements

Samtec has developed a full line of connector products that are designed to support serial speeds of 28 Gbps or more.

Features
  • 0.40 mm, 0.50 mm, 0.80 mm, 0.635 mm, 1.00 mm, .050" or 2.00 mm pitch
  • Pin counts from 10 to 500
  • Stack heights from 1 mm to 30 mm
  • Vertical and horizontal orientations
Series
V
  • ERF5
  • ERF8
  • ERM5
  • ERM8
  • HSEC8-DV
  • HSEC8-DV
  • HSEC8-PV
  • HSEC8-PV
  • LPAF
  • LPAM
  • LSEM
  • MEC2-DV
  • MECF-DV
  • QFS
  • QMS
  • QRF8
  • QRF8-DP
  • QRF8-RA
  • QRM8
  • QRM8-DP
  • QRM8-RA
  • QSE
  • QSH
  • QTE
  • QTH
  • SEAF
  • SEAF8
  • SEAM
  • SEAM8
  • SEAMI
  • SEM
  • SS4
  • SS5
  • ST4
  • ST5
  • TEM
  • TPAF
  • TPAR
  • ZA1
  • ZA8
Help Me Choose?
28+ Gbps Solutions

We often take for granted the dual 12-megapixel camera collecting dust on the back of our smartphones or the fact that almost any building we enter has a sign reading “Smile, you’re on camera!”.  Cameras have gone from a mysterious “stealer of souls” to a technology we can’t seem...
Samtec will be introducing several new products at DesignCon 2018. All of these products are designed to increase data rates, increase system density, and shrink product footprints, so designers can meet their system signal integrity needs. NovaRay™ High Bandwidth, High Density A...
Wow. What a fun year for Samtec.com and the entire team behind it! In 2017, we streamlined your online sampling experience, brought you a way to view detailed information about any of our trillions of part numbers, built an entirely new on-site search, upgraded to Azure CDN and A...
DesignCon 2018, which is a big deal for Samtec, is a few weeks away. Our high-speed technologies for Silicon-to-Silicon optimization will be on full display and our product experts will show new products that are just released, or will be released in 2018.  Our application engine...
Earth’s population continues to grow. Some reports suggest upwards of 10 billion people will inhabit the planet by 2050, requiring more than double today’s current food production capacity.  How will everybody be fed?  Is there more land? Is there more fresh water?  These are que...
View Full Site