High-Isolation

Cost saving, high-performance RF solutions for board-to-board and cable-to-board applications.


IsoRate®IsoRate® RF Systems

IsoRate® is a high-isolation interconnect system that can offer substantial savings over traditional RF connectors at approximately half the cost.

Features
  • Half the cost of traditional RF at virtually the same performance
  • Edge Rate® contacts for high-isolation
  • 50 ohm board-to-board systems
  • 50 ohm full ganged system or ganged with industry standard end 2 options
  • Positive latching available
Series
V
  • IJ5
  • IJ5C
  • IJ5H
  • IP5
IsoRate®

Floating RF SystemsFloating RF Systems

Three piece "bullet" style systems offering misalignment compensation.

Features
  • Compensates for misalignment in X & Y directions
  • Frequency range (SMP): DC to 40 GHz
  • Frequency range (AFI): DC to 6 GHz
  • Bullet adaptors allow for flexible connections
Series
V
  • AFI-B
  • AFI-EM
  • AFI-MT
  • AFI-SM
  • SMP-B
  • SMP-EM
  • SMP-TH
Floating RF Systems

Ganged Micro ScaleGanged Micro Scale RF Systems

Samtec's ganged micro-miniature high-performance solutions are on a 5.00 mm pitch and available as board-to-board or cable-to-board systems.

Features
  • Performance up to 6 GHz
  • 50 ohm and 75 ohm solutions
  • Full ganged system or ganged with industry standard end 2 options
  • Micro-miniature, rugged contacts
  • Optional captive panel screws
  • Single or double-ended cable assemblies
  • Optional threaded inserts
Series
V
  • GRF1-C
  • GRF1H-C
  • GRF1-J
  • GRF1-P
  • GRF7-C
  • GRF7H-C
  • GRF7-J
  • GRF7-P
Ganged Micro Scale

We often take for granted the dual 12-megapixel camera collecting dust on the back of our smartphones or the fact that almost any building we enter has a sign reading “Smile, you’re on camera!”.  Cameras have gone from a mysterious “stealer of souls” to a technology we can’t seem...
Samtec will be introducing several new products at DesignCon 2018. All of these products are designed to increase data rates, increase system density, and shrink product footprints, so designers can meet their system signal integrity needs. NovaRay™ High Bandwidth, High Density A...
Wow. What a fun year for Samtec.com and the entire team behind it! In 2017, we streamlined your online sampling experience, brought you a way to view detailed information about any of our trillions of part numbers, built an entirely new on-site search, upgraded to Azure CDN and A...
DesignCon 2018, which is a big deal for Samtec, is a few weeks away. Our high-speed technologies for Silicon-to-Silicon optimization will be on full display and our product experts will show new products that are just released, or will be released in 2018.  Our application engine...
Earth’s population continues to grow. Some reports suggest upwards of 10 billion people will inhabit the planet by 2050, requiring more than double today’s current food production capacity.  How will everybody be fed?  Is there more land? Is there more fresh water?  These are que...
View Full Site