AcceleRate® HD Ultra-Dense, Slim Body Arrays

AcceleRate® HD Ultra-Dense, Slim Body Arrays

AcceleRate® HD ultra-dense, open-pin-field arrays are rated for 64 Gbps PAM4 (32 Gbps NRZ) on a 0.635 mm pitch.


FAMILY OVERVIEW

accelerate hd

AcceleRate® HD features high-speed Edge Rate® contacts designed for high-speed, high-cycle applications.

The surface of the contact is milled creating a smooth mating surface, which reduces wear on the contact increasing durability and cycle life. Also, lower insertion and withdrawal forces allow zippered unmating.

FEATURES

  • Incredibly dense with up to 400 total I/Os
  • Low profile 5 mm and up to 16 mm stack heights
  • Slim 5 mm width
  • 4-row design; 10 - 100 positions per row
  • Edge Rate® contact system optimized for signal integrity performance
  • Open-pin-field design for grounding and routing flexibility
  • Supports 64 Gbps PAM4 (32 Gbps NRZ) applications
  • PCIe® 6.0 capable
  • Right-angle and cable in development
  • SureWare™ ultra rugged guide post standoffs available (GPSO)
  • View the full line of AcceleRate® products
adx6 accelerate

DOWNLOADS & RESOURCES

Literature

AcceleRate® HD eBrochure

AcceleRate® HD eBrochure

Get
High-Speed Board-to-Board Application Guide

High-Speed Board-to-Board Application Guide

Get
Broadcast Video Solutions Guide

Broadcast Video Solutions Guide

Get
Product Overview Guide

Product Overview Guide

Get

VIDEOS

AcceleRate® HD - Samtec High-Density Mezzanine Solution to 56 Gbps PAM4

Products

ADM6

0.635 mm AcceleRate® HD High-Density 4-Row Terminal

Features
  • Incredibly dense with up to 400 total I/Os
  • Low profile 5 mm stack height and slim 5 mm width
  • 4-row design; 10 - 60 and 100 positions per row (40 - 400 total positions)
  • Edge Rate® contact system optimized for signal integrity performance
  • Supports 64 Gbps PAM4 (32 Gbps NRZ) applications
  • PCIe® 6.0/CXL® 3.1 capable
  • Additional stack heights in development
  • View the full line of AcceleRate® products
0.635 mm AcceleRate® HD High-Density 4-Row Terminal

ADF6

0.635 mm AcceleRate® HD High-Density 4-Row Socket

Features
  • Incredibly dense with up to 400 total I/Os
  • Low profile 5 mm stack height and slim 5 mm width
  • 4-row design; 10 - 60 and 100 positions per row (40 - 400 total positions)
  • Edge Rate® contact system optimized for signal integrity performance
  • Supports 64 Gbps PAM4 (32 Gbps NRZ) applications
  • PCIe® 6.0/CXL® 3.1 capable
  • Additional stack heights in development
  • View the full line of AcceleRate® products
0.635 mm AcceleRate® HD High-Density 4-Row Socket

GPSO

SureWare™ Guide Post Standoff

Features
  • Allows for 0.035" of initial misalignment; alignment starts before connectors engage
  • Assists with “blind mate” for ultra micro, fine pitch mezzanine connectors
  • 4 mm - 30 mm stack heights
  • MIL-DTL stainless steel
  • Pairs well with NVAM/NVAF, APM6/APF6, ADM6/ADF6 and UMPT/UMPS
SureWare™ Guide Post Standoff

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […] The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....
Nvidia had its annual GTC gathering of AI developers, fans, media, and gamers recently. The newly announced Nvidia Blackwell platform is scheduled for release in late 2024/early 2025. Blackwell will […] The post From AI to SI: Samtec Participates on Two Upcoming Webinars appeared...
There are several Advantages of Being a Samtec Co-Op, but at the heart of the Samtec Co-Op program, the main goal is to foster, nurture, and provide engaging, hands on […] The post An Interview with Business Co-Op’s at Samtec appeared first on The Samtec Blog....