Ultra Micro

Ultra-fine pitch, ultra-low profile and ultra-slim body interconnects with 28+ Gbps performance.


Razor Beam™ LPRazor Beam™ LP

Ultra slim, ultra low profile and ultra fine pitch interconnects.

Features
  • Ultra fine pitch – 0.40 mm and 0.50 mm
  • Ultra low stack down to 2.00 mm
  • Slim body design for increased board space savings
Series
V
  • SLH
  • SS4
  • SS5
  • ST4
  • ST5
  • TLH
Help Me Choose?
Razor Beam™ LP

Edge Rate®Edge Rate® Connector Strips

Rugged Edge Rate® contact systems optimized for signal integrity performance.

Features
  • Edge Rate® contacts optimized for signal integrity performance
  • Robust when "zippered" during unmating
  • 0.80 mm or 0.50 mm pitch systems
  • Stack heights from 7 mm to 16 mm
  • 0.50 mm pitch system for up to 40% PCB space savings
Series
V
  • ERF5
  • ERF5-RA
  • ERF6
  • ERF8
  • ERF8-EM
  • ERF8-RA
  • ERM5
  • ERM6
  • ERM8
  • ERM8-EM
  • ERM8-RA
Edge Rate®

Razor Beam™Razor Beam™

High-speed, high-density Razor Beam™ self-mating systems reduce inventory costs and are available in a variety of pitches and lead styles for increased flexibility.

Features
  • 10 stack height options from 5 mm to 12 mm
  • Audible click when mated
  • Mating and unmating forces approximately 4-6x greater than typical micro pitch connectors
  • Up to 100 contacts
Series
V
  • JSO
  • LSEM
  • LSHM
  • LSS
Razor Beam™

Z-Ray® Ultra-Low Profile ArraysZ-Ray® Ultra-Low Profile Arrays

Z-Ray® ultra-low profile, high-density one-piece arrays with compression contacts.

Features
  • 1 mm standard body height
  • Dual compression contacts
  • Single compression with solder ball
  • Performance up to 20 GHz / 40 Gbps
  • 0.80 mm or 1.00 mm pitch standard
  • Highly customizable system
Series
V
  • ZA1
  • ZA8
  • ZA8H
  • ZD
  • ZHSI
  • ZSO
Z-Ray® Ultra-Low Profile Arrays

SEARAY™ 0.80 mmSEARAY™ 0.80 mm Pitch Ultra High-Density Arrays

These ultra high-density, high-speed open pin field arrays feature a 0.80 mm pitch for up to 50% board space savings.

Features
  • 0.80 mm (.0315") pitch grid
  • 50% board space savings versus .050" (1.27 mm) pitch SEARAY™
  • Performance: Up to 17.5 GHz / 35 Gbps
  • Rugged Edge Rate® contact system
  • Up to 500 I/Os
  • 7 mm and 10 mm stack heights
  • Solder charge terminations for ease of processing
  • Samtec 28+ Gbps Solution
  • Final Inch® certified for Break Out Region trace routing recommendations (patent pending)
Series
V
  • JSO
  • SEAF8
  • SEAF8-RA
  • SEAM8
  • UBPS
  • UBPT
SEARAY™ 0.80 mm

LP Array™LP Array™ Low Profile Open-Pin-Field Arrays

Low profile open-pin-field arrays down to 4 mm stack height and up to 320 total I/Os.

Features
  • 4 mm, 4.5 mm, 5 mm stack heights
  • Up to 320 I/Os
  • 4, 6 and 8 row designs
  • .050" (1.27 mm) pitch
  • Dual beam contact system
  • Solder crimp termination for ease of processing
  • Performance up to 18.5 GHz / 37 Gbps
Series
V
  • JSO
  • LPAF
  • LPAM
LP Array™

Samtec receives daily requests from designers looking for customized solutions for application-specific interconnect needs. Samtec has turned the quick-turn prototype model from our Sudden Service® Advantage into a standard design methodology. Numerous customers were interested i...
We often take for granted the dual 12-megapixel camera collecting dust on the back of our smartphones or the fact that almost any building we enter has a sign reading “Smile, you’re on camera!”.  Cameras have gone from a mysterious “stealer of souls” to a technology we can’t seem...
Samtec will be introducing several new products at DesignCon 2018. All of these products are designed to increase data rates, increase system density, and shrink product footprints, so designers can meet their system signal integrity needs. NovaRay™ High Bandwidth, High Density A...
Wow. What a fun year for Samtec.com and the entire team behind it! In 2017, we streamlined your online sampling experience, brought you a way to view detailed information about any of our trillions of part numbers, built an entirely new on-site search, upgraded to Azure CDN and A...
DesignCon 2018, which is a big deal for Samtec, is a few weeks away. Our high-speed technologies for Silicon-to-Silicon optimization will be on full display and our product experts will show new products that are just released, or will be released in 2018.  Our application engine...
View Full Site