Compression / One-Piece

One-piece connectors for rugged, high-shock and vibration applications featuring robust designs, mechanical hold downs, screw downs, and low profile designs on 1.00 mm, 1.27 mm, 2.54 mm and .100" pitch.


Z-Ray® Ultra-Low Profile ArraysZ-Ray® Ultra-Low Profile Arrays

Z-Ray® ultra-low profile, high-density one-piece arrays with compression contacts.

Features
  • 1 mm standard body height
  • Dual compression contacts
  • Single compression with solder ball
  • Performance up to 20 GHz / 40 Gbps
  • 0.80 mm or 1.00 mm pitch standard
  • Highly customizable system
Series
V
  • ZA1
  • ZA8
  • ZA8H
  • ZD
  • ZHSI
  • ZSO
Z-Ray® Ultra-Low Profile Arrays

Low Profile One-Piece ArraysLow Profile One-Piece Compression Arrays

High-speed low profile one-piece compression arrays with body height as low as 1.27 mm and dual or single compression contacts.

Features
  • 1.27 mm and 2 mm standard body heights
  • 1.00 mm pitch
  • Dual compression or single compression with solder balls
  • 100 – 400 total pins
  • Ideal for low cost board stacking, module-to-board and LGA interfaces
  • Minimizes thermal expansion issues
Series
V
  • GMI
Low Profile One-Piece Arrays

Micro Pitch One-PieceMicro Pitch One-Piece

1.00 mm and .050" pitch one-piece interfaces for rugged and power applications.

Features
  • For high-shock, vibration, rugged applications
  • Elevated and low profiles from 3 mm to 10 mm
  • Optional screw mounts and alignment pins
  • Single and double row designs
Series
V
  • FSI
  • SEI
  • SIBF
Micro Pitch One-Piece

.100" (2.54 mm) Pitch One-Piece.100" (2.54 mm) Pitch One Piece

One-piece interconnects in vertical and right-angle designs with large contact deflection.

Features
  • Current Rating: 2.4 A per pin
  • Contacts: Up to 30 I/Os
  • Screw insert option for rugged environments
  • Alignment pins on either side of connector
  • Large contact deflection
  • Optional alignment pins
Series
V
  • OPP
  • PGP
  • SIB
  • SIR1
.100" (2.54 mm) Pitch One-Piece

We often take for granted the dual 12-megapixel camera collecting dust on the back of our smartphones or the fact that almost any building we enter has a sign reading “Smile, you’re on camera!”.  Cameras have gone from a mysterious “stealer of souls” to a technology we can’t seem...
Samtec will be introducing several new products at DesignCon 2018. All of these products are designed to increase data rates, increase system density, and shrink product footprints, so designers can meet their system signal integrity needs. NovaRay™ High Bandwidth, High Density A...
Wow. What a fun year for Samtec.com and the entire team behind it! In 2017, we streamlined your online sampling experience, brought you a way to view detailed information about any of our trillions of part numbers, built an entirely new on-site search, upgraded to Azure CDN and A...
DesignCon 2018, which is a big deal for Samtec, is a few weeks away. Our high-speed technologies for Silicon-to-Silicon optimization will be on full display and our product experts will show new products that are just released, or will be released in 2018.  Our application engine...
Earth’s population continues to grow. Some reports suggest upwards of 10 billion people will inhabit the planet by 2050, requiring more than double today’s current food production capacity.  How will everybody be fed?  Is there more land? Is there more fresh water?  These are que...
View Full Site