Micro Pitch Systems

Board stacking interconnects on 0.40 mm, 0.50 mm, 0.635 mm, 0.80 mm, and 1.00 mm pitch with stack heights from 2.3 mm to 8 mm, vertical and right-angle orientations.


Razor Beam™ LPRazor Beam™ LP

Ultra slim, ultra low profile and ultra fine pitch interconnects.

Features
  • Ultra fine pitch – 0.40 mm and 0.50 mm
  • Ultra low stack down to 2.00 mm
  • Slim body design for increased board space savings
Series
V
  • SLH
  • SS4
  • SS5
  • ST4
  • ST5
  • TLH
Help Me Choose?
Razor Beam™ LP

0.50 mm (.0197") Pitch Systems0.50 mm (.0197") Pitch Systems

Micro Blade & Beam systems in a variety of stack heights and orientations for flexible stacking.

Features
  • Basic blade & beam system
  • Low profile systems available
  • Available up to 300 I/Os
  • Several meet E.L.P.™ (Extended Life Product™) standards
  • Hermaphroditic connectors available
  • Various standard positions available up to 300
  • Vertical and right-angle styles available
Series
V
  • BSH
  • BSH-EM
  • BSH-RA
  • BTH
  • BTH-EM
  • BTH-RA
  • LSH
  • LSHM
  • LTH
Help Me Choose?
0.50 mm (.0197") Pitch Systems

0.635 mm (.025") Pitch Systems0.635 mm (.025") Pitch Systems

Basic Blade & Beam systems for flexible stacking.

Features
  • Basic blade & beam system
  • Low profile systems available
  • Available up to 300 I/Os
  • Several meet E.L.P.™ (Extended Life Product™) standards
  • Edge mount style available
Series
V
  • BSS
  • BTS
  • LSS
Help Me Choose?
0.635 mm (.025") Pitch Systems

0.80 mm (.0315") Pitch Systems0.80 mm (.0315") Pitch Systems

Flexible stacking interconnects available in a variety of contact systems, position counts, and low profile styles.

Features
  • Several contacts styles available
  • Low profile systems available
  • Available up to 300 I/Os
  • Hermaphroditic connectors available
  • Edge mount styles available
  • Several meet E.L.P.™ (Extended Life Product™) standards
Series
V
  • AW
  • BSE
  • BTE
  • CLE
  • ERF8
  • ERM8
  • FTE
  • LSEM
  • SEM
  • TEM
Help Me Choose?
0.80 mm (.0315") Pitch Systems

1.00 mm (.0394") Pitch Systems1.00 mm Pitch (.0394") Systems

Flexible stacking interconnects available in a variety of contact systems, position counts, and low profile styles.

Features
  • Various board stacking styles and options
  • Rugged options available
  • Up to 100 I/Os
  • Flexible stack height features
  • E.L.P.™ (Extended Life Product™) available
Series
V
  • BKS
  • BKT
  • CLM
  • FTM
  • FTMH
  • FTMH
  • MLE
  • MW
Help Me Choose?
1.00 mm (.0394") Pitch Systems

Floating Contact SystemFloating Contact System

High-speed floating contact system minimizes mating alignment errors.

Features
  • Provides 0.50 mm (.0197") float in X and Y directions
  • Ideal for multiple connector, board-to-board applications
  • Up to 60 floating contacts
  • Choice of body height and right-angle design
Series
V
  • FS5
  • FT5
Floating Contact System

Samtec receives daily requests from designers looking for customized solutions for application-specific interconnect needs. Samtec has turned the quick-turn prototype model from our Sudden Service® Advantage into a standard design methodology. Numerous customers were interested i...
We often take for granted the dual 12-megapixel camera collecting dust on the back of our smartphones or the fact that almost any building we enter has a sign reading “Smile, you’re on camera!”.  Cameras have gone from a mysterious “stealer of souls” to a technology we can’t seem...
Samtec will be introducing several new products at DesignCon 2018. All of these products are designed to increase data rates, increase system density, and shrink product footprints, so designers can meet their system signal integrity needs. NovaRay™ High Bandwidth, High Density A...
Wow. What a fun year for Samtec.com and the entire team behind it! In 2017, we streamlined your online sampling experience, brought you a way to view detailed information about any of our trillions of part numbers, built an entirely new on-site search, upgraded to Azure CDN and A...
DesignCon 2018, which is a big deal for Samtec, is a few weeks away. Our high-speed technologies for Silicon-to-Silicon optimization will be on full display and our product experts will show new products that are just released, or will be released in 2018.  Our application engine...
View Full Site