Micro Rugged Board-to-Board

Micro pitch interconnects with high-reliability Tiger Eye™ and rugged Edge Rate® contact systems for high mating cycles, high-shock and vibration applications; integral ground/power plane interconnects with increased contact wipe and insertion depth for rugged applications; self-mating interconnects with mating/unmating forces 4-6x greater than typical micro pitch connectors.


Edge Rate®Edge Rate® Connector Strips

Rugged Edge Rate® contact systems optimized for signal integrity performance.

Features
  • Edge Rate® contacts optimized for signal integrity performance
  • Robust when "zippered" during unmating
  • 0.80 mm or 0.50 mm pitch systems
  • Stack heights from 7 mm to 16 mm
  • 0.50 mm pitch system for up to 40% PCB space savings
Series
V
  • ERF5
  • ERF5-RA
  • ERF6
  • ERF8
  • ERF8-EM
  • ERF8-RA
  • ERM5
  • ERM6
  • ERM8
  • ERM8-EM
  • ERM8-RA
Help Me Choose?
Edge Rate®

Floating Contact SystemFloating Contact System

High-speed floating contact system minimizes mating alignment errors.

Features
  • Provides 0.50 mm (.0197") float in X and Y directions
  • Ideal for multiple connectors on a board
  • Up to 60 floating contacts
  • Choice of body height and right-angle design
Series
V
  • FS5
  • FT5
Floating Contact System

Razor Beam™Razor Beam™

High-speed, high-density Razor Beam™ self-mating systems reduce inventory costs and are available in a variety of pitches and lead styles for increased flexibility.

Features
  • 10 stack height options from 5 mm to 12 mm
  • Audible click when mated
  • Mating and unmating forces approximately 4-6x greater than typical micro pitch connectors
  • Up to 100 contacts
Series
V
  • JSO
  • LSEM
  • LSHM
  • LSS
Help Me Choose?
Razor Beam™

Q Rate®Q Rate® Slim, Rugged High-Speed Interconnects

Samtec Q Rate® connectors have a slim footprint, integral power/ground plane, and Edge Rate® contacts for superior SI performance.

Features
  • Performance: Up to 15 GHz / 30 Gbps
  • Rugged Edge Rate® contacts
  • Integral ground/power plane
  • Up to 156 positions
  • Slim footprint (less than 5.00 mm wide)
Series
V
  • QRF8
  • QRF8-DP
  • QRF8-RA
  • QRM8
  • QRM8-DP
  • QRM8-RA
Help Me Choose?
Q Rate®

Q2™ Rugged, High-Speed SystemsQ2™ Rugged, High-Speed Interconnects

These rugged, high-speed connectors feature a ground plane and high-wipe contacts.

Features
  • Performance: Up to 8.5 GHz / 17 Gbps
  • Increased insertion depth
  • Dual stage hot pluggable
  • Integral ground/power plane
  • Shielded option available
  • Power and RF ends options
  • Contacts: Up to 208 I/Os
  • Stack height: 10.00 mm - 16.00 mm
Series
V
  • QFS
  • QFS-DP
  • QFS-EM
  • QFS-PC
  • QFS-RA
  • QFSS
  • QFSS-DP
  • QFSS-DP-PC
  • QFSS-PC
  • QMS
  • QMS-DP
  • QMS-EM
  • QMS-PC
  • QMS-RA
  • QMSS
  • QMSS-DP
  • QMSS-DP-PC
  • QMSS-PC
Help Me Choose?
Q2™ Rugged, High-Speed Systems

Rugged Tiger Eye™ SystemsRugged Tiger Eye™ Systems

These rugged, high-reliability, high-cycle interconnects feature Samtec's Tiger Eye™ contact system.

Features
  • High-reliability Tiger Eye™ three-finger BeCu contact system
  • Optional locking and latching systems for higher withdrawal force
  • Extended Life Product™ testing available
  • Standard and cost-saving designs
Series
V
  • FOLC
  • FSH
  • MOLC
  • S2M
  • SEM
  • SEML
  • SEMS
  • SFC
  • SFM
  • SFMC
  • SFMH
  • SFML
  • SMM
  • T2M
  • TEM
  • TEMS
  • TFC
  • TFM
  • TFML
  • TMM
Rugged Tiger Eye™ Systems

We often take for granted the dual 12-megapixel camera collecting dust on the back of our smartphones or the fact that almost any building we enter has a sign reading “Smile, you’re on camera!”.  Cameras have gone from a mysterious “stealer of souls” to a technology we can’t seem...
Samtec will be introducing several new products at DesignCon 2018. All of these products are designed to increase data rates, increase system density, and shrink product footprints, so designers can meet their system signal integrity needs. NovaRay™ High Bandwidth, High Density A...
Wow. What a fun year for Samtec.com and the entire team behind it! In 2017, we streamlined your online sampling experience, brought you a way to view detailed information about any of our trillions of part numbers, built an entirely new on-site search, upgraded to Azure CDN and A...
DesignCon 2018, which is a big deal for Samtec, is a few weeks away. Our high-speed technologies for Silicon-to-Silicon optimization will be on full display and our product experts will show new products that are just released, or will be released in 2018.  Our application engine...
Earth’s population continues to grow. Some reports suggest upwards of 10 billion people will inhabit the planet by 2050, requiring more than double today’s current food production capacity.  How will everybody be fed?  Is there more land? Is there more fresh water?  These are que...
View Full Site