Power Systems

High-power interconnects up to 60 A, available in small form factors and elevated designs with power blades or individually shrouded power pins.


Power Mate® and Mini Mate® SystemsPower Mate® and Mini Mate® Systems

Board-to-board power socket and terminal strips with individually shrouded contacts.

Features
  • Power Mate® system with polarized guide posts
  • Mini Mate® system with reliable Tiger Buy™ contacts
  • Individually shrouded contacts
  • Elevated stack heights
Series
V
  • IPBS
  • IPBT
  • IPS1
  • IPT1
Power Mate® and Mini Mate® Systems

Flexible Power Stacking SystemsFlexible Power Stacking Systems

Standard and high-temp connector strips with Power Eye contacts for applications up to 15 A per pin.

Features
  • Three-finger BeCu power eye contact
  • Flexible stack heights and pin counts
  • Standard and high-temp systems
  • Rugged locking clip option
Series
V
  • FHP
  • FWJ
  • HFWJ
  • HPF
  • HPM
  • HPW
  • JW
Flexible Power Stacking Systems

PowerStrip™ High-Power SystemsPowerStrip™ High-Power Systems

High-power systems for performance up to 58.7 A per contact.

Features
  • Current Rating: 23 A - 58.7 A per power blade
  • Right-angle and vertical orientations
  • Power/Signal combos available
  • Cable assemblies available
  • "Hinged" for unique mating in any orientation from 0° to 90° and space confined applications
  • Optional locking clips or screw downs
  • Ideal for blind mating
  • Space saving
  • Up to 10 total power blades
Series
V
  • FMPS
  • FMPT
  • MPPT
  • MPS
  • MPT
  • PES
  • PET
  • UPPT
  • UPS
  • UPT
PowerStrip™ High-Power Systems

Ultra Micro PowerUltra Micro Power Connector Systems

Micro 2.00 mm pitch power blade interconnects designed for staging a combination power and signal/ground solution.

Features
  • Design flexibility as a power-only system or a two-piece system for power/signal applications
  • Use with Samtec’s high-speed connector systems for a power/signal solution
  • 5 mm to 20 mm stack heights
  • Up to 15 A per blade
  • 2 – 5 power blades on a 2.00 mm pitch
Series
V
  • UMPS
  • UMPT
Ultra Micro Power

EXTreme Ten60Power™EXTreme Ten60Power™

A 60 Amp modular high power and signal combo connector system for coplanar and right-angle board-to-board applications. Designed as a high-current and lower profile interconnect than existing connectors, EXTreme Ten60Power™ interconnects provide maximum current-to-length ratio packaged in a low 10 mm height housing that enhances airflow within the system.

Features
  • Performance up to 60 A per power blade
  • Rugged 10 mm low profile design (right-angle orientation)
  • 3 or 5 signal rows in the same form factor
  • Available with 0 to 40 signal pins
  • Up to 20 total DC power blades or 12 total AC power blades
  • AC-DC power combos and split power options available
  • Press-fit tails option for ease of board termination (ET60S only)
  • Modules can be configured to accommodate most any design
  • For coplanar or perpendicular applications
  • Hot plug option available
  • Dual sourced by Molex®
Series
V
  • ET60S
  • ET60T
EXTreme Ten60Power™

EXTreme LPHPower™EXTreme LPHPower™

High-power, low profile system.

Features
  • Performance up to 30 A per power blade
  • Extremely low 7.50 mm profile (right-angle)
  • Double stacked power blades for high-density
  • Socket mates with standard .062" (1.60 mm) PCB card
Series
V
  • LPHS
  • LPHT
EXTreme LPHPower™

Samtec receives daily requests from designers looking for customized solutions for application-specific interconnect needs. Samtec has turned the quick-turn prototype model from our Sudden Service® Advantage into a standard design methodology. Numerous customers were interested i...
We often take for granted the dual 12-megapixel camera collecting dust on the back of our smartphones or the fact that almost any building we enter has a sign reading “Smile, you’re on camera!”.  Cameras have gone from a mysterious “stealer of souls” to a technology we can’t seem...
Samtec will be introducing several new products at DesignCon 2018. All of these products are designed to increase data rates, increase system density, and shrink product footprints, so designers can meet their system signal integrity needs. NovaRay™ High Bandwidth, High Density A...
Wow. What a fun year for Samtec.com and the entire team behind it! In 2017, we streamlined your online sampling experience, brought you a way to view detailed information about any of our trillions of part numbers, built an entirely new on-site search, upgraded to Azure CDN and A...
DesignCon 2018, which is a big deal for Samtec, is a few weeks away. Our high-speed technologies for Silicon-to-Silicon optimization will be on full display and our product experts will show new products that are just released, or will be released in 2018.  Our application engine...
View Full Site