Power/Signal Systems

High power/signal combination board-to-board systems up to 60 A, in vertical and right-angle orientations with high-density power blades and small form factor designs.


Signal/Power Edge Rate® ComboSignal/Power Edge Rate® Combo Edge Card System

Combination signal and power edge card system with rugged Edge Rate® contacts and performance up to 60 A per power bank.

Features
  • Power blades rated up to 60 A per power bank
  • Rugged Edge Rate® contact system
  • Accepts 1.60mm (.062") thick cards
  • Available with 40, 60 and 80 signal pins
  • Choice of 2 or 4 power banks
  • Optional weld tab for mechanical strength
Series
V
  • HSEC8-PV
Signal/Power Edge Rate® Combo

Power / Q2™ Signal ComboPower / Q2™ Signal Combo

Q2™ power and signal combination interconnects with integral ground plane.

Features
  • Current Rating: 2.7A per power pin
  • High-speed Q2™ contacts with power end option
  • Vertical and right-angle orientations
  • Up to 8 power pins per end as an application specific option
  • Optional shielding
  • Stack Height: 10.00 mm and 11.00 mm
  • Contacts: Up to 156 signals, up to 4 power per end
Series
V
  • HPFC
  • HPMC
  • PCS2
  • PCT2
  • QFS
  • QMS
Power / Q2™ Signal Combo

PowerStrip™PowerStrip™

PowerStrip™/30 and PowerStrip™/40 combination signal and power systems.

Features
  • Performance up to 31.4 A per power blade
  • Up to 8 power blades and 80 signal pins
  • High-power dual blade contact system
  • Rugged screw down and locking clip options
Series
V
  • MPSC
  • MPTC
  • PESC
  • PETC
PowerStrip™

Ultra Micro PowerUltra Micro Power Connector Systems

Micro 2.00 mm pitch power blade interconnects designed for staging a combination power and signal/ground solution.

Features
  • Design flexibility as a power-only system or a two-piece system for power/signal applications
  • Use with Samtec’s high-speed connector systems for a power/signal solution
  • 5 mm to 20 mm stack heights
  • Up to 15 A per blade
  • 2 – 5 power blades on a 2.00 mm pitch
Series
V
  • UMPS
  • UMPT
Ultra Micro Power

EXTreme Ten60Power™EXTreme Ten60Power™

A 60 Amp modular high power and signal combo connector system for coplanar and right-angle board-to-board applications. Designed as a high-current and lower profile interconnect than existing connectors, EXTreme Ten60Power™ interconnects provide maximum current-to-length ratio packaged in a low 10 mm height housing that enhances airflow within the system.

Features
  • Performance up to 60 A per power blade
  • Rugged 10 mm low profile design (right-angle orientation)
  • 3 or 5 signal rows in the same form factor
  • Available with 0 to 40 signal pins
  • Up to 20 total DC power blades or 12 total AC power blades
  • AC-DC power combos and split power options available
  • Press-fit tails option for ease of board termination (ET60S only)
  • Modules can be configured to accommodate most any design
  • For coplanar or perpendicular applications
  • Hot plug option available
  • Dual sourced by Molex®
Series
V
  • ET60S
  • ET60T
EXTreme Ten60Power™

EXTreme LPHPower™EXTreme LPHPower™

High-power, low profile system.

Features
  • Performance up to 30 A per power blade
  • Extremely low 7.50 mm profile (right-angle)
  • Double stacked power blades for high-density
  • Socket mates with standard .062" (1.60 mm) PCB card
Series
V
  • LPHS
  • LPHT
EXTreme LPHPower™

We often take for granted the dual 12-megapixel camera collecting dust on the back of our smartphones or the fact that almost any building we enter has a sign reading “Smile, you’re on camera!”.  Cameras have gone from a mysterious “stealer of souls” to a technology we can’t seem...
Samtec will be introducing several new products at DesignCon 2018. All of these products are designed to increase data rates, increase system density, and shrink product footprints, so designers can meet their system signal integrity needs. NovaRay™ High Bandwidth, High Density A...
Wow. What a fun year for Samtec.com and the entire team behind it! In 2017, we streamlined your online sampling experience, brought you a way to view detailed information about any of our trillions of part numbers, built an entirely new on-site search, upgraded to Azure CDN and A...
DesignCon 2018, which is a big deal for Samtec, is a few weeks away. Our high-speed technologies for Silicon-to-Silicon optimization will be on full display and our product experts will show new products that are just released, or will be released in 2018.  Our application engine...
Earth’s population continues to grow. Some reports suggest upwards of 10 billion people will inhabit the planet by 2050, requiring more than double today’s current food production capacity.  How will everybody be fed?  Is there more land? Is there more fresh water?  These are que...
View Full Site