.100" Pitch Square Post Sockets and Terminals

.100" (2.54 mm) pitch sockets, headers, terminals and board stackers in low profile, elevated, and high-density designs to connect multiple boards together. Options include vertical and right-angle orientations; through-hole, surface mount, mixed technology, press-fit and pass-through terminations.


.100" (2.54 mm) Pitch Socket Strips.100" (2.54 mm) Pitch Square Post Socket Strips

Flexible stacking .025" (0.635 mm) square post sockets with contact and design flexibility.

Features
  • Choice of three contact systems
  • Vertical and right-angle/horizontal
  • Through-hole, surface mount and press fit terminations
  • Standard, low profile and elevated designs
  • Single, double and triple row designs on specific series
  • Bottom mount or pass-through styles
  • E.L.P.™ certified systems available
Series
V
  • BCS
  • BSW
  • CES
  • ESQ
  • ESW
  • HLE
  • PHF
  • SLW
  • SMH
  • SSM
  • SSQ
  • SSW
Help Me Choose?
.100" (2.54 mm) Pitch Socket Strips

.100" (2.54 mm) Pitch Terminal Strips.100" (2.54 mm) Pitch Square Post Terminal Strips

Flexible stacking .025" (0.635 mm) square post terminals with contact and design flexibility.

Features
  • Flexible terminal strips and board stackers
  • Shrouded, skyscraper and low profile
  • Through-hole, surface mount, mixed technology and press fit
  • Modify post or stacker height as standard
  • Vertical, perpendicular and coplanar mating
  • Wide variety of standard options and features including polarization, locking clips, alignment pins, etc.
Series
V
  • ALC
  • DW
  • EW
  • HMTSW
  • HTSS
  • HTSW
  • HW-SM
  • HW-TH
  • MTLW
  • MTSW
  • PHT
  • TLW
  • TSM
  • TSSH
  • TSW
  • ZSS
  • ZW
Help Me Choose?
.100" (2.54 mm) Pitch Terminal Strips

Samtec receives daily requests from designers looking for customized solutions for application-specific interconnect needs. Samtec has turned the quick-turn prototype model from our Sudden Service® Advantage into a standard design methodology. Numerous customers were interested i...
We often take for granted the dual 12-megapixel camera collecting dust on the back of our smartphones or the fact that almost any building we enter has a sign reading “Smile, you’re on camera!”.  Cameras have gone from a mysterious “stealer of souls” to a technology we can’t seem...
Samtec will be introducing several new products at DesignCon 2018. All of these products are designed to increase data rates, increase system density, and shrink product footprints, so designers can meet their system signal integrity needs. NovaRay™ High Bandwidth, High Density A...
Wow. What a fun year for Samtec.com and the entire team behind it! In 2017, we streamlined your online sampling experience, brought you a way to view detailed information about any of our trillions of part numbers, built an entirely new on-site search, upgraded to Azure CDN and A...
DesignCon 2018, which is a big deal for Samtec, is a few weeks away. Our high-speed technologies for Silicon-to-Silicon optimization will be on full display and our product experts will show new products that are just released, or will be released in 2018.  Our application engine...
View Full Site