Standard Board-To-Board

Board stacking interconnects for low profile, elevated, pass-through, and rugged applications on .100" (2.54 mm) and 2.00 mm pitch.

.100" Pitch Square Post Sockets and Terminals

.100" Pitch Square Post Sockets and Terminals

.100" (2.54 mm) pitch sockets, headers, terminals and board stackers in low profile, elevated, and high-density designs to connect multiple boards together. Options include vertical and right-angle orientations; through-hole, surface mount, mixed technology, press-fit and pass-through terminations.


.100" (2.54 mm) Pitch Socket Strips.100" (2.54 mm) Pitch Square Post Socket Strips

Flexible stacking .025" (0.635 mm) square post sockets with contact and design flexibility.

Features
  • Choice of three contact systems
  • Vertical and right-angle/horizontal
  • Through-hole, surface mount and press fit terminations
  • Standard, low profile and elevated designs
  • Single, double and triple row designs on specific series
  • Bottom mount or pass-through styles
  • E.L.P.™ certified systems available
Series
V
  • BCS
  • BSW
  • CES
  • ESQ
  • ESW
  • HLE
  • PHF
  • SLW
  • SMH
  • SSM
  • SSQ
  • SSW
.100" (2.54 mm) Pitch Socket Strips

.100" (2.54 mm) Pitch Terminal Strips.100" (2.54 mm) Pitch Square Post Terminal Strips

Flexible stacking .025" (0.635 mm) square post terminals with contact and design flexibility.

Features
  • Flexible terminal strips and board stackers
  • Shrouded, skyscraper and low profile
  • Through-hole, surface mount, mixed technology and press fit
  • Modify post or stacker height as standard
  • Vertical, perpendicular and coplanar mating
  • Wide variety of standard options and features including polarization, locking clips, alignment pins, etc.
Series
V
  • ALC
  • DW
  • EW
  • HMTSW
  • HTSS
  • HTSW
  • HW-SM
  • HW-TH
  • MTLW
  • MTSW
  • PHT
  • TLW
  • TSM
  • TSSH
  • TSW
  • ZSS
  • ZW
.100" (2.54 mm) Pitch Terminal Strips

2.00 mm Pitch Sockets and Terminals

2.00 mm Pitch Sockets and Terminals

2.00 mm pitch sockets, headers, terminals and board stackers in low profile, elevated and high-density designs to connect multiple boards together. Options include vertical and right-angle orientations; through-hole, surface mount, mixed technology, press-fit and pass-through terminations.


2.00 mm (.0787") Pitch Socket Strips2.00 mm (.0787") Pitch Socket Strips

Rugged socket strips with flexibility on three axes.

Features
  • Choice of four contact systems
  • Vertical and right-angle/horizontal
  • Through-hole, surface mount and press fit
  • Standard, low profile and elevated
  • One through six rows
  • Self-nesting PC/104-Plus™ Sockets
  • Pass-through and bottom entry contacts
Series
V
  • CLT
  • ESQT
  • LS2
  • MMS
  • PTF
  • PTHF
  • S2M
  • SMM
  • SQT
  • SQW
  • TLE
2.00 mm (.0787") Pitch Socket Strips

2.00 mm (.0787") Pitch Terminal Strips2.00 mm (.0787") Pitch Terminal Strips

Terminal strips with 0.50 mm (.020") square posts and flexibility on three axes.

Features
  • Flexible terminal strips and board stackers
  • Low profile, skyscraper, vertical, right-angle
  • Through-hole, surface mount, press fit
  • Modify post or stacker height as standard
  • One through six rows
  • FleXYZ™ design flexibility in three axes
  • Self-mating socket/terminal strips
Series
V
  • LS2
  • LTMM
  • MMT
  • MTMM
  • PTT
  • T2M
  • TMM
  • TMMH
  • TMMS
  • TSH
  • TW-SM
  • TW-TH
  • ZLTMM
2.00 mm (.0787") Pitch Terminal Strips

PC/104-Plus™ Square Post Systems

PC/104-Plus™ Square Post Systems

PC/104™ and PC/104-Plus™ elevated connectors with stack through, non stack through and self-nesting tails, in a choice of through-hole or press-fit terminations.


PC/104™ SystemsPC/104™ Systems

Elevated .100" (2.54 mm) pitch square post system.

Features
  • Stack-through and non-stack-through connectors
  • Self-nesting .025" (0.635 mm) SQ post tails
  • Rugged Tiger Buy™ contacts
  • Standard and low insertion force
  • Single, double and triple row up to 108 pins
Series
V
  • ESQ
PC/104™ Systems

PC/104-Plus™ SystemsPC/104-Plus™ Systems

Self-nesting 2.00 mm (.0787") pitch square post system.

Features
  • Stack-through and non-stack-through connectors
  • Choice of solder tails or press-fit tails
  • Self-nesting 0.50 mm (.0197") SQ post tails
  • Rugged Tiger Buy™ contacts
Series
V
  • ATS
  • ESQT
  • JSOM
  • PTHF
PC/104-Plus™ Systems

Screw Machine Strips

Screw Machine Strips

.100” (2.54 mm) pitch socket and terminal strips in low profile and elevated designs, with multi-finger BeCu contacts and precision machined shell for ultimate highreliability.


Precision Screw Machined StripsPrecision Screw Machined Strips

High-reliability socket and terminal strips, and board stackers on .100" (2.54 mm) pitch.

Features
  • Multi-finger BeCu contacts
  • Precision machined shells
  • Ultimate in high reliability
  • Low profile to elevated board spacings
  • Single and double row
  • Wide variety of socket tail and terminal designs
Series
V
  • BBL
  • BDL
  • BHS
  • ESD
  • ESS
  • HSS
  • HTS
  • SD
  • SDL
  • SL
  • SS
  • TD
  • TS
Precision Screw Machined Strips

Shunts and Jumpers

Shunts and Jumpers

.100" and 2.00 mm pitch shunts and jumpers in single or ganged designs with body color options.


Shunts and JumpersShunts and Jumpers

Shunts and jumpers for terminal strips.

Features
  • .100" and 2.00 mm pitch shunts and jumpers
  • Single and ganged systems
  • Micro shunt available
  • Choice of colors
Series
V
  • 2SN
  • BTMM
  • BTSW
  • JL
  • MNT
  • SNM
  • SNT
Shunts and Jumpers

We often take for granted the dual 12-megapixel camera collecting dust on the back of our smartphones or the fact that almost any building we enter has a sign reading “Smile, you’re on camera!”.  Cameras have gone from a mysterious “stealer of souls” to a technology we can’t seem...
Samtec will be introducing several new products at DesignCon 2018. All of these products are designed to increase data rates, increase system density, and shrink product footprints, so designers can meet their system signal integrity needs. NovaRay™ High Bandwidth, High Density A...
Wow. What a fun year for Samtec.com and the entire team behind it! In 2017, we streamlined your online sampling experience, brought you a way to view detailed information about any of our trillions of part numbers, built an entirely new on-site search, upgraded to Azure CDN and A...
DesignCon 2018, which is a big deal for Samtec, is a few weeks away. Our high-speed technologies for Silicon-to-Silicon optimization will be on full display and our product experts will show new products that are just released, or will be released in 2018.  Our application engine...
Earth’s population continues to grow. Some reports suggest upwards of 10 billion people will inhabit the planet by 2050, requiring more than double today’s current food production capacity.  How will everybody be fed?  Is there more land? Is there more fresh water?  These are que...
View Full Site