PC/104-Plus™ Square Post Systems

PC/104™ and PC/104-Plus™ elevated connectors with stack through, non stack through and self-nesting tails, in a choice of through-hole or press-fit terminations.


PC/104™ SystemsPC/104™ Systems

Elevated .100" (2.54 mm) pitch square post system.

Features
  • Stack-through and non-stack-through connectors
  • Self-nesting .025" (0.635 mm) SQ post tails
  • Rugged Tiger Buy™ contacts
  • Standard and low insertion force
  • Single, double and triple row up to 108 pins
Series
V
  • ESQ
PC/104™ Systems

PC/104-Plus™ SystemsPC/104-Plus™ Systems

Self-nesting 2.00 mm (.0787") pitch square post system.

Features
  • Stack-through and non-stack-through connectors
  • Choice of solder tails or press-fit tails
  • Self-nesting 0.50 mm (.0197") SQ post tails
  • Rugged Tiger Buy™ contacts
Series
V
  • ATS
  • ESQT
  • JSOM
  • PTHF
PC/104-Plus™ Systems

Samtec receives daily requests from designers looking for customized solutions for application-specific interconnect needs. Samtec has turned the quick-turn prototype model from our Sudden Service® Advantage into a standard design methodology. Numerous customers were interested i...
We often take for granted the dual 12-megapixel camera collecting dust on the back of our smartphones or the fact that almost any building we enter has a sign reading “Smile, you’re on camera!”.  Cameras have gone from a mysterious “stealer of souls” to a technology we can’t seem...
Samtec will be introducing several new products at DesignCon 2018. All of these products are designed to increase data rates, increase system density, and shrink product footprints, so designers can meet their system signal integrity needs. NovaRay™ High Bandwidth, High Density A...
Wow. What a fun year for Samtec.com and the entire team behind it! In 2017, we streamlined your online sampling experience, brought you a way to view detailed information about any of our trillions of part numbers, built an entirely new on-site search, upgraded to Azure CDN and A...
DesignCon 2018, which is a big deal for Samtec, is a few weeks away. Our high-speed technologies for Silicon-to-Silicon optimization will be on full display and our product experts will show new products that are just released, or will be released in 2018.  Our application engine...
View Full Site