SUPERNOVA™ Niedrigprofil-Kompressions-Interposer​​​​​​​

Einteilige Niedrigprofil-Hochgeschwindigkeitsinterposer mit einer Gehäusehöhe von 1.27 mm und Dual-Kompressionskontakten.

Eigenschaften

  • 1.27 mm Standard-Gehäusehöhe
  • 1.00-mm-Raster
  • Duale Kompressionskontakte
  • 100–300 Kontakte
  • Ideal für kostengünstige Board-Module, Modul-zu-Board und LGA-Schnittstellen
  • Minimiert Probleme infolge von thermischer Ausdehnung
  • Analog Over Array™-fähig

VIDEOS

Samtec Advanced Interconnect Design Technology Center

Produkte

GMI

1,00 mm SUPERNOVA™ Low Profile Kompressions-Interposer mit niedrigem Profil

Eigenschaften
  • Duale Kompressionskontakte
  • Bis zu 300 I/O
  • Niedriges Profil – 1.27 mm Standardhöhe
  • Analog Over Array™-fähig
1,00 mm SUPERNOVA™ Low Profile Kompressions-Interposer mit niedrigem Profil

VERTRIEB KONTAKTIEREN

Vorname
Nachname
E-Mail
Unternehmen
Branche
Geschätzter Jahresbedarf
Familie
Nachricht

Sie wollen kein Formular ausfüllen?
Direkt mit einem Produktexperten chatten.

.
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It's all around us, but I think it's important to remember that this intelligence is driven by human intelligence. It's the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […] The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....
Nvidia had its annual GTC gathering of AI developers, fans, media, and gamers recently. The newly announced Nvidia Blackwell platform is scheduled for release in late 2024/early 2025. Blackwell will […] The post From AI to SI: Samtec Participates on Two Upcoming Webinars appeared...
There are several Advantages of Being a Samtec Co-Op, but at the heart of the Samtec Co-Op program, the main goal is to foster, nurture, and provide engaging, hands on […] The post An Interview with Business Co-Op’s at Samtec appeared first on The Samtec Blog....