Hochfrequenz-Präzisions-RF-Bauteile bis 34 GHz

Eigenschaften

  • Leistung bis zu 34 GHz
  • Kabel-Steckverbinder auf 23 AWG-Volldielektrikum-Mikrowellenkabel mit geringem Verlust (RF23S)
  • Kantenmontage auf PCB-Level auf Anfrage

VIDEOS

Precision RF bis 110 GHz – Samtec

Produkte

RF23S

23 AWG  Mikrowellenkabelkonfektion mit festem Dielektrikum

Eigenschaften
  • VSWR: Siehe RF23S-Bericht
  • Impedanz: 50 Ω
  • Biegeradius: mind. 8,89 mm
  • Kapazität: 95,45 pF/Meter
  • Betriebstemperatur: -40 ºC bis +200 ºC
  • Frequenzbereich: max. 34 GHz (abhängig von Kabel und Stecker)
  • Steckverlust: Siehe RF23S-Graph
  • 23 AWG  verlustarmes Mikrowellenkabel mit festem Dielektrikum
  • Optionen für Ende 2 : 3.50 mm
23 AWG  Mikrowellenkabelkonfektion mit festem Dielektrikum

PRF35

3.50 mm Präzisions-Kabel-Steckverbinder

Eigenschaften
  • 3.50 mm Präzisions-RF-Kabel-Steckverbinder
  • Zeichnungen verfügbar
  • Kontaktieren Sie Samtecs RF Group für weitere Informationen.
3.50 mm Präzisions-Kabel-Steckverbinder
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
Emerging system requirements are driven by industry advancements in areas such as data centers, artificial intelligence, machine learning, and quantum computing, among others. Samtec 224 Gbps PAM4 interconnect systems are carefully […] The post New 224 G Interconnect Family In A ...
Many military and/or aerospace designs require production lot testing of components in order to determine if the parts are quality compliant. These full-lot tests can be time consuming and expensive. […] The post Sample-Size Lot Screen Testing Saves Time and Money appeared first ...
In the dynamic landscape of modern corporations, the essence of an organization often resides in the collective spirit of its people and culture. Companies like Samtec, that prioritize fostering a […] The post Harmonizing Culture, Service, and People at Samtec appeared first on T...
As we approach Thanksgiving this year, the shorter days and the holiday season inspire thoughts of family on a dark night. Although we do not celebrate Thanksgiving here in the […] The post Family at Thanksgiving appeared first on The Samtec Blog....
As we enter the season of gratitude and reflection, we extend a warm welcome to our valued customers around the globe. Just as Thanksgiving here in the States brings families […] The post Samtec's Interactive Demo Rooms Welcoming Global Innovators appeared first on The Samtec Blo...