NovaRay® 112 Gbps PAM4, Extreme Density Arrays

NovaRay® combines extreme density and performance for 112 Gbps PAM4 per channel in 40% less space than traditional arrays.

Family Overview

NovaRay® Family Overview

The innovative design of NovaRay® combines extreme density and extreme performance, which is critical as system sizes decrease and speeds increase. The fully shielded differential pair design and two reliable points of contact contribute to the industry leading 4.0 Tbps aggregate data rate.

NovaRay® Product Explorer

NovaRay® explorer

Features

 

NovaRay® Technical Data

Mechanical Overview & Roadmap

NovaRay® Mechanical Overview & Roadmap
 

Technical Data

NovaRay® Techdata
 
NovaRay® diff pair shield

Downloads & Resources

Literature

NovaRay® eBrochure

NovaRay® eBrochure

Download PDF
High-Speed Cable Interconnect Solutions Guide

High-Speed Cable Interconnect Solutions Guide

Download PDF
High-Speed Board-to-Board<br/>Solutions Guide

High-Speed Board-to-Board
Solutions Guide

Download PDF
Analog Over Array™ eBrochure

Analog Over Array™ eBrochure

Download PDF

Technical Documents

Products

NVAC

0.80 mm NovaRay® Extreme Density & Performance Socket Cable Assembly
Features
  • 112 Gbps PAM4 per channel

  • PCIe® 6.0/CXL® 3.1 capable

  • 40% smaller than conventional cable solutions

  • 34 AWG Eye Speed® twinax cable

  • 2, 3 or 4 rows

  • 1 or 2 banks with up to 16 pairs/bank

  • Rugged metal latching system

Series Image for 292-CM

NVAM-CT

0.80 mm NovaRay® Extreme Density & Performance Terminal for NVAC Series
Features
  • PCIe® 6.0/CXL® 3.1 capable

  • Mates with NovaRay® cable assembly (NVAC Series)

  • 40% smaller than conventional cable connectors

  • Rugged metal latching for mating with NovaRay® cable assembly

  • 2, 3 or 4 rows

  • 1 or 2 banks with up to 16 pairs/bank

  • 112 Gbps PAM4 per channel

Product Image for NVAM-CT

NVAM

0.80 mm NovaRay® Extreme Density & Performance Terminal
Features
  • 112 Gbps PAM4 per channel

  • PCIe® 6.0/CXL® 3.1 capable

  • 7, 9, 10 and 12 mm stack heights

  • 2, 3 or 4 rows

  • 1 or 2 banks with up to 16 pairs/bank

  • Two points of contact ensure a more reliable connection

  • Minimal variance in data rate as stack height increases

  • Analog Over Array™ capable

Series Image for 292-CM

NVAF

0.80 mm NovaRay® Extreme Density & Performance Socket
Features
  • 112 Gbps PAM4 per channel

  • PCIe® 6.0/CXL® 3.1 capable

  • 7, 9, 10 and 12 mm stack heights

  • 2, 3 or 4 rows

  • 1 or 2 banks with up to 16 pairs/bank

  • Two points of contact ensure a more reliable connection

  • Minimal variance in data rate as stack height increases

  • Analog Over Array™ capable

Series Image for 292-CM

GPSO

SureWare™ Guide Post Standoff
Features
  • Allows for 0.035" of initial misalignment; alignment starts before connectors engage

  • Assists with “blind mate” for ultra micro, fine pitch mezzanine connectors

  • 4 mm - 30 mm stack heights

  • MIL-DTL stainless steel

  • Pairs well with NVAM/NVAF, APM6/APF6, ADM6/ADF6 and UMPT/UMPS

Product Image for GPSO-

NVBF

IN DEVELOPMENT: 0.80 mm NovaRay® Micro Rugged Backplane Vertical Socket
Features
  • Ultra-high density with up to 128 differential pairs in a single connector

  • 56 Gbps NRZ/112 Gbps PAM4 performance per channel

  • Supports blind mate applications

  • Surface mount for better density and performance

  • Offset footprint for optimum signal integrity

  • Flyover® cable assembly in design

  • Optional guidance and keying

  • Standard weld tabs for a secure connection to the board

Product Image for ARM6-

NVBM-RA

IN DEVELOPMENT: 0.80 mm NovaRay® Micro Rugged Backplane Right-Angle Header
Features
  • Ultra-high density with up to 128 differential pairs in a single connector

  • 56 Gbps NRZ/112 Gbps PAM4 performance per channel

  • Supports blind mate applications

  • Surface mount for better density and performance

  • Offset footprint for optimum signal integrity

  • Optional guidance and keying

  • Standard weld tabs for a secure connection to the board

Product Image for ARM6-

Contact Sales

Don't want to fill out a form?

Chat with a product expert directly.

More Flyover® Next-Gen Systems