堅牢なEdge Rate®コンタクトを備え、不整合を低減する工夫が施された1.00 mmピッチのハイスピード エッジカード ソケット。

特徴

  • 最大14 GHz / 28 Gbpsのパフォーマンス
  • クロストークを減らし、寿命を延ばす堅牢なEdge Rate®コンタクト
  • 計20~140個のピン
  • 厚さ.062"(1.60 mm)のカードに対応
  • 溶接タブと位置決めピンのオプションあり

ビデオ

Samtec Advanced Interconnect Design Tech Center

製品

HSEC1-DV

1.00 mm Edge Rate®ハイスピードエッジカードコネクター、バーティカル

特徴
  • 厚さ.062"(1.60 mm)のカードに対応
  • 1.00 mmピッチ、最大140極
  • 機械的強度を高める溶接タブのオプションあり
1.00 mm Edge Rate®ハイスピードエッジカードコネクター、バーティカル

お問い合わせ 営業所

名(ファーストネーム)
姓(ラストネーム)
Eメール
会社
業界
推定年間使用量
製品群
メッセージ

フォームに記入したくありませんか?
製品エキスパートに直接ご相談ください

.
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […] The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....
Nvidia had its annual GTC gathering of AI developers, fans, media, and gamers recently. The newly announced Nvidia Blackwell platform is scheduled for release in late 2024/early 2025. Blackwell will […] The post From AI to SI: Samtec Participates on Two Upcoming Webinars appeared...
There are several Advantages of Being a Samtec Co-Op, but at the heart of the Samtec Co-Op program, the main goal is to foster, nurture, and provide engaging, hands on […] The post An Interview with Business Co-Op’s at Samtec appeared first on The Samtec Blog....
OFC, the Optical Fiber Communications Conference, is all about optical networking and communications. Samtec was front and center showcasing 224 Gbps PAM4 solutions, next-generation transceivers for optical and copper, CXL-over-optics, […] The post Cutting Edge Copper and Optical...