RF047-A

製品仕様
  お客様の製品に使用されるものを下記から選択してください

RF047-A

製品仕様

50Ω、.047" RFミリ波​​​​​​​ケーブル アッセンブリー

構成部品番号
.
.
特徴

  • インピーダンス:50Ω
  • 周波数範囲: DC to 110 GHz (1.00 mm)、DC~ 90 GHz (1.35 mm)、DC~65 GHz (1.85 mm、 SMPM)、DC~50 GHz (2.40 mm)、DC ~40 GHz (2.92 mm、 SMP)、DC~ 26.5 GHz (SMA)
  • 伝播速度:70%
  • 静電容量:95pF/メートル
  • 遅延時間:4.76ns/メートル
  • VSWR: 1.35:1 最大(2.92 mmおよび2.40 mm)、1.4:1 最大(1.00 mm〜90 GHz、1.35 mm、1.85 mmおよびSMPM)、1.5:1 最大(1.00 mm 90 GHz〜110 GHz)
仕様キット

安全なフォーム。スパムなし。

. .
.
.
. .
.
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […] The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....
Nvidia had its annual GTC gathering of AI developers, fans, media, and gamers recently. The newly announced Nvidia Blackwell platform is scheduled for release in late 2024/early 2025. Blackwell will […] The post From AI to SI: Samtec Participates on Two Upcoming Webinars appeared...
There are several Advantages of Being a Samtec Co-Op, but at the heart of the Samtec Co-Op program, the main goal is to foster, nurture, and provide engaging, hands on […] The post An Interview with Business Co-Op’s at Samtec appeared first on The Samtec Blog....
OFC, the Optical Fiber Communications Conference, is all about optical networking and communications. Samtec was front and center showcasing 224 Gbps PAM4 solutions, next-generation transceivers for optical and copper, CXL-over-optics, […] The post Cutting Edge Copper and Optical...