IsoRate®高絶縁性RFコネクター&ケーブルは、従来のRFコネクターと比べておよそ半分という大幅なコスト削減を実現します。

特徴

  • 従来のRFと比較して、実質的に同じパフォーマンスでコストを半分に節減
  • 高い絶縁性を提供するEdge Rate®コンタクト
  • 50Ωのボード・ツー・ボード システム
  • 50Ωの完全連動システムまたは業界標準エンド2オプションと連動
  • ポジティブラッチングも利用可能

ビデオ

Samtec Advanced Interconnect Design Tech Center

IsoRate® Cable Assembly - Isolated Edge Rate™ Contacts

製品

IJ5C

4.00 mm IsoRate® 50Ω高絶縁性RFケーブルアッセンブリー

特徴
  • インピーダンス:50Ω
  • 周波数帯:最大9.5GHz
  • 2種類のケーブルオプション: 1) Samtec 26AWG、高温マイクロコークス(CTB-2650F-01)および2)RG316(24AWG)
  • RG316(24AWG): 追加仕様書
  • Samtec 26AWG、高温マイクロコークス:追加仕様書
  • 挿入損失:(Samtec 26AWG): IJ5Cグラフ参照
  • 従来のRFと比較して50%のコストで90%のパフォーマンスを実現
  • 4.00 mm (.1575")ピッチ
  • 堅牢なポジティブ ラッチング
4.00 mm IsoRate® 50Ω高絶縁性RFケーブルアッセンブリー

IJ5H

4.00 mm IsoRate® 50Ω高絶縁性ハイブリッド連動RFケーブルアッセンブリー

特徴
  • 挿入損失:IJ5Hレポート参照
  • インピーダンス:50Ω
  • 曲げ半径:最小12.8mm
  • 静電容量:96pF/メートル
  • 動作温度:-50ºC〜+165ºC
  • 周波数帯:最大9.5GHz
  • 挿入損失:IJ5Hレポート参照
  • 24 AWG、RG 316ケーブル
  • 従来のRFと比較して50%のコストで90%のパフォーマンスを実現
  • 4.00 mm (.1575")ピッチ
4.00 mm IsoRate® 50Ω高絶縁性ハイブリッド連動RFケーブルアッセンブリー

IJ5

4.00 mm IsoRate® 50Ω高絶縁性RFジャック ストリップ

特徴
  • パフォーマンス:最大9.5 GHz / 19 Gbps
  • 従来のRFと比較して50%のコストで90%のパフォーマンスを実現
  • 4.00 mm (.1575")ピッチ
  • 列:1列
  • 極数:1、2、4、6、8、12、16
  • スタック高さ:10.00 mm
4.00 mm IsoRate® 50Ω高絶縁性RFジャック ストリップ

IP5

4.00 mm IsoRate® 50Ω高絶縁性RFプラグ ストリップ

特徴
  • パフォーマンス:最大9.5 GHz / 19 Gbps
  • 従来のRFと比較して50%のコストで90%のパフォーマンスを実現
  • 4.00 mm (.1575")ピッチ
  • 列:1列
  • 極数:1、2、4、6、8、12、16
  • スタック高さ:10.00 mm
4.00 mm IsoRate® 50Ω高絶縁性RFプラグ ストリップ

お問い合わせ 営業所

名(ファーストネーム)
姓(ラストネーム)
Eメール
会社
業界
推定年間使用量
製品群
メッセージ

フォームに記入したくありませんか?
製品エキスパートに直接ご相談ください

.
“The good news is, Samtec has more ways to stack two or more PC boards than anybody else in the connector industry,” I told a Designer when asked about our two-piece, […] The post Good News and Good News About Board Stacking Connector Solutions appeared first on The Samtec Blog....
As I write this post, we’re in the final stages of completing a massive project to upgrade all of the main product navigation pages on Samtec.com. The current navigation structure […] The post Here’s Your Preview of the New Samtec.com Navigation appeared first on The Samtec Blog....
Samtec open-pin-field arrays like SEARAY™ provide designers the ability to simultaneously run differential pairs, single-ended signals, and power through the same board-to-board interconnect. This design approach allows maximum pin-selection, routing, […] The post AMD XRF4 RF Acc...
Samtec showcased several high-performance, high-density active optical connector systems at DesignCon 2024. These were in addition to a booth full of Samtec Flyover® copper cable solutions rated at 224 and […] The post Good Optics: High-Performance, High-Density Active Optical C...
Samtec demonstrated many high-performance RF test and measurement solutions at DesignCon 2024. In this video, David Beraun, Samtec’s RF Product Manager, takes a quick look at some of those high-performance […] The post New Samtec RF Test and Measurement Solutions At DesignCon 202...