Active Optical Cables

FireFly™ mid-board optical flyovers and PCIe® Gen 3 compatible active optical cable systems, including micro backplane and ganged passive optical solutions.

Mid Board Optics Systems

Mid Board Optics Systems

FireFly™ Micro Flyover System™ is a future-proof, inside-the-box mid board optics interconnect solution, with performance to 28 Gbps in x12 unidirectional or bidirectional designs. It is the first interconnect system that gives the designer a choice of using either micro footprint optical or copper interconnects to meet today’s data rate requirements and the next generation. FireFly™ enables chip-to-chip, board-to-board, on-board and system-to-system connectivity using the same connector system for both electrical and optical systems.


Firefly™ Micro Flyover System™FireFly™ Micro Flyover System™

Future-proof system easily upgrades from copper to optical using the same connector system. Highest 14 Gbps bandwidth density available.

Features
  • Electrical: performance to 28 Gbps
  • Optical: 14 Gbps and 28 Gbps
  • x12 unidirectional or bidirectional
  • Easy upgrade electrical to optical
  • Micro rugged two-piece connector
  • Full optical and half optical solutions
  • Proven 850 nm VCSEL technology
Series
V
  • ECUE
  • ECUO
  • ETUO
  • FIK-FIREFLY-XX
  • PCUE
  • PCUO
  • UCC8
  • UEC5-1
Firefly™ Micro Flyover System™

PCIe® Systems

PCIe® Systems

PCIe® active optical cable assemblies in x4 and x8 form factors with four independent, full-duplex optical channels to support Gen 3 data rates up to 100 meters. Features a fully integrated electrical to optical conversion engine available in full active optical cables with host and target, or half active optical cables with MTP end option.


PCIe® Optical Cable SystemPCIe® Active Optical Cable System

High-speed active optical cable assemblies supporting PCIe® Gen 3 with a cable reach to 100 meters.

Features
  • iPass™ form factor (iPass™ is a trademark of Molex Incorporated.)
  • Gen 3 speed up to 100 meters
  • Lightweight 3 mm diameter cable
  • Supports PCIe® auxiliary signaling (CPWRON, CPERST#, CPRSNT#, CWAKE#)
  • Male or female MTP optical connector termination available
  • Backwards compatible
  • Form factors x4 and x8 standard (including x4 to x8 adaptors)
Series
V
  • PCIEA
  • PCIEO
PCIe® Optical Cable System

Passive Optical Systems

Passive Optical Systems

Passive optical cable systems support high-density applications with MTP end options and a single or double port adaptor for mating. Cable assembly available in 12 or 24 fibers and keying options on the adaptor for proper alignment.


Passive Optical SystemsPassive Optical Systems

This passive optical system features a patch cable with MTP end options and a single or double port adaptor with keying options for proper alignment.

Features
  • MTP male or female end options
  • 12 or 24 fibers
  • 3, 10 and 100 meter standard cable lengths
  • 3.00 mm round jacketed cable
  • Single or double port adaptor
  • Keying options for proper alignment
Series
V
  • FOPC
  • OPA
Passive Optical Systems

We often take for granted the dual 12-megapixel camera collecting dust on the back of our smartphones or the fact that almost any building we enter has a sign reading “Smile, you’re on camera!”.  Cameras have gone from a mysterious “stealer of souls” to a technology we can’t seem...
Samtec will be introducing several new products at DesignCon 2018. All of these products are designed to increase data rates, increase system density, and shrink product footprints, so designers can meet their system signal integrity needs. NovaRay™ High Bandwidth, High Density A...
Wow. What a fun year for Samtec.com and the entire team behind it! In 2017, we streamlined your online sampling experience, brought you a way to view detailed information about any of our trillions of part numbers, built an entirely new on-site search, upgraded to Azure CDN and A...
DesignCon 2018, which is a big deal for Samtec, is a few weeks away. Our high-speed technologies for Silicon-to-Silicon optimization will be on full display and our product experts will show new products that are just released, or will be released in 2018.  Our application engine...
Earth’s population continues to grow. Some reports suggest upwards of 10 billion people will inhabit the planet by 2050, requiring more than double today’s current food production capacity.  How will everybody be fed?  Is there more land? Is there more fresh water?  These are que...
View Full Site