Optics Solutions

Optics Solutions

Samtec’s FireFly™ Micro Flyover System™ is a future proof, inside-the-box interconnect solution, with performance to 28 Gbps and proven 850 nm VCSEL array technology. Optical cable systems also include PCIe®. The Samtec Optical Group designs and supports micro optical engines, active optical assemblies, and high density ganged passive optical panel solutions.

Mid Board Optics Systems

Mid Board Optics Systems

FireFly™ Micro Flyover System™ is a future-proof, inside-the-box mid board optics interconnect solution, with performance to 28 Gbps in x12 unidirectional or bidirectional designs. It is the first interconnect system that gives the designer a choice of using either micro footprint optical or copper interconnects to meet today’s data rate requirements and the next generation. FireFly™ enables chip-to-chip, board-to-board, on-board and system-to-system connectivity using the same connector system for both electrical and optical systems.

PCIe® Systems

PCIe® Systems

PCIe® active optical cable assemblies in x4 and x8 form factors with four independent, full-duplex optical channels to support Gen 3 data rates up to 100 meters. Features a fully integrated electrical to optical conversion engine available in full active optical cables with host and target, or half active optical cables with MTP end option.

Passive Optical Systems

Passive Optical Systems

Passive optical cable systems support high-density applications with MTP end options and a single or double port adaptor for mating. Cable assembly available in 12 or 24 fibers and keying options on the adaptor for proper alignment.

We often take for granted the dual 12-megapixel camera collecting dust on the back of our smartphones or the fact that almost any building we enter has a sign reading “Smile, you’re on camera!”.  Cameras have gone from a mysterious “stealer of souls” to a technology we can’t seem...
Samtec will be introducing several new products at DesignCon 2018. All of these products are designed to increase data rates, increase system density, and shrink product footprints, so designers can meet their system signal integrity needs. NovaRay™ High Bandwidth, High Density A...
Wow. What a fun year for Samtec.com and the entire team behind it! In 2017, we streamlined your online sampling experience, brought you a way to view detailed information about any of our trillions of part numbers, built an entirely new on-site search, upgraded to Azure CDN and A...
DesignCon 2018, which is a big deal for Samtec, is a few weeks away. Our high-speed technologies for Silicon-to-Silicon optimization will be on full display and our product experts will show new products that are just released, or will be released in 2018.  Our application engine...
Earth’s population continues to grow. Some reports suggest upwards of 10 billion people will inhabit the planet by 2050, requiring more than double today’s current food production capacity.  How will everybody be fed?  Is there more land? Is there more fresh water?  These are que...
View Full Site