Samtec.com
digikey

MTMM-107-03-S-D-140

Variable Post Height Header Strips, 2.00 mm Pitch rohs logo Product Specs

MTMM-107-03-S-D-140

Variable Post Height Header Strips, 2.00 mm Pitch rohs logo
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
  • Application: Industry's largest variety of low profile pin counts, terminal lengths and options up to four rows and 200 total pins
  • Contact System: .020" (0.50 mm) square post
  • Orientation: Vertical
  • Pitch: 2.00 mm (.0787")