Samtec.com
digikey

ERM8-060-05.0-S-DV-EGP-TR

0.80 mm Edge Rate® Rugged High Speed Terminal, Shielded set logo Product Specs

ERM8-060-05.0-S-DV-EGP-TR

0.80 mm Edge Rate® Rugged High Speed Terminal, Shielded set logo
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
  • 360º metal shielding for reduced EMI
  • Available with extended guide post
  • High mating cycles to 1,000
  • 56 Gbps PAM4 performance
  • Rugged Edge Rate® contacts optimized for signal integrity performance
  • 1.5 mm contact wipe
  • Single-ended or differential pair signal routing
  • Positions: 20 - 60
  • Stack Height: 7, 9, 12 and 16 mm
Specs Kit

Secured form. No spam.

. .
.
.
. .
.