Samtec.com
digikey

FOLC-115-M2-S-Q-LC

.050" FOURRAY™ Quad Row Tiger Eye™ Socket Strip rohs logo Product Specs

FOLC-115-M2-S-Q-LC

.050" FOURRAY™ Quad Row Tiger Eye™ Socket Strip rohs logo
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
  • Application: Polarized four row multi-finger Beryllium Copper contact system to 200 pins
  • Contact System: Tiger Eye™
  • Up to 8 Gbps performance
  • Orientation: Vertical
  • Pitch: .050" (1.27 mm)
  • Special Features: Optional low insertion force contacts
  • Termination: Through-hole, mixed technology
Specs Kit

Secured form. No spam.

. .
.
.
. .
.