Samtec.com
digikey

FTR-105-02-S-D-TR

Surface Mount Micro Header, 0.050" x 0.100" Pitch rohs logo Product Specs

FTR-105-02-S-D-TR

Surface Mount Micro Header, 0.050" x 0.100" Pitch rohs logo
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
  • Application: Optional polarization for single or double row design up to 80 pins
  • Contact System: .018" (0.46 mm) square post
  • Orientation: Vertical
  • Pitch: .050" (1.27 mm)
  • Special Features: Locking clip option available for most rugged requirements
  • Termination: Surface mount
Specs Kit

Secured form. No spam.

. .
.
.
. .
.