Samtec.com
digikey

FTSH-108-02-LM-D

High Reliability Header Strips, .050" pitch rohs logo set logo Product Specs

FTSH-108-02-LM-D

High Reliability Header Strips, .050" pitch rohs logo set logo
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
  • Micro header with various post heights
  • Available in surface mount and through-hole tails
  • Up to 8 Gbps performance
  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
  • Meets or exceeds MIL-DTL-55302 testing
  • End shroud option available
  • Cost saving flash gold plating available
  • Vertical and horizontal row configurations
  • Extended Life Product™ (E.L.P.™)
  • Hot Pluggable version available (HPT Series)
Specs Kit

Secured form. No spam.

. .
.
.
. .
.