Samtec.com
digikey

FTSH-112-02-F-DV-A-P-FR

High Reliability Header Strips, .050" pitch rohs logo set logo Product Specs

FTSH-112-02-F-DV-A-P-FR

High Reliability Header Strips, .050" pitch rohs logo set logo
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
  • Micro header with various post heights

  • Available in surface mount and through-hole tails

  • Up to 8 Gbps performance

  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing

  • Meets or exceeds MIL-DTL-55302 testing

  • End shroud option available

  • Cost saving flash gold plating available

  • Vertical and horizontal row configurations

  • Extended Life Product™ (E.L.P.™)

  • Hot Pluggable version available (HPT Series)

Specs Kit

Secured form. No spam.

. .
.
.
. .