Samtec.com
digikey

IP5-08-05.0-L-S-1-TR

reserve logo?This part number is one of more than 200,000 connectors and cables
in our Reserve program that ship to you in 1-day. Guaranteed.

4.00 mm IsoRate® 50 Ohm High-Isolation RF Plug Strip rohs logo Product Specs

IP5-08-05.0-L-S-1-TR

reserve logo?This part number is one of more than 200,000 connectors and cables
in our Reserve program that ship to you in 1-day. Guaranteed.

4.00 mm IsoRate® 50 Ohm High-Isolation RF Plug Strip rohs logo
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
  • 4.00 mm (.1575") pitch

  • 90% performance at 50% cost of traditional RF

  • Performance: Up to 9.5 GHz / 19 Gbps  

  • Positions: 1, 2, 4, 6, 8, 12, 16

  • Rows: Single

  • Stack height: 10.00 mm

Specs Kit

Secured form. No spam.

. .
.
.
. .
.