Samtec.com
digikey

RF316-02SP1-02RP1-0100

50 Ohm RF Cable Assembly, RG 316 Cable rohs logo Product Specs

RF316-02SP1-02RP1-0100

50 Ohm RF Cable Assembly, RG 316 Cable rohs logo
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
  • VSWR: See RF316 Graph
  • Impedance: 50 Ω
  • Bend Radius: 12.8 mm Min
  • Capacitance: 96 pF/meter
  • Operating Temp: -50 ºC to +165 ºC
  • Frequency Range: 6 GHz max (cable & connector dependent)
  • Insertion Loss: See RF316 Graph
  • 24 AWG, RG 316 cable
  • Single or double ended
  • Non-magnetic options available for medical and aerospace applications
Specs Kit

Secured form. No spam.

. .
.
.
. .
.