Samtec.com
digikey

SFMC-110-T2-L-D-FR

.050" Tiger Eye™ High-Reliability Flexible Pin Count Socket Strip rohs logo Product Specs

SFMC-110-T2-L-D-FR

.050" Tiger Eye™ High-Reliability Flexible Pin Count Socket Strip rohs logo
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
  • Application: Polarized double row multi-finger Phosphor Bronze contact system to 100 pins

  • Pitch: .050" (1.27 mm)

  • Contact System: Tiger Eye™

  • Up to 8 Gbps performance

  • Orientation: Vertical

  • Termination: Through-hole, surface mount

  • Special Features: Lower cost plating option

Specs Kit

Secured form. No spam.

. .
.
.
. .
.