Tube |
1 |
42 |
Packaging |
No |
|
0 |
Tape & Reel |
225 |
225 |
Packaging |
No |
|
0 |
Tape & Reel |
1 |
0 |
Plating |
No |
|
0 |
Tape & Reel |
1 |
225 |
Plating |
No |
|
0 |
Tape & Reel |
1 |
225 |
Plating |
No |
|
0 |
Tape & Reel |
1 |
225 |
Plating |
No |
|
0 |
Tape & Reel |
1 |
225 |
Plating |
No |
|
0 |
Tape & Reel |
1 |
225 |
Plating |
No |
|
0 |
Tape & Reel |
1 |
225 |
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
Tube |
1 |
42 |
Packaging |
False |
|
0 |
Tape & Reel |
225 |
225 |
Packaging |
False |
|
0 |
Tape & Reel |
1 |
0 |
Plating |
False |
|
0 |
Tape & Reel |
1 |
225 |
Plating |
False |
|
0 |
Tape & Reel |
1 |
225 |
Plating |
False |
|
0 |
Tape & Reel |
1 |
225 |
Plating |
False |
|
0 |
Tape & Reel |
1 |
225 |
Plating |
False |
|
0 |
Tape & Reel |
1 |
225 |
Plating |
False |
|
0 |
Tape & Reel |
1 |
225 |
Plating |
False |
|
Packaging Notes |
---|
Packaging Type: Tape & Reel (225 parts per package) |
Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
Packaging Notes |
---|
Packaging Type: Tape & Reel (225 parts per package) |
Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
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
This part can only be purchased in increments of .... To purchase your desired part and quantity, please select from the different packaging options below:
Pitch: .100" (2.54 mm)
Application: Single, double and triple row up to 150 pins
Up to 8 Gbps performance
Contact System: Tiger Buy™
Orientation: Vertical, right-angle
Termination: Through-hole, surface mount
Special Features: Standard and low insertion force contacts with standard solder tails