Samtec.com
digikey

TFM-106-02-F-S-K-TR

High-Reliability Tiger Eye™ Terminal Strips, .050" Pitch rohs logo set logo Product Specs

TFM-106-02-F-S-K-TR

High-Reliability Tiger Eye™ Terminal Strips, .050" Pitch rohs logo set logo
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
  • Shrouded body for blind mating

  • Pitch: .050" (1.27 mm)

  • Up to 8 Gbps performance

  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing

  • Meets or exceeds MIL-DTL-55302 testing

  • Extended Life Product™ (E.L.P.™)

  • Contact System: .018" (0.46 mm) diameter post

  • Orientation: Vertical, right-angle, horizontal

  • Termination: Through-hole, surface mount

  • Application: Mating with high-reliability Tiger Eye™ contact sockets and cable assemblies

  • Multiple stack heights

  • Special Features: Screw down, weld tab and solder nail options available for most rugged requirements

Specs Kit

Secured form. No spam.

. .
.
.
. .
.