SMA-FER-001-N

reserve logo?This part number is one of more than 200,000 connectors and cables
in our Reserve program that ship to you in 1-day. Guaranteed.

50 Ohm SMA Jack Board Connector Product Specs

SMA-FER-001-N

reserve logo?This part number is one of more than 200,000 connectors and cables
in our Reserve program that ship to you in 1-day. Guaranteed.

50 Ohm SMA Jack Board Connector

Product Specs

Please Login to see customer specific pricing. Or you may directly contact support.
You don't have an account? Create one

Stock
Ships Tomorrow: 535 pieces

Save your preferred CAD Download type in your user profile.

2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.

Need help choosing your options? View Catalog Page.

Please confirm configuration with the Series Print before final design in.

For assistance with 3D Models, please contact [email protected].

For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.

.
Features

  • Performance to 18 GHz (26.5 GHz options also available)
  • Through-hole, surface mount, mixed technology or edge mount
  • Vertical or right-angle orientations
  • 50 ohm impedance
  • Non-magnetic option available for medical and aerospace applications
Specs Kit

Secured form. No spam.

. .
.
.
. .
.