Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.
All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).
To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.
Please Note:
- -M and -K pick-n-place pad options can use the same pocket
- -BE bottom entry option does not affect the pocket size
-
-A alignment pin option pocket can be used with an
-LC locking clip option and vice versa.
| Product Specs | Part Number | Parts/Reel | Tape Width | Pitch |
|---|---|---|---|---|
| ACD | ACD- | 200 | 32 | 32 |
| ACD | ACD- | 200 | 32 | 32 |
| ACD | ACD- | 200 | 24 | 32 |
| ACD | ACD-130700-01 | 125 | 56 | 24 |
| ACD | ACD-133640-01 | 400 | 24 | 16 |
| ACD | ACD-133757-01 | 325 | 44 | 16 |
| ACD | ACD-133995-02 | 900 | 16 | 12 |
| ACD | ACD-135214-01 | 850 | 44 | 12 |
| ACD | ACD-135215-01 | 1100 | 32 | 12 |
| ACD | ACD-136084-01 | 425 | 32 | 16 |
| ACD | ACD-138088-01 | 950 | 24 | 12 |
| ACD | ACD-140011-02 | 100 | 72 | 24 |
| ACD | ACD-140786-01 | 475 | 24 | 16 |
| ACD | ACD-144044-01 | 275 | 56 | 16 |
| ACD | ACD-145701-01 | 300 | 24 | 16 |
| ACD | ACD-146483-01 | 200 | 24 | 24 |
| ACD | ACD-146546-09 | 100 | 44 | 24 |
| ACD | ACD-147209-01 | 1150 | 32 | 12 |
| ACD | ACD-147209-02 | 900 | 44 | 12 |
| ACD | ACD-147214-01 | 375 | 32 | 24 |
| ACD | ACD-147214-02 | 300 | 44 | 24 |
| ACD | ACD-149739-02/LS2-120-02-*-D-K-TR | 325 | 56 | 16 |
| ACD | ACD-150164-01 | 175 | 56 | 24 |
| ACD | ACD-150910-01 | 950 | 24 | 12 |
| ACD | ACD-151483-01 | 475 | 32 | 16 |
| ACD | ACD-151487-01 | 225 | 24 | 24 |
| ACD | ACD-151878-01 | 625 | 16 | 16 |
| ACD | ACD-153095-01 | 550 | 56 | 12 |
| ACD | ACD-153098-01 | 375 | 56 | 16 |
| ACD | ACD-153952-01 | 400 | 56 | 24 |
| ACD | ACD-154641-02 | 100 | 44 | 24 |
| ACD | ACD-155100-01/ Automotive | 400 | 24 | 16 |
| ACD | ACD-155103-01/ Automotive | 675 | 16 | 16 |
| ACD | ACD-155522-01 | 175 | 24 | 32 |
| ACD | ACD-155522-01 | 175 | 24 | 32 |
| ACD | ACD-155928-01 | 275 | 44 | 16 |
| ACD | ACD-155954-01 | 200 | 44 | 16 |
| ACD | ACD-155966-01 | 275 | 44 | 16 |
| ACD | ACD-159178-01 | 150 | 44 | 24 |
| ACD | ACD-159917-01 | 275 | 56 | 16 |
| ACD | ACD-161814-01 | 1650 | 16 | 12 |
| ACD | ACD-161817-01 | 175 | 72 | 16 |
| ACD | ACD-161968-01/AUTOMOTIVE | 375 | 56 | 12 |
| ACD | ACD-162739-01 | 275 | 44 | 16 |
| ACD | ACD-162739-01/AUTOMOTIVE | 100 | 44 | 24 |
| ACD | ACD-162829-01 | 275 | 56 | 16 |
| ACD | ACD-165247-01 | 275 | 56 | 16 |
| ACD | ACD-166439-01 | 275 | 72 | 16 |
| ACD | ACD-168473-01 | 200 | 72 | 24 |
| ACD | ACD-169895-02 | 200 | 44 | 24 |
| ACD | ACD-170947-01 | 225 | 44 | 24 |
| ACD | ACD-170989-01 | 275 | 44 | 16 |
| ACD | ACD-170989-02 | 275 | 44 | 16 |
| ACD | ACD-171492-01/TSM-104-02-T-SV-A-P-TR | 225 | 32 | 16 |
| ACD | ACD-172403-01 | 125 | 44 | 24 |
| ACD | ACD-172451-01 | 175 | 56 | 16 |
| ACD | ACD-173787-01 | 325 | 32 | 24 |
| ACD | ACD-174701-01 | 200 | 32 | 32 |
| ACD | ACD-174701-02 | 200 | 32 | 32 |
| ACD | ACD-174701-03 | 200 | 24 | 32 |
| ACD | ACD-176460-02-.PROTO | 400 | 44 | 24 |
| ACD | ACD-176460-03 | 400 | 56 | 24 |
| ACD | ACD-176735-01 | 125 | 56 | 24 |
| ACD | ACD-178049-02 | 1650 | 16 | 12 |
| ACD | ACD-178269-01 | 175 | 56 | 16 |
| ACD | ACD-178269-02 | 200 | 56 | 16 |
| ACD | ACD-178680-02 | 275 | 44 | 16 |
| ACD | ACD-178680-03 | 225 | 44 | 16 |
| ACD | ACD-179466-01/TSM-103-02-*-SV-TR | 300 | 24 | 16 |
| ACD | ACD-179691-01 | 125 | 44 | 32 |
| ACD | ACD-180391-01 | 125 | 44 | 24 |
| ACD | ACD-180453-01 | 425 | 24 | 16 |
| ACD | ACD-180456-01 | 1700 | 16 | 12 |
| ACD | ACD-180460-01 | 900 | 16 | 16 |
| ACD | ACD-180460-01.PROTO | 675 | 16 | 16 |
| ACD | ACD-181253-02 | 325 | 56 | 16 |
| ACD | ACD-181258-02 | 425 | 32 | 16 |
| ACD | ACD-181344-02 | 200 | 72 | 24 |
| ACD | ACD-181962-02 | 200 | 44 | 24 |
| ACD | ACD-182563-01 | 125 | 44 | 24 |
| ACD | ACD-182633-01 / TEK-PAK | 175 | 32 | 16 |
| ACD | ACD-182633-02 | 125 | 24 | 24 |
| ACD | ACD-182633-10-.PROTO | 175 | 24 | 24 |
| ACD | ACD-182633-11-.PROTO | 175 | 24 | 24 |
| ACD | ACD-182633-13 | 200 | 24 | 24 |
| ACD | ACD-183073-03-.PROTO | 575 | 16 | 12 |
| ACD | ACD-183244-01/AUTOMOTIVE | 325 | 44 | 16 |
| ACD | ACD-186688-01 | 350 | 24 | 16 |
| ACD | ACD-186955-01/-.PROTO | 300 | 32 | 16 |
| ACD | ACD-187055-01 | 875 | 16 | 16 |
| ACD | ACD-187055-01-.PROTO | 675 | 16 | 16 |
| ACD | ACD-187842-01 | 250 | 24 | 16 |
| ACD | ACD-189228-01 | 400 | 24 | 24 |
| ACD | ACD-189228-02 | 625 | 32 | 16 |
| ACD | ACD-189581-02 | 900 | 16 | 12 |
| ACD | ACD-189594-01 | 425 | 24 | 16 |
| ACD | ACD-190266-01 | 325 | 72 | 16 |
| ACD | ACD-190266-02 | 325 | 72 | 16 |
| ACD | ACD-190267-01 | 550 | 72 | 12 |
| ACD | ACD-190267-02 | 550 | 72 | 12 |
| ACD | ACD-192045-01-.PROTO | 950 | 24 | 24 |
| ACD | ACD-192046-01-.PROTO | 950 | 24 | 24 |
| ACD | ACD-192047-01-.PROTO | 950 | 16 | 24 |
| ACD | ACD-192808-03 | 350 | 32 | 24 |
| ACD | ACD-192808-06 | 325 | 44 | 16 |
| ACD | ACD-193477-01-.PROTO | 200 | 44 | 24 |
| ACD | ACD-193477-02 | 200 | 44 | 24 |
| ACD | ACD-196840-01 | 375 | 32 | 16 |
| ACD | ACD-198918-06-.PROTO/HW-20-10-*-D-270-SM-A-P-TR | 1900 | 72 | 12 |
| ACD | ACD-198918-06-.PROTO/HW-20-10-*-D-270-SM-A-P-TR | 75 | 72 | 24 |
| ACD | ACD-200432-01-.PROTO | 450 | 32 | 16 |
| ACD | ACD-200576-02 | 175 | 24 | 24 |
| ACD | ACD-201921-01 | 650 | 44 | 12 |
| ACD | ACD-201924-01 | 775 | 44 | 12 |
| ACD | ACD-202403-01/QRF8-078-05.0-*-D-A-GP-K-TR | 325 | 104 | 16 |
| ACD | ACD-202404-01/QRM8-078-05.0-*-D-A-GP-K-TR | 250 | 104 | 16 |
| ACD | ACD-202596-01 | 575 | 24 | 12 |
| ACD | ACD-202662-02 | 150 | 72 | 24 |
| ACD | ACD-202665-02 | 150 | 72 | 24 |
| ACD | ACD-203968-02 | 100 | 44 | 24 |
| ACD | ACD-206280-02/TSM-105-03-T-SH-A-TR-P | 425 | 32 | 24 |
| ACD | ACD-206455-01-.PROTO | 200 | 44 | 32 |
| ACD | ACD-207048-01 | 225 | 24 | 16 |
| ACD | ACD-207196-01-.PROTO | 350 | 32 | 16 |
| ACD | ACD-207197-01-.PROTO | 275 | 44 | 16 |
| ACD | ACD-207200-02 | 125 | 44 | 24 |
| ACD | ACD-207201-02-.PROTO | 275 | 32 | 16 |
| ACD | ACD-207204-01-.PROTO | 375 | 32 | 16 |
| ACD | ACD-207205-01-.PROTO | 300 | 44 | 16 |
| ACD | ACD-207205-02 | 350 | 44 | 16 |
| ACD | ACD-207206-01-.PROTO | 300 | 44 | 16 |
| ACD | ACD-207207-02 | 600 | 32 | 12 |
| ACD | ACD-207395-01 | 925 | 24 | 12 |
| ACD | ACD-207395-02 | 925 | 24 | 12 |
| ACD | ACD-207395-03 | 725 | 44 | 12 |
| ACD | ACD-207980-01 | 200 | 88 | 24 |
| ACD | ACD-208252-01 | 425 | 32 | 24 |
| ACD | ACD-208331-01 | 325 | 56 | 24 |
| ACD | ACD-209204-01 | 100 | 32 | 24 |
| ACD | ACD-210552-01 | 175 | 56 | 24 |
| ACD | ACD-210553-01 | 75 | 56 | 32 |
| ACD | ACD-211135-01-.PROTO | 150 | 44 | 24 |
| ACD | ACD-211136-01-.PROTO | 300 | 44 | 16 |
| ACD | ACD-211137-01-.PROTO | 100 | 56 | 24 |
| ACD | ACD-211138-01-.PROTO | 300 | 44 | 16 |
| ACD | ACD-211306-01 | 1050 | 24 | 12 |
| ACD | ACD-211480-01-.PROTO | 200 | 24 | 24 |
| ACD | ACD-211485-01-.PROTO | 125 | 32 | 24 |
| ACD | ACD-211486-01-.PROTO | 100 | 56 | 24 |
| ACD | ACD-211552-01-.PROTO | 350 | 44 | 16 |
| ACD | ACD-211587-01-.PROTO | 925 | 56 | 12 |
| ACD | ACD-211588-01-.PROTO | 150 | 72 | 24 |
| ACD | ACD-211678-01-.PROTO | 100 | 72 | 24 |
| ACD | ACD-211780-01-.PROTO | 475 | 24 | 12 |
| ACD | ACD-211882-01-.PROTO | 250 | 44 | 24 |
| ACD | ACD-213283-02/MTMM-102-04-F-S-165-TR | 575 | 16 | 12 |
| ACD | ACD-213760-02-.PROTO/MTSW-101-22-T-D-435-P-TR-4MM PITCH-CPPP | 200 | 32 | 16 |
| ACD | ACD-213760-02-.PROTO/POCKET OBSOLETE | 200 | 24 | 16 |
| ACD | ACD-213761-02.-PROTO/HTSW-103-09-G-S-P-TR | 100 | 32 | 16 |
| ACD | ACD-213761-02/HTSW-103-09-G-S-P-TR(OLD POCKET) | 100 | 32 | 24 |
| ACD | ACD-213818-01 | 150 | 56 | 24 |
| ACD | ACD-213878-01 | 300 | 56 | 24 |
| ACD | ACD-213880-01 | 400 | 56 | 12 |
| ACD | ACD-214520-01-.PROTO | 125 | 72 | 24 |
| ACD | ACD-214521-01-.PROTO | 975 | 72 | 12 |
| ACD | ACD-215429-01 | 325 | 56 | 16 |
| ACD | ACD-216216-01 | 250 | 24 | 16 |
| ACD | ACD-216221-01 | 250 | 24 | 16 |
| ACD | ACD-216222-01 | 150 | 72 | 16 |
| ACD | ACD-216251-01 | 375 | 24 | 12 |
| ACD | ACD-216252-01 | 350 | 32 | 24 |
| ACD | ACD-218126-01 | 1125 | 16 | 12 |
| ACD | ACD-218424-01 | 125 | 120 | 24 |
| ACD | ACD-218424-02 | 125 | 120 | 24 |
| ACD | ACD-218426-01 | 125 | 120 | 24 |
| ACD | ACD-218426-02 | 125 | 120 | 24 |
| ACD | ACD-218470-01 | 700 | 24 | 12 |
| ACD | ACD-218471-01 | 700 | 24 | 12 |
| ACD | ACD-219030-02 | 900 | 16 | 12 |
| ACD | ACD-219032-02 | 1225 | 16 | 12 |
| ACD | ACD-219275-01 | 15650 | 16 | 12 |
| ACD | ACD-219275-01/ HOLD!!! | 50 | 44 | 24 |
| ACD | ACD-219279-01 | 125 | 32 | 24 |
| ACD | ACD-219279-02/HTSW-102-XX-L-D-TR | 150 | 32 | 24 |
| ACD | ACD-219795-01 | 1600 | 44 | 12 |
| ACD | ACD-220418-01 | 250 | 24 | 16 |
| ACD | ACD-220911-02 | 150 | 32 | 24 |
| ACD | ACD-221334-01-.PROTO | 700 | 32 | 16 |
| ACD | ACD-222842-01 | 1225 | 16 | 12 |
| ACD | ACD-222843-01 | 150 | 24 | 24 |
| ACD | ACD-222845-01 | 150 | 24 | 24 |
| ACD | ACD-223324-01 | 500 | 32 | 16 |
| ACD | ACD-223326-01 | 575 | 24 | 16 |
| ACD | ACD-225091-02/SSW-110-02-F-D-RA-N | 250 | 44 | 24 |
| ACD | ACD-225487-02 | 750 | 24 | 12 |
| ACD | ACD-225734-02 | 375 | 24 | 16 |
| ACD | ACD-226080-01 | 125 | 32 | 24 |
| ACD | ACD-226706-01/HMTSW-106-09-L-S-430-RA-P-TR | 325 | 32 | 24 |
| ACD | ACD-227912-03 | 450 | 24 | 24 |
| ACD | ACD-227912-04 | 450 | 24 | 24 |
| ACD | ACD-228624-01 | 125 | 32 | 24 |
| ACD | ACD-228939-01 | 125 | 44 | 24 |
| ACD | ACD-228940-01 | 400 | 32 | 16 |
| ACD | ACD-229084-03/SIB-104-02-F-S-A-SMTWT-P-TR | 475 | 24 | 16 |
| ACD | ACD-229084-04/SIB-104-02-F-S-SMTWT-TR | 575 | 24 | 16 |
| ACD | ACD-229557-01/HSEC8-150-01-L-DV-A-K-TR-POL | 275 | 72 | 16 |
| ACD | ACD-230658-01/SSW-104-01-T-S-K-TR | 325 | 32 | 16 |
| ACD | ACD-230735-01/TSM-106-03-T-DH-A-POL-K-TR | 200 | 32 | 32 |
| ACD | ACD-230891-01/TW-03-XX-F-D-394-SM-A-P-TR | 125 | 24 | 24 |
| ACD | ACD-230891-02/TW-09-XX-F-D-394-SM-A-P-TR | 125 | 44 | 24 |
| ACD | ACD-230891-03/TW-04-XX-F-D-394-SM-A-P-TR | 125 | 24 | 24 |
| ACD | ACD-230962-01/MTLW-102-24-T-S-327-P-TR | 250 | 24 | 16 |
| ACD | ACD-233019-01/HW-07-15-L-D-250-SM-P-TR | 150 | 44 | 24 |
| ACD | ACD-233020-01/SSM-107-L-DV-BE-K-TR | 450 | 44 | 16 |
| ACD | ACD-235350-01/HMTSW-105-XX-T-D-301-P-TR | 125 | 44 | 24 |
| ACD | ACD-236074-01/TW-02-02-L-D-170-SM-P-TR | 350 | 24 | 16 |
| ACD | ACD-236400-01/HTSW-106-14-T-S-P-TR | 225 | 44 | 16 |
| ACD | ACD-236859-01/CLT-104-02-L-D-A-K-TR | 1225 | 24 | 12 |
| ACD | ACD-236861-01/CLT-113-02-L-D-A-K-TR | 1225 | 44 | 12 |
| ACD | ACD-237695-02/TW-02-07-G-D-305-SM-P-TR | 100 | 32 | 24 |
| ACD | ACD-237701-01/HTSW-106-17-T-D-TR | 100 | 44 | 24 |
| ACD | ACD-238250-01/TLW-105-XX-L-D-SMT-P-TR | 250 | 32 | 24 |
| ACD | ACD-239154-01/TMMH-103-XX-L-D-RA-P-TR | 650 | 24 | 16 |
| ACD | ACD-239944-01/FTSH-105-01-L-D-RA-K-C-TR | 450 | 24 | 16 |
| ACD | ACD-240728-01/A-TW-03-06-L-D-410-SM-A-TR | 100 | 24 | 32 |
| ACD | ACD-240831-03/HW-03-XX-S-D-276-071-TR | 150 | 24 | 24 |
| ACD | ACD-240831-04/HW-06-XX-S-D-276-071-TR | 150 | 44 | 24 |
| ACD | ACD-241449-02-.PROTO/HTSW-103-14-T-S-P-TR | 225 | 24 | 16 |
| ACD | ACD-241632-01/MTMM-102-03-G-S-220-P-TR | 525 | 16 | 12 |
| ACD | ACD-242032-01/TMMH-103-01-L-DV-A-M-TR | 350 | 24 | 16 |
| ACD | ACD-243430-01/TSM-109-02-T-DH-A-K-TR | 200 | 44 | 32 |
| ACD | ACD-243433-02/CLP-105-02-S-D-A-K-TR-LASER | 1375 | 24 | 12 |
| ACD | ACD-247145-01/HMTSW-102-09-T-S-540-P-TR | 200 | 32 | 16 |
| ACD | ACD-249481-01/HTMSW-102-XX-T-S-550-NA-TR | 375 | 24 | 32 |