Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.
All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).
To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.
Please Note:
- -M and -K pick-n-place pad options can use the same pocket
- -BE bottom entry option does not affect the pocket size
-
-A alignment pin option pocket can be used with an
-LC locking clip option and vice versa.
| Product Specs | Part Number | Parts/Reel | Tape Width | Pitch |
|---|---|---|---|---|
| ADF6 | ADF6-10-03.5-*-4-*-A-K-TR | 900 | 24 | 12 |
| ADF6 | ADF6-10-07.5-*-4-*-A-K-TR | 525 | 24 | 12 |
| ADF6 | ADF6-100-03.5-*-4-*-A-K-TR | 700 | 88 | 12 |
| ADF6 | ADF6-100-07.5-X-4-X-A-TR | 400 | 88 | 16 |
| ADF6 | ADF6-20-03.5-*-4-*-A-K-TR | 900 | 32 | 12 |
| ADF6 | ADF6-20-07.5-*-4-*-A-K-TR | 525 | 32 | 12 |
| ADF6 | ADF6-30-03.5-*-4-*-A-K-TR | 700 | 44 | 12 |
| ADF6 | ADF6-30-07.5-*-4-*-A-K-TR | 400 | 44 | 12 |
| ADF6 | ADF6-40-03.5-*-4-*-A-K-TR | 700 | 44 | 12 |
| ADF6 | ADF6-40-07.5-*-4-*-A-K-TR | 400 | 44 | 12 |
| ADF6 | ADF6-50-03.5-*-4-*-A-K-TR | 700 | 56 | 12 |
| ADF6 | ADF6-50-07.5-*-4-*-A-K-TR | 400 | 56 | 12 |
| ADF6 | ADF6-60-03.5-*-4-*-A-TR | 700 | 56 | 12 |
| ADF6 | ADF6-60-07.5-*-4-*-A-K-TR | 400 | 56 | 12 |
| ADF6 | ADF6-70-03.5-*-4-*-A-K-TR | 700 | 72 | 12 |
| ADF6 | ADF6-80-03.5-*-4-*-A-K-TR | 700 | 72 | 12 |
| ADF6 | ADF6-90-03.5-*-4-*-A-K-TR | 700 | 88 | 12 |
| ADF6 | ADF6-90-07.5-X-4-X-A-TR | 400 | 88 | 16 |