Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.

All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).

To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.

Please Note:

Product Specs Part Number Parts/Reel Tape Width Pitch
ADM6 ADM6-10-01.5-*-4-*-A-K-TR/TEFLON 875 24 12
ADM6 ADM6-10-03.5-*-4-*-A-K-TR 650 24 12
ADM6 ADM6-10-06.5-*-4-*-A-K-TR 350 24 16
ADM6 ADM6-10-08.5-*-4-*-A-K-TR 300 32 16
ADM6 ADM6-100-01.5-*-4-*-A-K-TR/TEFLON 675 88 12
ADM6 ADM6-100-03.5-XXX-4-X-A-TR 700 88 12
ADM6 ADM6-100-06.5-XXX-4-X-A-TR 350 88 16
ADM6 ADM6-100-08.5-X-4-X-A-TR 300 88 16
ADM6 ADM6-20-01.5-*-4-*-A-K-TR/TEFLON 875 32 12
ADM6 ADM6-20-03.5-*-04-*-A-K-TR 675 32 12
ADM6 ADM6-20-06.5-*-4-*-A-K-TR 275 44 16
ADM6 ADM6-20-08.5-*-4-*-A-K-TR 225 44 16
ADM6 ADM6-30-01.5-*-4-*-A-K-TR/TEFLON 875 44 12
ADM6 ADM6-30-03.5-*-4-*-A-K-TR/TEFLON 500 44 12
ADM6 ADM6-30-06.5-*-4-*-A-K-TR 275 44 16
ADM6 ADM6-30-08.5-*-4-*-A-K-TR 225 44 16
ADM6 ADM6-30-12.5-*-4-*-A-K-TR 100 44 24
ADM6 ADM6-40-01.5-*-4-*-A-K-TR/TEFLON 875 44 12
ADM6 ADM6-40-03.5-*-4-*-A-K-TR 500 44 12
ADM6 ADM6-40-06.5-*-4-*A-K-TR 275 56 16
ADM6 ADM6-40-08.5-*-4-*-A-K-TR 225 56 16
ADM6 ADM6-50-01.5-*-4-*-A-K-TR/TEFLON 875 56 12
ADM6 ADM6-50-03.5-*-4-*-A-K-TR 500 56 12
ADM6 ADM6-50-06.5-*-4-*-A-TR 275 56 16
ADM6 ADM6-50-08.5-*-4-*-A-K-TR 225 56 16
ADM6 ADM6-60-01.5-*-4-*-A-TR 900 56 12
ADM6 ADM6-60-03.5-*-4-*-A-K-TR 500 56 12
ADM6 ADM6-60-06.5-*-4-*-A-K-TR 275 72 16
ADM6 ADM6-60-08.5-*-4-*-A-K-TR 225 72 16
ADM6 ADM6-70-01.5-*-4-*-A-K-TR 675 72 12
ADM6 ADM6-70-03.5-XXX-4-X-A-TR 700 72 12
ADM6 ADM6-70-06.5-XXX-4-X-A-TR 350 72 16
ADM6 ADM6-80-01.5-*-4-*-A-K-TR/TEFLON 675 72 12
ADM6 ADM6-80-03.5-XXX-4-X-A-TR 700 72 12
ADM6 ADM6-80-06.5-XXX-4-X-A-TR 375 72 16
ADM6 ADM6-90-01.5-*-4-*-A-K-TR 675 88 12
ADM6 ADM6-90-03.5-XXX-4-X-A-TR 700 88 12
ADM6 ADM6-90-06.5-XXX-4-X-A-TR 375 88 16
ADM6 ADM6-90-08.5-XXX-4-X-A-TR 300 88 16