50 Ohm AFI Floating Cable Termination

  • 2-hole panel mount and bulkhead termination
  • Compensates for misalignment in X & Y directions
  • 50 ohm impedance
  • Performance up to 6 GHz
  • Dual sourced by Amphenol®
Specs Kit

Secured form. No spam.

. .
Samtec’s RF product and service offering continues to grow.  Here’s a quick overview of the major developments: Expanded Bulls Eye® Offering:  Bulls Eye high-performance test point systems are now available in 50 GHz and 20 GHz designs, with systems up to 65 GHz in development. A...
There are few better places to be in March than San Diego. SoCal sunshine always beats wintry weather. Thankfully, OFC 2018 was located at the San Diego Convention Center instead of the snowy US East Coast. The sunny weather outside acted as a harbinger of the positive energy ins...
As a connector company, Samtec is involved with a wide variety of different Industry Standards and Protocols that are constantly growing. From USB to PCI Express, Standards allow for our compliant interconnect solutions to be deployed in a diverse number of configurations and set...
MICRO RUGGED CONNECTORS Most designers think the smaller the connector, the more fragile and delicate it is.  We don’t usually think of micro pitch connectors as being rugged, as being able to handle high mating cycles, or as having robust mechanical strength on the PCB, or with ...
OFC 2018 is in full swing this week at the San Diego Convention Center. Attendees from around the globe are attending plenary sessions, technical seminars, visiting exhibitor booths or meeting on the sidelines. What are some of the trends emerging from the show? Global 5G Rollout...
View Full Site