Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.
All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).
To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.
Please Note:
- -M and -K pick-n-place pad options can use the same pocket
- -BE bottom entry option does not affect the pocket size
-
-A alignment pin option pocket can be used with an
-LC locking clip option and vice versa.
| Product Specs | Part Number | Parts/Reel | Tape Width | Pitch |
|---|---|---|---|---|
| APF6 | APF6-010-03.5-*-04-*-A-TR | 650 | 24 | 16 |
| APF6 | APF6-020-03.5-*-04-*-A-TR | 650 | 32 | 16 |
| APF6 | APF6-020-X-04-2-RA-A-K-TR | 150 | 44 | 32 |
| APF6 | APF6-025-03.5-*-04-*-L-TR | 125 | 44 | 24 |
| APF6 | APF6-025-03.5-*-04-*-T-TR | 150 | 44 | 24 |
| APF6 | APF6-025-03.5-*-06-*-L-TR | 100 | 44 | 32 |
| APF6 | APF6-025-03.5-XXX-06-X-S-TR | 125 | 44 | 32 |
| APF6 | APF6-025-03.5-XXX-08-X-L/T-TR | 75 | 44 | 48 |
| APF6 | APF6-025-03.5-XXX-08-X-S-TR | 125 | 44 | 32 |
| APF6 | APF6-025-X-04-2-RA-A-K-TR | 150 | 44 | 32 |
| APF6 | APF6-037-03.5-*-04-*-L-TR | 125 | 56 | 24 |
| APF6 | APF6-037-03.5-*-06-*-L-TR | 100 | 56 | 32 |
| APF6 | APF6-037-03.5-*-06-*-T-TR | 100 | 56 | 32 |
| APF6 | APF6-037-03.5-X-04-X-T-TR | 175 | 56 | 24 |
| APF6 | APF6-037-03.5-X-08-X-S-TR | 125 | 56 | 32 |
| APF6 | APF6-037-03.5-XXX-06-X-S-TR | 125 | 56 | 32 |
| APF6 | APF6-037-03.5-XXX-08-X-L/T-TR | 75 | 56 | 48 |
| APF6 | APF6-037-X-04-2-RA-S-TR | 75 | 56 | 48 |
| APF6 | APF6-037-X-04-X-RA-A-K-TR | 150 | 56 | 32 |
| APF6 | APF6-040-03.5-*-04-*-A-TR | 500 | 44 | 16 |
| APF6 | APF6-060-03.5-*-04-*-A-TR | 500 | 56 | 16 |
| APF6 | APF6-060-X-04-2-RA-A-K-TR | 150 | 72 | 32 |
| APF6 | APF6-100-03.5-*-08-*-A-K-TR | 325 | 88 | 24 |
| APF6 | APF6-100-03.5-04-*-A-TR | 500 | 88 | 16 |
| APF6 | APF6-100-X-04-2-RA-A-K-TR | 150 | 88 | 32 |