Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.

All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).

To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.

Please Note:

Product Specs Part Number Parts/Reel Tape Width Pitch
APM6 APM6-010-01.5-*-04-*-A-K-TR 600 24 16
APM6 APM6-020-01.5-*-04-*-A-K-TR 600 32 16
APM6 APM6-020-06.5-*-04-*-A-TR 175 44 24
APM6 APM6-040-01.5/01.9-*-04-*-A-TR 475 44 16
APM6 APM6-040-06.5-*-04-*-A-K-TR 175 56 24
APM6 APM6-060-01.5-*-04-*-A-K-TR 475 56 16
APM6 APM6-060-06.5-*-04-*-A-TR 175 72 24
APM6 APM6-100-01.5-*-04-*-A-K-TR 475 88 16
APM6 APM6-100-01.5-*-08-*-A-K-TR 300 88 24
APM6 APM6-100-06.5-*-04-*-A-TR 175 88 24
APM6 APM6-30-01.5-X-4-2-A-TR 675 44 16