Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.
All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).
To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.
Please Note:
- -M and -K pick-n-place pad options can use the same pocket
- -BE bottom entry option does not affect the pocket size
-
-A alignment pin option pocket can be used with an
-LC locking clip option and vice versa.
| Product Specs | Part Number | Parts/Reel | Tape Width | Pitch |
|---|---|---|---|---|
| AW | AW-025-03-*-D-200-075-A-P-TR | 275 | 44 | 16 |
| AW | AW-05-03-*-D-122-075-A-TR | 700 | 16 | 12 |
| AW | AW-05-03-*-D-122-075-P-TR | 700 | 16 | 12 |
| AW | AW-05-03-*-D-130-100-A-TR | 650 | 16 | 12 |
| AW | AW-05-03-*-D-160-075-A-TR | 650 | 16 | 12 |
| AW | AW-05-03-*-D-175-075-TR | 700 | 16 | 12 |
| AW | AW-05-03-*-D-175-100-TR | 475 | 16 | 16 |
| AW | AW-05-03-*-D-200-075-A-TR | 400 | 16 | 16 |
| AW | AW-05-03-*-D-205-100-TR | 425 | 16 | 16 |
| AW | AW-05-03-*-D-210-075-TR | 450 | 16 | 16 |
| AW | AW-05-03-*-D-230-075-TR | 425 | 16 | 16 |
| AW | AW-05-03-G-D-150-100-P-TR | 750 | 16 | 12 |
| AW | AW-06-03-*-D-122-075-TR | 850 | 16 | 12 |
| AW | AW-060-03-*-D-122-100-A-P-TR | 350 | 72 | 16 |
| AW | AW-062-03-*-D-200-075-A-P-TR | 275 | 72 | 16 |
| AW | AW-07-03-*-D-122-075-A-TR | 700 | 16 | 12 |
| AW | AW-07-03-*-D-130-130-A-TR | 425 | 24 | 16 |
| AW | AW-08-03-*-D-141-118-A-P-TR | 400 | 24 | 16 |
| AW | AW-08-03-*-D-145-075-P-TR | 475 | 24 | 16 |
| AW | AW-08-03-*-D-187-118-A-P-TR | 350 | 24 | 16 |
| AW | AW-08-03-*-D-230-075-A-P-TR | 325 | 24 | 16 |
| AW | AW-08-03-*-D-230-075-A-TR | 375 | 24 | 16 |
| AW | AW-08-03-G-D-122-100-P-TR | 600 | 24 | 12 |
| AW | AW-09-03-*-D-122-075-A-P-TR | 625 | 24 | 12 |
| AW | AW-09-03-*-D-181-120-A-P-TR | 350 | 24 | 16 |
| AW | AW-09-03-X-D-208-097-A-TR | 525 | 24 | 12 |
| AW | AW-10-03-*-D-122-075-A-TR | 700 | 24 | 12 |
| AW | AW-10-03-*-D-122-097-A-TR | 700 | 24 | 12 |
| AW | AW-10-03-*-D-146-097-P-TR | 700 | 24 | 12 |
| AW | AW-10-03-*-D-160-145-A-P-TR | 350 | 24 | 16 |
| AW | AW-10-03-*-D-175-075-TR | 700 | 24 | 12 |
| AW | AW-10-03-*-D-210-075-TR | 450 | 24 | 16 |
| AW | AW-10-03-*-D-224-075-A-P-TR | 325 | 24 | 16 |
| AW | AW-10-03-*-D-230-075-TR | 425 | 24 | 16 |
| AW | AW-11-03-*-D-122-125-A-P-TR | 400 | 24 | 16 |
| AW | AW-11-03-*-D-146-084-A-P-TR | 450 | 24 | 16 |
| AW | AW-11-03-*-D-185-075-A-P-TR | 375 | 24 | 16 |
| AW | AW-11-03-*-D-185-075-ES-A-P-TR | 300 | 24 | 16 |
| AW | AW-12-03-*-D-122-075-ES-A-P-TR | 625 | 24 | 12 |
| AW | AW-12-03-*-D-145-075-A-P-TR | 600 | 24 | 12 |
| AW | AW-12-03-*-D-165-130-A-P-TR | 350 | 24 | 16 |
| AW | AW-12-03-*-D-215-075-ES-A-P-TR | 325 | 24 | 16 |
| AW | AW-12-03-G-D-122-100-P-TR | 725 | 24 | 12 |
| AW | AW-13-03-*-D-218-075-ES-A-P-TR | 350 | 24 | 16 |
| AW | AW-14-03-*-D-230-075-P-A-TR | 325 | 24 | 16 |
| AW | AW-14-03-G-D-125-100-A-P-TR | 450 | 24 | 16 |
| AW | AW-14-03-G-D-145-100-A-P-TR | 425 | 24 | 16 |
| AW | AW-15-03-*-D-122-075-A-P-TR | 450 | 24 | 16 |
| AW | AW-15-03-*-D-122-075-ES-TR | 825 | 32 | 12 |
| AW | AW-15-03-*-D-125-075-A-TR | 750 | 24 | 12 |
| AW | AW-15-03-*-D-145-075-ES-A-P-TR | 400 | 32 | 16 |
| AW | AW-15-03-*-D-145-130-TR | 475 | 24 | 16 |
| AW | AW-15-03-*-D-147-075-A-TR | 675 | 24 | 12 |
| AW | AW-15-03-*-D-165-075-ES-A-TR | 600 | 24 | 12 |
| AW | AW-15-03-*-D-173-075-ES-A-P-TR | 375 | 32 | 16 |
| AW | AW-15-03-*-D-185-075-P-TR | 450 | 24 | 16 |
| AW | AW-15-03-*-D-200-075-ES-A-P-TR | 350 | 32 | 16 |
| AW | AW-15-03-*-D-200-075-ES-P-TR | 400 | 32 | 16 |
| AW | AW-15-03-*-D-224-075-A-P-TR | 325 | 32 | 16 |
| AW | AW-16-03-*-D-122-100-A-P-TR | 575 | 24 | 12 |
| AW | AW-16-03-*-D-230-075-A-P-TR | 350 | 32 | 16 |
| AW | AW-17-03-*-D-133-075-ES-A-P-TR | 350 | 32 | 16 |
| AW | AW-17-03-*-D-145-075-ES-A-P-TR | 400 | 32 | 16 |
| AW | AW-17-03-*-D-175-100-A-P-TR | 375 | 32 | 16 |
| AW | AW-19-03-*-D-175-100-A-P-TR | 375 | 32 | 16 |
| AW | AW-19-03-*-D-230-075-ES-A-P-TR | 325 | 32 | 16 |
| AW | AW-20-03-*-D-122-075-TR | 900 | 32 | 12 |
| AW | AW-20-03-*-D-122-122-A-P-TR | 400 | 32 | 16 |
| AW | AW-20-03-*-D-122-165-P-TR | 425 | 32 | 16 |
| AW | AW-20-03-*-D-170-075-ES-A-P-TR | 375 | 32 | 16 |
| AW | AW-20-03-*-D-170-110-A-P-TR | 375 | 32 | 16 |
| AW | AW-20-03-*-D-179-075-P-TR | 450 | 32 | 16 |
| AW | AW-20-03-*-D-180-125-A-P-TR | 350 | 32 | 16 |
| AW | AW-20-03-*-D-184-075-ES-A-P-TR | 275 | 44 | 16 |
| AW | AW-20-03-*-D-185-075-ES-A-TR | 425 | 32 | 16 |
| AW | AW-20-03-*-D-230-075-ES-P-TR | 250 | 44 | 16 |
| AW | AW-20-03-*-D125-075-ES-A-P-TR | 450 | 32 | 16 |
| AW | AW-21-03-*-D-122-097-A-TR | 650 | 32 | 12 |
| AW | AW-21-03-*-D-165-093-A-P-TR | 550 | 32 | 12 |
| AW | AW-22-03-*-D-165-075-P-TR | 450 | 32 | 16 |
| AW | AW-22-03-X-D-122-075-TR | 750 | 32 | 12 |
| AW | AW-22-03-X-D-A-122-075-P-TR | 450 | 32 | 16 |
| AW | AW-25-03-*-D-122-075-A-TR | 575 | 44 | 12 |
| AW | AW-25-03-*-D-122-075-ES-P-TR | 375 | 44 | 16 |
| AW | AW-25-03-*-D-122-075-ES-TR | 650 | 44 | 12 |
| AW | AW-25-03-*-D-125-096-P-TR | 550 | 44 | 12 |
| AW | AW-25-03-*-D-169-097-A-P-TR | 325 | 44 | 16 |
| AW | AW-25-03-*-D-179-075-A-P-TR | 275 | 44 | 16 |
| AW | AW-25-03-*-D-185-075-ES-A-P-TR | 300 | 44 | 16 |
| AW | AW-25-03-*-D-204-100-A-P-TR | 275 | 44 | 16 |
| AW | AW-25-03-*-D-230-075-A-ES-P-TR | 250 | 44 | 16 |
| AW | AW-26-03-*-D-150-100-A-P-TR | 325 | 44 | 16 |
| AW | AW-27-03-*-D-165-075-A-P-TR | 300 | 44 | 16 |
| AW | AW-29-03-*-D-224-081-A-TR | 300 | 44 | 16 |
| AW | AW-30-03-*-D-122-075-A-P-TR | 350 | 44 | 16 |
| AW | AW-30-03-*-D-122-075-A-TR | 600 | 44 | 12 |
| AW | AW-30-03-*-D-122-075-ES-A-P-TR | 350 | 44 | 16 |
| AW | AW-30-03-*-D-122-122-A-P-TR | 325 | 44 | 16 |
| AW | AW-30-03-*-D-142-075-ES-A-P-TR | 325 | 44 | 16 |
| AW | AW-30-03-*-D-168-078-A-P-TR | 300 | 44 | 16 |
| AW | AW-30-03-*-D-220-085-A-P-TR | 275 | 44 | 16 |
| AW | AW-30-03-*-D-224-081-A-TR | 300 | 44 | 16 |
| AW | AW-35-03-*-D-122-097-A-TR | 525 | 44 | 12 |
| AW | AW-35-03-*-D-130-175-A-TR | 300 | 44 | 16 |
| AW | AW-35-03-*-D-160-075-A-P-TR | 325 | 44 | 16 |
| AW | AW-35-03-*-D-182-075-ES-A-P-TR | 300 | 44 | 16 |
| AW | AW-35-03-*-D230-075-ES-A-P-TR | 275 | 44 | 16 |
| AW | AW-39-03-*-D-126-100-A-P-TR | 350 | 56 | 16 |
| AW | AW-40-03-*-D-122-075-ES-A-P-TR | 350 | 56 | 16 |
| AW | AW-40-03-*-D-122-075-ES-A-TR | 550 | 56 | 12 |
| AW | AW-40-03-*-D-122-098-A-P-TR | 350 | 56 | 16 |
| AW | AW-40-03-*-D-122-122-A-P-TR | 325 | 56 | 16 |
| AW | AW-40-03-*-D-122-150-A-P-TR | 300 | 56 | 16 |
| AW | AW-40-03-*-D-142-075-ES-A-P-TR | 325 | 56 | 16 |
| AW | AW-40-03-*-D-224-075-ES-A-P-TR | 275 | 56 | 16 |
| AW | AW-40-03-*-D-230-075-A-P-TR | 275 | 56 | 16 |
| AW | AW-40-03-*-D-230-075-P-TR | 300 | 56 | 16 |
| AW | AW-40-03-*-D-244-075-P-TR | 275 | 44 | 16 |
| AW | AW-41-03-*-D-122-097-A-TR | 375 | 56 | 16 |
| AW | AW-50-03-*-D-224-081-P-TR | 300 | 56 | 16 |
| AW | AW-60-03-*-D-122-075-ES-A-P-TR | 475 | 72 | 12 |
| AW | AW-60-03-*-D-150-120-A-P-TR | 300 | 72 | 16 |
| AW | AW-62-03-*-D-122-135-A-P-TR | 300 | 72 | 16 |
| AW | AW-65-03-*-D-230-075-ES-A-P-TR | 250 | 72 | 16 |
| AW | AW-80-03-X-D-122-183-P-TR | 350 | 88 | 16 |