Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.
All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).
To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.
Please Note:
- -M and -K pick-n-place pad options can use the same pocket
- -BE bottom entry option does not affect the pocket size
-
-A alignment pin option pocket can be used with an
-LC locking clip option and vice versa.
| Product Specs | Part Number | Parts/Reel | Tape Width | Pitch |
|---|---|---|---|---|
| BKS | BKS-107-01-*-V-TR | 1750 | 16 | 12 |
| BKS | BKS-109-01-*-V-TR | 1625 | 16 | 12 |
| BKS | BKS-111-01-*-V-A-TR | 1225 | 16 | 12 |
| BKS | BKS-113-01-*-V-A-P-TR | 1100 | 24 | 12 |
| BKS | BKS-113-01-*-V-TR | 1625 | 24 | 12 |
| BKS | BKS-115-01-*-V-A-TR | 1250 | 24 | 12 |
| BKS | BKS-115-01-*-V-P-TR | 1525 | 24 | 12 |
| BKS | BKS-117-01-*-V-P-TR | 1550 | 24 | 12 |
| BKS | BKS-119-01-*-V-A-P-TR | 1050 | 24 | 12 |
| BKS | BKS-119-01-*-V-A-TR | 1200 | 24 | 12 |
| BKS | BKS-121-01-*-V-A-P-TR | 1100 | 24 | 12 |
| BKS | BKS-121-01-*-V-P-TR | 1650 | 24 | 12 |
| BKS | BKS-123-01-*-V-A-P-TR | 775 | 24 | 16 |
| BKS | BKS-125-01-*-V-A-P-TR | 1050 | 24 | 12 |
| BKS | BKS-127-01-*-V-A-P-TR | 1100 | 24 | 12 |
| BKS | BKS-127-01-*-V-TR | 1675 | 24 | 12 |
| BKS | BKS-129-01-*-V-A-P-TR | 1100 | 32 | 12 |
| BKS | BKS-129-01-*-V-TR | 1625 | 32 | 12 |
| BKS | BKS-131-01-*-V-A-P-TR | 1025 | 24 | 12 |
| BKS | BKS-131-01-*-V-A-TR | 1200 | 32 | 12 |
| BKS | BKS-133-01-*-V-A-TR | 1075 | 32 | 12 |
| BKS | BKS-135-01-*-V-A-TR | 1150 | 32 | 12 |
| BKS | BKS-137-01-*-V-A-P-TR | 1150 | 32 | 12 |
| BKS | BKS-139-01-*-V-A-P-TR | 1050 | 32 | 12 |
| BKS | BKS-141-01-*-V-A-P-TR | 1100 | 32 | 12 |
| BKS | BKS-145-01-*-V-A-P-TR | 900 | 44 | 12 |
| BKS | BKS-149-01-*-V-A-P-TR | 850 | 44 | 12 |
| BKS | BKS-151-01-*-V-A-P-TR | 850 | 44 | 12 |
| BKS | BKS-151-01-*-V-TR | 1275 | 44 | 12 |
| BKS | BKS-155-01-*-V-A-P-TR | 850 | 44 | 12 |
| BKS | BKS-157-01-*-V-P-TR | 1000 | 44 | 12 |
| BKS | BKS-159-01-*-V-A-P-TR | 775 | 44 | 12 |
| BKS | BKS-161-01-*-V-A-P-TR | 850 | 44 | 12 |
| BKS | BKS-169-01-*-V-A-TR | 975 | 56 | 12 |