Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.

All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).

To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.

Please Note:

Product Specs Part Number Parts/Reel Tape Width Pitch
BKT BKT-107-01-*-V-TR 1125 16 12
BKT BKT-107-02-*-V-TR 1050 16 12
BKT BKT-107-03-*-V-TR 950 16 12
BKT BKT-107-04-*-V-TR 600 16 16
BKT BKT-107-05-*-V-TR 525 16 16
BKT BKT-109-01-*-V-TR 1125 16 12
BKT BKT-109-03-*-V-TR 700 16 16
BKT BKT-109-04-*-V-A-TR 500 16 16
BKT BKT-109-05-*-V-TR 500 16 16
BKT BKT-111-01-*-V-A-TR 875 16 12
BKT BKT-111-02-*-V-TR 1100 16 12
BKT BKT-111-03-*-V-A-TR 725 24 12
BKT BKT-111-04-*-V-A-TR 500 24 16
BKT BKT-111-05-*-V-A-TR 475 24 16
BKT BKT-113-01-*-V-P-TR 1075 24 12
BKT BKT-113-02-*-V-A-P-TR 825 24 12
BKT BKT-113-03-X-V-A-P-TR 750 24 12
BKT BKT-115-01-*-V-A-P-TR 800 24 12
BKT BKT-115-01-*-V-S-P-TR 775 24 16
BKT BKT-115-01-*-V-TR 1125 24 12
BKT BKT-115-02-*-V-S-A-TR 550 24 16
BKT BKT-115-02-*-V-S-TR 725 24 16
BKT BKT-115-03-*-V-S-A-TR 700 24 12
BKT BKT-115-03-*-V-TR 950 24 12
BKT BKT-115-04-*-V-A-TR 500 24 16
BKT BKT-115-04-*-V-S-P-TR 575 24 16
BKT BKT-115-05-*-V-A-P-TR 400 24 16
BKT BKT-115-05-*-V-A-TR 450 24 16
BKT BKT-115-05-*-V-S-A-P-TR 375 24 16
BKT BKT-117-01-*-V-P-TR 1025 24 12
BKT BKT-117-01-*-V-S-A-P-TR 650 24 16
BKT BKT-117-04-*-V-A-P-TR 475 24 16
BKT BKT-117-05-*-P-TR 500 24 16
BKT BKT-117-05-*-V-S-A-P-TR 400 24 16
BKT BKT-119-01-*-V-A-P-TR 850 24 12
BKT BKT-119-01-*-V-S-A-P-TR 650 24 16
BKT BKT-119-02-*-V-S-A-P-TR 550 24 16
BKT BKT-119-02/03-*-V-A-P-TR 775 24 12
BKT BKT-119-04-*-V-A-P-TR 475 24 16
BKT BKT-121-01-*-V-A-P-TR 850 24 12
BKT BKT-121-01-*-V-S-A-P-TR 625 24 16
BKT BKT-121-02-*-V-A-TR 800 24 12
BKT BKT-121-02-*-V-S-P-TR 700 24 16
BKT BKT-121-03-*-V-A-TR 550 24 16
BKT BKT-121-03-*-V-S-A-P-TR 550 24 16
BKT BKT-121-04-*-V-A-P-TR 500 24 16
BKT BKT-121-04-*-V-S-A-P-TR 500 24 16
BKT BKT-121-04-*-V-S-A-TR 450 32 16
BKT BKT-121-05-*-V-S-A-P-TR 425 32 16
BKT BKT-121-05-*-V-S-TR 500 32 16
BKT BKT-123-01-*-V-S-A-P-TR 600 32 16
BKT BKT-123-02-*-V-A-P-TR 550 24 16
BKT BKT-123-02-*-V-A-TR 750 24 12
BKT BKT-123-03-*-V-S-A-P-TR 500 24 16
BKT BKT-125-01-*-V-A-P-TR 825 24 12
BKT BKT-125-01-*-V-S-A-P-TR 625 32 16
BKT BKT-125-02-*-V-A-P-TR 775 24 12
BKT BKT-125-02-*-V-P-TR 1000 24 12
BKT BKT-125-02-*-V-S-A-P-TR 525 32 16
BKT BKT-125-03-*-V-P-TR 900 24 12
BKT BKT-125-04-*-V-A-P-TR 500 24 16
BKT BKT-125-05-*-V-S-A-P-TR 475 32 16
BKT BKT-127-01-*-V-P-TR 875 32 16
BKT BKT-127-01-*-V-S-A-P-TR 625 32 16
BKT BKT-127-04-*-V-S-P-TR 575 32 16
BKT BKT-127-05-*-V-A-P-TR 400 32 16
BKT BKT-127-05-*-V-P-TR 500 32 16
BKT BKT-127-05-*-V-S-TR 500 32 16
BKT BKT-129-01-*-V-A-P-TR 900 32 12
BKT BKT-129-01-*-V-S-A-P-TR 625 32 16
BKT BKT-129-02-*-V-A-P-TR 775 32 12
BKT BKT-129-02-*-V-S-A-P-TR 550 32 16
BKT BKT-129-03-*-V-S-A-P-TR 525 32 16
BKT BKT-129-05-*-V-S-A-P-TR 425 32 16
BKT BKT-131-01-*-V-A-P-TR 800 32 12
BKT BKT-131-01-*-V-S-A-P-TR 600 32 16
BKT BKT-131-02-*-V-TR 1050 32 12
BKT BKT-131-04-*-V-A-P-TR 475 32 16
BKT BKT-131-05-*-V-A-P-TR 400 32 16
BKT BKT-131-05-*-V-S-A-P-TR 425 32 16
BKT BKT-133-03-*-V-A-TR 550 32 16
BKT BKT-135-03-*-V-A-P-TR 750 32 12
BKT BKT-135-03-*-V-S-A-P-TR 700 32 12
BKT BKT-135-04-*-V-S-P-TR 450 44 16
BKT BKT-137-05-*-V-S-A-P-TR 325 44 16
BKT BKT-139-02-*-V-S-A-P-TR 625 44 12
BKT BKT-141-01-*-V-A-P-TR 850 44 12
BKT BKT-141-01-*-V-S-A-P-TR 475 44 16
BKT BKT-141-03-*-V-A-TR 425 44 16
BKT BKT-141-03-*-V-P-TR 525 44 16
BKT BKT-141-03-*-V-S-A-TR 550 44 12
BKT BKT-141-04-*-V-A-P-TR 375 44 16
BKT BKT-145-01-X-V-TR 900 44 12
BKT BKT-149-03-*-V-S-A-P-TR 425 44 16
BKT BKT-151-01-*-V-S-A-P-TR 475 44 16
BKT BKT-151-02-*-V-S-A-P-TR 425 44 16
BKT BKT-151-04-*-V-A-P-TR 350 44 16
BKT BKT-151-05-*-V-A-P-TR 325 44 16
BKT BKT-151-05-*-V-S-TR 375 44 16
BKT BKT-153-01-*-V-S-P-TR 650 44 16
BKT BKT-153-02-*-V-P-TR 625 44 16
BKT BKT-153-02-*-V-S-P-TR 600 44 16
BKT BKT-153-02-*-V-S-P-TR-.ACER 575 44 16
BKT BKT-155-04-*-V-A-P-TR 375 44 16
BKT BKT-157-01-*-V-S-P-TR 850 44 12
BKT BKT-159-05-*-V-A-P-TR 300 44 16
BKT BKT-161-03-*-V-A-P-TR 575 44 12
BKT BKT-169-03-*-V-S-A-P-TR 550 56 16
BKT BKT-169-03-*-V-S-A-P-TR-.ACER 400 56 16
BKT BKT-169-04-*-V-A-P-TR 375 56 16
BKT BKT-169-04-*-V-S-A-P-TR 350 56 16
BKT BKT-169-04-*-V-S-TR 600 56 12
BKT BKT-169-05-*-V-A-P-TR 350 56 16
BKT BKT-169-05-*-V-S-A-P-TR 400 56 16
BKT BKT-169-05-*-V-S-P-TR 400 56 16